您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Sati
Sprockets and plate wheels
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/a_pignoni_semplici/sp08b_1.prj},{NB=PS09028},{CODE=PS09028},{P=12.7},{W=7.75},{DR=8.51},{R=13},{C=1.3},{H1=7.2},{Z=28},{DE=118.0},{DP=113.42},{DD=70},{NOTE=-},{D=16},{H=30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
H1
Tooth width
[mm]
Z
[mm]
DE
[mm]
DP
[mm]
DD
[mm]
NOTE
Note
ⁿ/ₐ
D
[mm]
H
[mm]
PS09008
PS09008
12.7
7.75
8.51
13
1.3
7.2
8
37.2
33.18
20
-
10
25
PS09009
PS09009
12.7
7.75
8.51
13
1.3
7.2
9
41.0
37.13
24
-
10
25
PS09010
PS09010
12.7
7.75
8.51
13
1.3
7.2
10
45.2
41.10
26
-
10
25
PS09011
PS09011
12.7
7.75
8.51
13
1.3
7.2
11
48.7
45.07
29
-
10
25
PS09012
PS09012
12.7
7.75
8.51
13
1.3
7.2
12
53.0
49.07
33
-
10
28
PS09013
PS09013
12.7
7.75
8.51
13
1.3
7.2
13
57.4
53.06
37
-
10
28
PS09014
PS09014
12.7
7.75
8.51
13
1.3
7.2
14
61.8
57.07
41
-
10
28
PS09015
PS09015
12.7
7.75
8.51
13
1.3
7.2
15
65.5
61.09
45
-
10
28
PS09016
PS09016
12.7
7.75
8.51
13
1.3
7.2
16
69.5
65.10
50
-
12
28
PS09017
PS09017
12.7
7.75
8.51
13
1.3
7.2
17
73.6
69.11
52
-
12
28
PS09018
PS09018
12.7
7.75
8.51
13
1.3
7.2
18
77.8
73.14
56
-
12
28
PS09019
PS09019
12.7
7.75
8.51
13
1.3
7.2
19
81.7
77.16
60
-
12
28
PS09020
PS09020
12.7
7.75
8.51
13
1.3
7.2
20
85.8
81.19
64
-
12
28
PS09021
PS09021
12.7
7.75
8.51
13
1.3
7.2
21
89.7
85.22
68
-
12
28
PS09022
PS09022
12.7
7.75
8.51
13
1.3
7.2
22
93.8
89.24
70
-
12
28
PS09023
PS09023
12.7
7.75
8.51
13
1.3
7.2
23
98.2
93.27
70
-
14
28
PS09024
PS09024
12.7
7.75
8.51
13
1.3
7.2
24
101.8
97.29
70
-
14
28
PS09025
PS09025
12.7
7.75
8.51
13
1.3
7.2
25
105.8
101.33
70
-
14
28
PS09026
PS09026
12.7
7.75
8.51
13
1.3
7.2
26
110.0
105.36
70
-
16
30
PS09027
PS09027
12.7
7.75
8.51
13
1.3
7.2
27
114.0
109.40
70
-
16
30
PS09028
PS09028
12.7
7.75
8.51
13
1.3
7.2
28
118.0
113.42
70
-
16
30
PS09029
PS09029
12.7
7.75
8.51
13
1.3
7.2
29
122.0
117.46
80
-
16
30
PS09030
PS09030
12.7
7.75
8.51
13
1.3
7.2
30
126.1
121.50
80
-
16
30
PS09031
PS09031
12.7
7.75
8.51
13
1.3
7.2
31
130.2
125.54
90
-
16
30
PS09032
PS09032
12.7
7.75
8.51
13
1.3
7.2
32
134.3
129.56
90
-
16
30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
10B-1 (15,875 x 9,65 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
12B-1 (19,05 x 11,68 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
16B-1 ( 25,4 x 17,02 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 6...
Sati
11.11.2022
08B-2 (12,7 x 7,75 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R 6...
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Sati
11.11.2022
06B-1 (9,525 x 5,72 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
20B-1 (31,75 x 19,56 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Simplex sprockets in stainless-steel 304 L (DIN 81...
Sati
11.11.2022
Simplex sprockets 08B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
12B-2 (19,05 x 11,68 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
10B-2 (15,875 x 9,65 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表