您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
PS 1 58
Comepi
Foot Switch
ps
Powered by
CAD模型選擇
{comepi/foot_switch/ps/ps_1.prj},{NB=PS1182/V0},{CODE=PS1182/V0},{IP=65},{UI=690},{GINQ=3},{UIMPCONT=6},{ITH=10},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=25},{MECC=30},{B10D=30},{SHA256=wkxtuLVXY9RiOW0EB9ao1hOJ5rM6uuoUPMqqm2sBlNQ=},{INAME=ps1182_v0},{NAME=ps1182_v0},{NNCUSTOM=PS_1_58},{NTCUSTOM=PS_1_58},{NBCUSTOM=PS1182/V0},{LINACUSTOM=PS1182/V0},{STEPFILE=STP_PS_58.stp},{PNGFILE=IMG_PS1.png},{DWGFILE=PS_1.dwg},{MATCASING=Termoplastco},{INLETS=Pressacavo PG 16},{ACT=Leva plastica},{CONTACTS=1 (NA+NC) ad azione lenta},{APP=CE, IMQ, UL, EAC,CSA, CCC},{DIR=LVD - 2014/35/EU},{STDR=IEC 60947-5-1 / EN 60947-5-156},{TEMP=-25 / +70},{TEMPSTOCK=-30 / +80},{SHOCK=Classe II - Doppio isolamento},{UL508=A 600 Q 600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
MATCASING
Casing Material
ⁿ/ₐ
INLETS
Collegamenti elettrici
ⁿ/ₐ
IP
IP Degree of Protection
ⁿ/ₐ
ACT
Operating head
ⁿ/ₐ
CONTACTS
Microswitch
ⁿ/ₐ
APP
Approvazioni
ⁿ/ₐ
DIR
Reference Directives
ⁿ/ₐ
STDR
Reference regulations
ⁿ/ₐ
TEMP
Operating Temperatures
[°C]
TEMPSTOCK
Stock Temperatures
[°C]
SHOCK
Protection against electrical shocks
ⁿ/ₐ
UI
Rated Insulating Voltage Ui
[V]
GINQ
Pollution Degree
ⁿ/ₐ
UL508
Contact rating secondo UL508
ⁿ/ₐ
UIMPCONT
Rated impulsive voltage
[kV]
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
[A (θ < 40°C)]
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
[A]
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
[Vac - A]
IEDC
Rated Operational Current DC-13
[Vdc - A]
FREQCOMM
Max. switching frequency
[Cicli/h]
RESCONT
Resistance Between Contacts
[mΩ]
TERMN
Connecting Terminals
ⁿ/ₐ
CABLESIN
Connecting Cables Dimensions
[mm²]
PROT
Protective Conductor Terminal
ⁿ/ₐ
MARK
Marking Terminals
ⁿ/ₐ
MECC
Mechanical durability (Millions of operations)
ⁿ/ₐ
B10D
B10d (million of operations)
ⁿ/ₐ
PS1111
PS1111
Abs
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1111/V0-M
PS1111/V0-M
Termoplastic + Aluminum
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1111/V0
PS1111/V0
Termoplastic
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1112
PS1112
Abs
PG16 Cable gland
65
Plastic lever
1 (NO + NC) slow action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1112/V0-M
PS1112/V0-M
Termoplastic + Aluminum
PG16 Cable gland
65
Plastic lever
1 (NO + NC) slow action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1112/V0
PS1112/V0
Termoplastic
PG16 Cable gland
65
Plastic lever
1 (NO + NC) slow action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1121
PS1121
Abs
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1121/V0-M
PS1121/V0-M
Termoplastic + Aluminum
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1121/V0
PS1121/V0
Termoplastic
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1122
PS1122
Abs
PG16 Cable gland
65
Plastic lever
1 (NO + NC) slow action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1122/V0-M
PS1122/V0-M
Termoplastic + Aluminum
PG16 Cable gland
65
Plastic lever
1 (NO + NC) slow action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1122/V0
PS1122/V0
Termoplastic
PG16 Cable gland
65
Plastic lever
1 (NO + NC) slow action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1141
PS1141
Abs
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1141/V0-M
PS1141/V0-M
Termoplastic + Aluminum
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1141/V0
PS1141/V0
Termoplastic
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1142
PS1142
Abs
PG16 Cable gland
65
Plastic lever
1 (NO + NC) slow action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1142/V0-M
PS1142/V0-M
Termoplastic + Aluminum
PG16 Cable gland
65
Plastic lever
1 (NO + NC) slow action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1142/V0
PS1142/V0
Termoplastic
PG16 Cable gland
65
Plastic lever
1 (NO + NC) slow action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1151
PS1151
Abs
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1151/V0
PS1151/V0
Termoplastic
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1152
PS1152
Abs
PG16 Cable gland
65
Plastic lever
1 (NO + NC) slow action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1152/V0
PS1152/V0
Termoplastic
PG16 Cable gland
65
Plastic lever
1 (NO + NC) slow action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1171
PS1171
Abs
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1171/V0
PS1171/V0
Termoplastic
PG16 Cable gland
65
Plastic lever
1 (NO + NC) snap action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
PS1172
PS1172
Abs
PG16 Cable gland
65
Plastic lever
1 (NO + NC) slow action
CE, IMQ, UL, EAC,CSA, CCC
LVD - 2014/35/EU
IEC 60947-5-1 / EN 60947-...
-25 / +70
-30 / +80
Class II - Double insulat...
690
3
A 600 Q 600
6
10
10
24V - 6A / 120V - 6A / 40...
24V - 6A / 125V - 0.55A /...
3600
25
Screws with cable clamp p...
0,75 … 2,5
/
According to IEC 60947-5-...
30
30
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表