您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
20B-1 (31,75 x 19,56 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
Sprockets and plate wheels
Sprockets
Simplex sprockets with hardened teeth
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/c_pignoni_temprati_semplici/sp20b_1_hrc.prj},{NB=PS13T21},{CODE=PS13T21},{P=31.75},{W=19.56},{DR=19.05},{R=32.0},{C=3.5},{H1=18.5},{Z=21},{DE=228.2},{DP=213.04},{DD=140},{D=25},{H=55}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
H1
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
DD
[mm]
D
[mm]
H
[mm]
PS13T08
PS13T08
31.75
19.56
19.05
32.0
3.5
18.5
8
98.1
82.96
53
20
40
PS13T09
PS13T09
31.75
19.56
19.05
32.0
3.5
18.5
9
108.0
92.84
63
20
40
PS13T10
PS13T10
31.75
19.56
19.05
32.0
3.5
18.5
10
117.9
102.74
70
20
40
PS13T11
PS13T11
31.75
19.56
19.05
32.0
3.5
18.5
11
127.8
112.68
77
20
45
PS13T12
PS13T12
31.75
19.56
19.05
32.0
3.5
18.5
12
137.8
122.68
88
20
45
PS13T13
PS13T13
31.75
19.56
19.05
32.0
3.5
18.5
13
147.8
132.65
98
20
45
PS13T14
PS13T14
31.75
19.56
19.05
32.0
3.5
18.5
14
157.8
142.68
108
20
45
PS13T15
PS13T15
31.75
19.56
19.05
32.0
3.5
18.5
15
167.9
152.72
118
20
45
PS13T16
PS13T16
31.75
19.56
19.05
32.0
3.5
18.5
16
177.9
162.75
120
25
50
PS13T17
PS13T17
31.75
19.56
19.05
32.0
3.5
18.5
17
187.9
172.78
120
25
50
PS13T18
PS13T18
31.75
19.56
19.05
32.0
3.5
18.5
18
198.0
182.85
120
25
50
PS13T19
PS13T19
31.75
19.56
19.05
32.0
3.5
18.5
19
208.1
192.91
120
25
50
PS13T20
PS13T20
31.75
19.56
19.05
32.0
3.5
18.5
20
218.1
202.98
120
25
50
PS13T21
PS13T21
31.75
19.56
19.05
32.0
3.5
18.5
21
228.2
213.04
140
25
55
PS13T22
PS13T22
31.75
19.56
19.05
32.0
3.5
18.5
22
238.3
223.11
140
25
55
PS13T23
PS13T23
31.75
19.56
19.05
32.0
3.5
18.5
23
248.3
233.17
140
25
55
PS13T24
PS13T24
31.75
19.56
19.05
32.0
3.5
18.5
24
258.4
243.23
140
25
55
PS13T25
PS13T25
31.75
19.56
19.05
32.0
3.5
18.5
25
268.5
253.33
140
25
55
PS13T26
PS13T26
31.75
19.56
19.05
32.0
3.5
18.5
26
278.6
263.40
150
25
55
PS13T27
PS13T27
31.75
19.56
19.05
32.0
3.5
18.5
27
288.6
273.48
150
25
55
PS13T28
PS13T28
31.75
19.56
19.05
32.0
3.5
18.5
28
298.7
283.56
150
25
55
PS13T30
PS13T30
31.75
19.56
19.05
32.0
3.5
18.5
30
318.9
303.75
150
25
55
PS13T32
PS13T32
31.75
19.56
19.05
32.0
3.5
18.5
32
339.1
323.91
150
25
55
PS13T34
PS13T34
31.75
19.56
19.05
32.0
3.5
18.5
34
359.3
334.10
150
25
55
PS13T35
PS13T35
31.75
19.56
19.05
32.0
3.5
18.5
35
369.4
354.20
150
25
55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
20B-2 (31,75 x 19,56 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 6...
Sati
11.11.2022
20B-1 (31,75 x 19,56 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
16B-1 (25,4 x 17,02 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
Simplex sprockets 20B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
12B-1 (19,05 x 11,68 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
06B-1 (9,525 x 5,72 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
12B-1 (19,05 x 11,68 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/...
Sati
11.11.2022
C-SPB20B - Economy Sprocket20B
Misumi
29.05.2023
20B-1 (31,75 x 19,56 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
Sati
11.11.2022
10B-1 (15,875 x 9,65 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
12B R. 12,07 - Taper bored sprockets with induction hardened teeth (45 ÷ 55...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表