您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
PU 80, PU 90, PU 95 polyurethane springs - Springs
Tecnorm
5 Spring units
Powered by
CAD模型選擇
{tecnorm/05_federelemente/pu80_pu90_pu95_polyurethan_federn.prj},{NB=PU95.040.050},{INFO=Online PDF},{PU=PU95},{D1=40.0},{D2=13.5},{L=50},{MAT=Polyurethan-Elastomer auf Polyetherbasis},{HRC=Shore A 95 ± 2},{FARBE=0.75,0.37,0.00,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter-Ø
[mm]
D2
Diameter-Ø
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
HRC
Hardness
ⁿ/ₐ
PU80.016.012
PU80.016.012
16.0
6.5
12
Polyurethane-polyester-ba...
Shore A 80 ± 2
PU90.016.012
PU90.016.012
16.0
6.5
12
Polyurethane-polyester-ba...
Shore A 90 ± 2
PU95.016.012
PU95.016.012
16.0
6.5
12
Polyurethane-polyester-ba...
Shore A 95 ± 2
PU80.016.016
PU80.016.016
16.0
6.5
16
Polyurethane-polyester-ba...
Shore A 80 ± 2
PU90.016.016
PU90.016.016
16.0
6.5
16
Polyurethane-polyester-ba...
Shore A 90 ± 2
PU95.016.016
PU95.016.016
16.0
6.5
16
Polyurethane-polyester-ba...
Shore A 95 ± 2
PU80.016.020
PU80.016.020
16.0
6.5
20
Polyurethane-polyester-ba...
Shore A 80 ± 2
PU90.016.020
PU90.016.020
16.0
6.5
20
Polyurethane-polyester-ba...
Shore A 90 ± 2
PU95.016.020
PU95.016.020
16.0
6.5
20
Polyurethane-polyester-ba...
Shore A 95 ± 2
PU80.016.025
PU80.016.025
16.0
6.5
25
Polyurethane-polyester-ba...
Shore A 80 ± 2
PU90.016.025
PU90.016.025
16.0
6.5
25
Polyurethane-polyester-ba...
Shore A 90 ± 2
PU95.016.025
PU95.016.025
16.0
6.5
25
Polyurethane-polyester-ba...
Shore A 95 ± 2
PU80.016.032
PU80.016.032
16.0
6.5
32
Polyurethane-polyester-ba...
Shore A 80 ± 2
PU90.016.032
PU90.016.032
16.0
6.5
32
Polyurethane-polyester-ba...
Shore A 90 ± 2
PU95.016.032
PU95.016.032
16.0
6.5
32
Polyurethane-polyester-ba...
Shore A 95 ± 2
PU80.016.040
PU80.016.040
16.0
6.5
40
Polyurethane-polyester-ba...
Shore A 80 ± 2
PU90.016.040
PU90.016.040
16.0
6.5
40
Polyurethane-polyester-ba...
Shore A 90 ± 2
PU95.016.040
PU95.016.040
16.0
6.5
40
Polyurethane-polyester-ba...
Shore A 95 ± 2
PU80.016.050
PU80.016.050
16.0
6.5
50
Polyurethane-polyester-ba...
Shore A 80 ± 2
PU90.016.050
PU90.016.050
16.0
6.5
50
Polyurethane-polyester-ba...
Shore A 90 ± 2
PU95.016.050
PU95.016.050
16.0
6.5
50
Polyurethane-polyester-ba...
Shore A 95 ± 2
PU80.020.012
PU80.020.012
20.0
8.5
12
Polyurethane-polyester-ba...
Shore A 80 ± 2
PU90.020.012
PU90.020.012
20.0
8.5
12
Polyurethane-polyester-ba...
Shore A 90 ± 2
PU95.020.012
PU95.020.012
20.0
8.5
12
Polyurethane-polyester-ba...
Shore A 95 ± 2
PU80.020.016
PU80.020.016
20.0
8.5
16
Polyurethane-polyester-ba...
Shore A 80 ± 2
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表