您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Quad-Ring® Seal - Quad-Ring® Seal with Back-up Ring for Radial-Dynamic Application internal sealing from elastomer material
Trelleborg
Industrial Sealing Systems
Static Seals
Quad-Ring® Seal
Quad-Ring® Seal with Back-up Ring for Radial-Dynamic Application - Internal Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/quad-ring/quad_ring_spiral_internal/qr_spiral_int_asmtab.prj},{NB=QRAR04335-N7004 (06BP4900700)},{IDNR=},{PARTNO=QRAR04335},{ABM=69.22x5.33},{STPARTNO=BP4900700},{D5=70.0},{D6=79.8},{B1=6.0},{B2=7.7},{B3=9.4},{R1X=0.4},{NUT=0},{AUS=6},{MC=N7004},{PPATH=qr_spiral_int_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
ABM
dimensions D1 x W
[mm]
STPARTNO
Back-up Ring Spiral Part No.
ⁿ/ₐ
D5
Rod Diameter f7
[mm]
D6
Groove Diameter H9
[mm]
B1
Groove Width +0.2
[mm]
B2
Groove Width +0.2
[mm]
B3
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial clearance max.
[mm]
QRAR04008-N7004
QRAR04008
4.47x1.78
BP1500040
4.0
7.0
2.0
3.4
4.8
0.20
0.050
QRAR04009-N7004
QRAR04009
5.28x1.78
BP1500050
5.0
8.0
2.0
3.4
4.8
0.20
0.050
QRAR04010-N7004
QRAR04010
6.07x1.78
BP1500060
6.0
9.0
2.0
3.4
4.8
0.20
0.050
QRAR4012A-N7004
QRAR4012A
8.20x1.78
BP1500080
8.0
11.0
2.0
3.4
4.8
0.20
0.050
QRAR4111A-N7004
QRAR4111A
10.20x2.62
BP2300100
10.0
14.6
3.0
4.4
5.8
0.30
0.080
QRAR04112-N7004
QRAR04112
12.37x2.62
BP2300120
12.0
16.6
3.0
4.4
5.8
0.30
0.080
QRAR04113-N7004
QRAR04113
13.94x2.62
BP2300140
14.0
18.6
3.0
4.4
5.8
0.30
0.080
QRAR4114A-N7004
QRAR4114A
14.70x2.62
BP2300150
15.0
19.6
3.0
4.4
5.8
0.30
0.080
QRAR4115A-N7004
QRAR4115A
16.20x2.62
BP2300160
16.0
20.6
3.0
4.4
5.8
0.30
0.080
QRAR4210A-N7004
QRAR4210A
18.20x3.53
BP32D0180
18.0
24.4
4.0
5.4
6.8
0.40
0.080
QRAR04211-N7004
QRAR04211
20.22x3.53
BP32D0200
20.0
26.4
4.0
5.4
6.8
0.40
0.080
QRAR04212-N7004
QRAR04212
21.83x3.53
BP32D0220
22.0
28.4
4.0
5.4
6.8
0.40
0.080
QRAR04214-N7004
QRAR04214
24.99x3.53
BP32D0250
25.0
31.4
4.0
5.4
6.8
0.40
0.080
QRAR04216-N7004
QRAR04216
28.17x3.53
BP32D0280
28.0
34.4
4.0
5.4
6.8
0.40
0.080
QRAR04217-N7004
QRAR04217
29.74x3.53
BP32D0300
30.0
36.4
4.0
5.4
6.8
0.40
0.080
QRAR04218-N7004
QRAR04218
31.34x3.53
BP32D0320
32.0
38.4
4.0
5.4
6.8
0.40
0.080
QRAR04220-N7004
QRAR04220
34.52x3.53
BP32D0350
35.0
41.4
4.0
5.4
6.8
0.40
0.080
QRAR04221-N7004
QRAR04221
36.09x3.53
BP32D0360
36.0
42.4
4.0
5.4
6.8
0.40
0.080
QRAR04326-N7004
QRAR04326
40.64x5.33
BP4900400
40.0
49.8
6.0
7.7
9.4
0.40
0.100
QRAR04326-N7004
QRAR04326
40.64x5.33
BP4900420
42.0
51.8
6.0
7.7
9.4
0.40
0.100
QRAR4328A-N7004
QRAR4328A
45.20x5.33
BP4900450
45.0
54.8
6.0
7.7
9.4
0.40
0.100
QRAR04328-N7004
QRAR04328
46.99x5.33
BP4900480
48.0
57.8
6.0
7.7
9.4
0.40
0.100
QRAR04329-N7004
QRAR04329
50.17x5.33
BP4900500
50.0
59.8
6.0
7.7
9.4
0.40
0.100
QRAR04329-N7004
QRAR04329
50.17x5.33
BP4900520
52.0
61.8
6.0
7.7
9.4
0.40
0.100
QRAR04330-N7004
QRAR04330
53.34x5.33
BP4900550
55.0
64.8
6.0
7.7
9.4
0.40
0.100
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Quad-Ring® Seal - Quad-Ring® Seal with Back-up Ring for Radial-Dynamic Appl...
Trelleborg
01.02.2018
Quad-Ring® Seal - Quad-Ring® Seal and Back-up Ring (uncut) for Rotary Appli...
Trelleborg
01.02.2018
Quad-Ring® Sealing - Groove Design for QUAD-RING® according AS 568 radial d...
Trelleborg
01.02.2018
Quad-Ring®Sealing - Groove Design for QUAD-RING® according AS 568 radial dy...
Trelleborg
01.02.2018
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Turcite® und Zurcon® Slydring® - Slydring® - Turcite® and Zurcon® Slydring®...
Trelleborg
21.07.2023
Zurcon® U-Cup RU9 - Rod seal, single acting sealing element from Turcon® an...
Trelleborg
21.07.2023
X-Rings
HUTCHINSON - Le Joint Français
27.06.2018
Type RU2 - Zurcon® Polyurethan material
Trelleborg
21.07.2023
SAE-Seal type DRV3 - Seal for SEA flange from Polyurethan material
Trelleborg
21.07.2023
O-Ring Radial Application ISO Size, External Sealing (Bore) - Basic Seals
Trelleborg
01.02.2018
Turcon® Excluder® 2 - Rubber Energised Double-acting Scraper from Turcon® a...
Trelleborg
21.07.2023
O-Ring Dynamic Application External Sealing (Bore) - Basic Seals
Trelleborg
21.07.2023
O-Ring Axial Static Application - Basic Seals
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表