您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0503 - Extra light duty spring - Purple ISO10243 - CXL
PlaSteel
Ranco
Springs - Elastomer
Standard die spring ISO 10243
Powered by
CAD模型選擇
{ranco/ranco/elastomeric_springs/standard_die_spring_iso10243/r0503.prj},{NB=R0503-05-0035},{COD=R0503-05-0035},{DF=32.000},{DS=16.000},{L0=76.000},{RR=21.300},{LBL=29.000},{FBL=47.000},{FIB13MM=6.100},{FIB13N=130.000},{FIB30MM=14.100},{FIB30N=300.000},{FIB45MM=21.200},{FIB45N=452.000},{FIB62MM=29.100},{FIB62N=620.000},{FIB80MM=37.600},{FIB80N=801.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
DF
HOLE
[mm]
DS
ROD
[mm]
L0
FREE LENGTH
[mm]
RR
RATE
[N/mm]
LBL
Solid spring
[mm]
FBL
Solid spring
[mm]
FIB13MM
[mm]
FIB13N
[mm]
FIB30MM
[mm]
FIB30N
[mm]
FIB45MM
[mm]
FIB45N
[mm]
FIB62MM
[mm]
FIB62N
[mm]
FIB80MM
[mm]
FIB80N
[mm]
R0503-05-0001
R0503-05-0001
20.000
10.000
25.000
32.100
11.000
14.000
1.800
58.000
4.200
135.000
6.300
202.000
8.700
279.000
11.200
360.000
R0503-05-0002
R0503-05-0002
20.000
10.000
32.000
24.700
14.000
18.000
2.300
57.000
5.400
133.000
8.100
200.000
11.200
277.000
14.400
356.000
R0503-05-0003
R0503-05-0003
20.000
10.000
38.000
20.700
16.000
22.000
2.900
60.000
6.600
137.000
9.900
205.000
13.600
282.000
17.600
364.000
R0503-05-0004
R0503-05-0004
20.000
10.000
44.000
17.800
18.000
26.000
3.400
61.000
7.800
139.000
11.700
208.000
16.100
287.000
20.800
370.000
R0503-05-0005
R0503-05-0005
20.000
10.000
51.000
15.300
21.000
30.000
3.900
60.000
9.000
138.000
13.500
207.000
18.600
285.000
24.000
367.000
R0503-05-0006
R0503-05-0006
20.000
10.000
64.000
12.100
26.000
38.000
4.900
59.000
11.400
138.000
17.100
207.000
23.600
286.000
30.400
368.000
R0503-05-0007
R0503-05-0007
20.000
10.000
76.000
10.200
31.000
45.000
5.900
60.000
13.500
138.000
20.300
207.000
27.900
285.000
36.000
367.000
R0503-05-0008
R0503-05-0008
20.000
10.000
89.000
8.600
36.000
53.000
6.900
59.000
15.900
137.000
23.900
206.000
32.900
283.000
42.400
365.000
R0503-05-0009
R0503-05-0009
20.000
10.000
102.000
7.500
40.000
62.000
8.100
61.000
18.600
140.000
27.900
209.000
38.900
288.000
49.600
372.000
R0503-05-0010
R0503-05-0010
20.000
10.000
115.000
6.400
45.000
70.000
9.100
61.000
21.000
141.000
31.500
211.000
43.400
291.000
56.000
375.000
R0503-05-0011
R0503-05-0011
20.000
10.000
127.000
6.100
50.000
77.000
10.000
61.000
23.100
141.000
34.700
212.000
47.700
291.000
61.600
376.000
R0503-05-0012
R0503-05-0012
20.000
10.000
139.000
5.500
54.000
85.000
11.100
61.000
25.500
140.000
38.300
211.000
52.700
290.000
68.000
374.000
R0503-05-0013
R0503-05-0013
20.000
10.000
152.000
5.100
59.000
93.000
12.100
62.000
27.900
142.000
41.900
214.000
57.700
294.000
74.400
379.000
R0503-05-0014
R0503-05-0014
20.000
10.000
305.000
2.500
117.000
188.000
24.400
61.000
56.400
141.000
84.600
212.000
116.600
292.000
150.400
376.000
R0503-05-0015
R0503-05-0015
25.000
12.500
25.000
52.700
11.000
14.000
1.800
95.000
4.200
221.000
6.300
332.000
8.700
458.000
11.200
590.000
R0503-05-0016
R0503-05-0016
25.000
12.500
32.000
40.000
14.000
18.000
2.300
92.000
5.400
216.000
8.100
324.000
11.200
448.000
14.400
576.000
R0503-05-0017
R0503-05-0017
25.000
12.500
38.000
33.300
16.000
22.000
2.900
97.000
6.600
220.000
9.900
330.000
13.600
453.000
17.600
586.000
R0503-05-0018
R0503-05-0018
25.000
12.500
44.000
28.600
19.000
25.000
3.300
94.000
7.800
215.000
11.300
323.000
15.500
443.000
20.000
572.000
R0503-05-0019
R0503-05-0019
25.000
12.500
51.000
24.700
21.000
30.000
3.900
96.000
9.000
222.000
13.500
333.000
18.600
459.000
24.000
593.000
R0503-05-0020
R0503-05-0020
25.000
12.500
64.000
19.400
26.000
38.000
4.900
95.000
11.400
221.000
17.100
332.000
23.600
458.000
30.400
590.000
R0503-05-0021
R0503-05-0021
25.000
12.500
76.000
16.300
31.000
45.000
5.900
96.000
13.500
220.000
20.300
331.000
27.900
455.000
36.000
587.000
R0503-05-0022
R0503-05-0022
25.000
12.500
89.000
13.900
36.000
53.000
6.900
96.000
15.900
221.000
23.900
332.000
32.900
457.000
42.400
589.000
R0503-05-0023
R0503-05-0023
25.000
12.500
102.000
12.100
41.000
61.000
7.900
96.000
18.600
221.000
27.500
333.000
37.800
457.000
48.800
590.000
R0503-05-0024
R0503-05-0024
25.000
12.500
115.000
10.800
45.000
70.000
9.100
98.000
21.000
227.000
31.500
340.000
43.400
469.000
56.000
605.000
R0503-05-0025
R0503-05-0025
25.000
12.500
127.000
9.800
50.000
77.000
10.000
98.000
23.100
226.000
34.700
340.000
47.700
467.000
61.600
604.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表