您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0606 - Dies DIN 9845 type "B" long with Head - MBL
PlaSteel
Ranco
Standard Items for Die Sets
Die and bushes for punches
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_die_sets/die_and_bushes_for_punches/r0606.prj},{NB=R0606-02-0154},{COD=R0606-02-0154},{D=8.800},{D1=18.000},{D2=9.800},{D3=20.000},{L=28.000},{L1=4.000},{MAT=HSS},{TR=Tempra + Rinvenimento (HRC 60±2)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
MAT
Material
ⁿ/ₐ
TR
Heat Treatment
ⁿ/ₐ
R0606-02-0001
R0606-02-0001
1.100
6.000
1.400
8.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0002
R0606-02-0002
1.200
6.000
1.500
8.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0003
R0606-02-0003
1.300
6.000
1.600
8.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0004
R0606-02-0004
1.400
6.000
1.700
8.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0005
R0606-02-0005
1.500
6.000
1.800
8.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0006
R0606-02-0006
1.600
6.000
1.900
8.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0007
R0606-02-0007
1.700
6.000
2.000
8.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0008
R0606-02-0008
1.800
6.000
2.100
8.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0009
R0606-02-0009
1.900
6.000
2.200
8.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0010
R0606-02-0010
2.000
6.000
2.300
8.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0011
R0606-02-0011
2.000
6.000
2.300
8.000
3.000
HWS
Tempra + Rinvenimento (HR...
R0606-02-0012
R0606-02-0012
2.000
7.000
2.500
9.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0013
R0606-02-0013
2.000
7.000
2.500
9.000
3.000
HWS
Tempra + Rinvenimento (HR...
R0606-02-0014
R0606-02-0014
2.100
7.000
2.600
9.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0015
R0606-02-0015
2.100
7.000
2.600
9.000
3.000
HWS
Tempra + Rinvenimento (HR...
R0606-02-0016
R0606-02-0016
2.200
7.000
2.700
9.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0017
R0606-02-0017
2.200
7.000
2.700
9.000
3.000
HWS
Tempra + Rinvenimento (HR...
R0606-02-0018
R0606-02-0018
2.300
7.000
2.800
9.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0019
R0606-02-0019
2.300
7.000
2.800
9.000
3.000
HWS
Tempra + Rinvenimento (HR...
R0606-02-0020
R0606-02-0020
2.400
7.000
2.900
9.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0021
R0606-02-0021
2.400
7.000
2.900
9.000
3.000
HWS
Tempra + Rinvenimento (HR...
R0606-02-0022
R0606-02-0022
2.500
7.000
3.000
9.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0023
R0606-02-0023
2.500
7.000
3.000
9.000
3.000
HWS
Tempra + Rinvenimento (HR...
R0606-02-0024
R0606-02-0024
2.600
7.000
3.100
9.000
3.000
HSS
Tempra + Rinvenimento (HR...
R0606-02-0025
R0606-02-0025
2.600
7.000
3.100
9.000
3.000
HWS
Tempra + Rinvenimento (HR...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RBBK (HSS) - Precision Matrixes with Collar DIN 9845 Shape B
Rigon
13.06.2024
SBB - Die buttons DIN 9845 Form B
Veith
13.03.2012
SE 792 - Die bottons DIN9845, Form B, with collar
Märkische Stanz-Partner
31.08.2021
261. - Matrix with collar, DIN 9845 Shape B
FIBRO
21.07.2023
R0177 - Dies DIN 9845 type "B" short with Head- MBC
PlaSteel
17.06.2021
R0178 - Punch guide bush DIN 9845C - BDIN9845C
PlaSteel
17.06.2021
R0181 - Headed drill bush DIN 172 - BDIN172
PlaSteel
17.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表