您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RB Locating rings - DME - Standard Mat. St 37-2
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/rb.prj},{NB=RB16018},{REF=RB16018},{REFOLD=RB 160-18},{D=160},{T=11},{H=18},{SN=16-60},{MAT=St 37 - 2},{D1=90},{D2=10.000},{V=1.000},{V1=15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Diameter
[mm]
T
Length
[mm]
H
Length
[mm]
SN
Series N
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
Diameter
[mm]
RB10012
RB10012
100
5
12
16-60
St 37 - 2
90
RB11012
RB11012
110
5
12
16-60
St 37 - 2
90
RB12012
RB12012
120
5
12
16-60
St 37 - 2
90
RB12512
RB12512
125
5
12
16-60
St 37 - 2
90
RB15012
RB15012
150
5
12
16-60
St 37 - 2
90
RB16012
RB16012
160
5
12
16-60
St 37 - 2
90
RB17512
RB17512
175
5
12
16-60
St 37 - 2
90
RB20012
RB20012
200
5
12
16-60
St 37 - 2
90
RB25012
RB25012
250
5
12
16-60
St 37 - 2
90
RB10018
RB10018
100
11
18
16-60
St 37 - 2
90
RB11018
RB11018
110
11
18
16-60
St 37 - 2
90
RB12018
RB12018
120
11
18
16-60
St 37 - 2
90
RB12518
RB12518
125
11
18
16-60
St 37 - 2
90
RB15018
RB15018
150
11
18
16-60
St 37 - 2
90
RB16018
RB16018
160
11
18
16-60
St 37 - 2
90
RB17518
RB17518
175
11
18
16-60
St 37 - 2
90
RB20018
RB20018
200
11
18
16-60
St 37 - 2
90
RB25018
RB25018
250
11
18
16-60
St 37 - 2
90
RB10022
RB10022
100
15
22
16-60
St 37 - 2
90
RB11022
RB11022
110
15
22
16-60
St 37 - 2
90
RB12022
RB12022
120
15
22
16-60
St 37 - 2
90
RB12522
RB12522
125
15
22
16-60
St 37 - 2
90
RB15022
RB15022
150
15
22
16-60
St 37 - 2
90
RB16022
RB16022
160
15
22
16-60
St 37 - 2
90
RB17522
RB17522
175
15
22
16-60
St 37 - 2
90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AEP Accelerated ejectors - Pin type - DME
D-M-E
27.11.2017
DHR 21 Locating rings - DME - Euro-Standard Mat. 1.7130
D-M-E
16.04.2024
R 22 Locating rings - DME - Mat. 1.7130
D-M-E
16.04.2024
5700-5960 Leader pin bushings - inch - DME - Mat. C1117 - USA
D-M-E
16.04.2024
WZ 8031 V Green die springs, rectangular wire ISO 10243 - DME
D-M-E
27.06.2024
YMN Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
25.02.2022
SE 630 Extra long hexagon socket screw keys - chrome plated - DME - Mat.: 5...
D-M-E
27.06.2024
OAN Date stamps - inner inserts - DME
D-M-E
14.12.2021
OUU Date stamps - inner inserts - DME
D-M-E
26.11.2021
OSN Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
14.12.2021
ODN Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
14.12.2021
OAS Date stamps - inner inserts - DME
D-M-E
14.12.2021
FYM Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
27.06.2024
FW 42 Tapered interlocks - Shoulder disc - DME - Mat. 1.7131 - 59 HRC
D-M-E
16.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表