您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBB22 - Bush
Rigon
Accessories
Self lubricating items
Bushes
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e3_sg/rbb22.prj},{NB=RBB22 35X25},{SIG=C_RBB22},{COD=RBB22 35X25},{CODX=35X25},{DD=35},{D=44},{D1=65},{T=5},{RA=2},{RB=2},{G=2},{L=25},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
DD
F7
[mm]
D
m6
[mm]
D1
[mm]
T
[mm]
RA
[mm]
RB
[mm]
G
g
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBB22 12X11
C_RBB22
RBB22 12X11
12
18
30
3
1
1
2
11
Aluminum bronze and solid...
200 - 220 HB
RBB22 12X23
C_RBB22
RBB22 12X23
12
18
30
3
1
1
2
23
Aluminum bronze and solid...
200 - 220 HB
RBB22 15X13
C_RBB22
RBB22 15X13
15
21
35
3
1
1
2
13
Aluminum bronze and solid...
200 - 220 HB
RBB22 16X13
C_RBB22
RBB22 16X13
16
22
35
3
1
1
2
13
Aluminum bronze and solid...
200 - 220 HB
RBB22 16X18
C_RBB22
RBB22 16X18
16
22
35
3
1
1
2
18
Aluminum bronze and solid...
200 - 220 HB
RBB22 18X18
C_RBB22
RBB22 18X18
18
24
40
3
1
1
2
18
Aluminum bronze and solid...
200 - 220 HB
RBB22 20X20
C_RBB22
RBB22 20X20
20
28
45
5
1
1
2
20
Aluminum bronze and solid...
200 - 220 HB
RBB22 20X25
C_RBB22
RBB22 20X25
20
28
45
5
1
1
2
25
Aluminum bronze and solid...
200 - 220 HB
RBB22 25X20
C_RBB22
RBB22 25X20
25
33
50
5
2
2
2
20
Aluminum bronze and solid...
200 - 220 HB
RBB22 25X25
C_RBB22
RBB22 25X25
25
33
50
5
2
2
2
25
Aluminum bronze and solid...
200 - 220 HB
RBB22 30X30
C_RBB22
RBB22 30X30
30
38
55
5
2
2
2
25
Aluminum bronze and solid...
200 - 220 HB
RBB22 30X35
C_RBB22
RBB22 30X35
30
38
55
5
2
2
2
35
Aluminum bronze and solid...
200 - 220 HB
RBB22 35X25
C_RBB22
RBB22 35X25
35
44
65
5
2
2
2
25
Aluminum bronze and solid...
200 - 220 HB
RBB22 35X35
C_RBB22
RBB22 35X35
35
44
65
5
2
2
2
35
Aluminum bronze and solid...
200 - 220 HB
RBB22 40X27
C_RBB22
RBB22 40X27
40
50
70
7
3
2
2
27
Aluminum bronze and solid...
200 - 220 HB
RBB22 40X37
C_RBB22
RBB22 40X37
40
50
70
7
3
2
2
37
Aluminum bronze and solid...
200 - 220 HB
RBB22 40X47
C_RBB22
RBB22 40X47
40
50
70
7
3
2
2
47
Aluminum bronze and solid...
200 - 220 HB
RBB22 50X38
C_RBB22
RBB22 50X38
50
62
90
8
2
2
2
38
Aluminum bronze and solid...
200 - 220 HB
RBB22 50X48
C_RBB22
RBB22 50X48
50
62
90
8
2
2
2
48
Aluminum bronze and solid...
200 - 220 HB
RBB22 50X58
C_RBB22
RBB22 50X58
50
62
90
8
2
2
2
58
Aluminum bronze and solid...
200 - 220 HB
RBB22 60X38
C_RBB22
RBB22 60X38
60
74
110
8
3
3
3
38
Aluminum bronze and solid...
200 - 220 HB
RBB22 60X68
C_RBB22
RBB22 60X68
60
74
110
10
3
3
3
68
Aluminum bronze and solid...
200 - 220 HB
RBB22 70X50
C_RBB22
RBB22 70X50
70
85
120
10
3
3
3
50
Aluminum bronze and solid...
200 - 220 HB
RBB22 70X80
C_RBB22
RBB22 70X80
70
85
120
10
3
3
3
80
Aluminum bronze and solid...
200 - 220 HB
RBB22 80X60
C_RBB22
RBB22 80X60
80
96
140
10
3
3
3
60
Aluminum bronze and solid...
200 - 220 HB
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SAF - Flanged Bushing
DAIDO METAL
22.01.2019
RBB-19 - Bush
Rigon
13.06.2024
D412 - Cone
AIRWORK
27.06.2022
ZE04BE_AE_BF - Oil free bushing (copper alloy)
HEFA
14.06.2024
AMC-352 - Adaptersleeves
Anderson-Negele Europe-Asia
29.07.2022
ZE02 - Oil free bushing (bronze casting)
HEFA
14.06.2024
ZE03 - Oil free bushing (bronze casting)
HEFA
14.06.2024
ZE05BC - Oil free bushing (copper alloy)
HEFA
14.06.2024
ZE01 - Oil free bushing (bronze casting)
HEFA
14.06.2024
SPC - Self lubricating bearings (Thin wall straight type)
STAMPINGMASTERS
21.06.2024
SPI - Self lubricating bearings (Straight type with oil groove)
STAMPINGMASTERS
21.06.2024
SN1799H - Ball retainer
STRACK
02.11.2023
BBEI - Bronze guide bushing with impregnated graphit inserts (AFNOR / CNOMO...
AMDL - Atelier Mécanique de La Lauch
06.10.2021
DBEI - Bronze guide bushing with impregnated graphit inserts
AMDL - Atelier Mécanique de La Lauch
06.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表