您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 50.2 - Retaining magnets, disc-shaped, with female thread
JW Winco
3.0 Machine parts
3.9 Holding with magnets
Retaining magnets, disc-shaped
GN 50.2
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_9/retaining_magnets_disc_shaped/gn50_2/gn_50_2.prj},{NB=Haltemagnet GN 50.2-HF-32-7-M4},{PARTNUMBER=GN 50.2-HF-32-7-M4},{ITEMID=50.2-HF-32-7-M4},{D1=32 ±0,1},{D1X=32},{D2=M4},{NDM=4},{H=7 +0,3/-0,2},{HX=7.0},{D3=8 ±0,2},{D3X=8.0},{L=8.0},{T=7},{NK=80},{WSVIS=Hartferrit},{R1HF=15.000},{R2HF=14.000},{R3HF=0.400},{TTHF=9.000},{CHAMHF=0.444},{R1SCND=15.000},{R2SCND=14.000},{R3SCND=0.400},{TTSCND=11.000},{CHAMSCND=0.555},{WEIGHT=0.0310},{CTN=8505110090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
NDM
[mm]
H
[mm]
HX
[mm]
D3
[mm]
D3X
[mm]
L
Length
[mm]
T
[mm]
NK
Nominal adhesive forces
[N]
WSVIS
Material of magnet
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining magnet GN 50.2-...
GN 50.2-SC-6-4,5-M3
6 ±0,1
M3
3
4,5 ±0,1
4.5
6 ±0,1
6.0
7.0
6
5
Samarium, cobalt
0.0020
8505110050
YES
Retaining magnet GN 50.2-...
GN 50.2-ND-6-4,5-M3
6 ±0,1
M3
3
4,5 ±0,1
4.5
6 ±0,1
6.0
7.0
6
5
Neodymium, iron, boron
0.0020
8505110070
YES
Retaining magnet GN 50.2-...
GN 50.2-SC-8-4,5-M3
8 ±0,1
M3
3
4,5 ±0,1
4.5
6 ±0,1
6.0
7.0
6
11
Samarium, cobalt
0.0030
8505110050
YES
Retaining magnet GN 50.2-...
GN 50.2-ND-8-4,5-M3
8 ±0,1
M3
3
4,5 ±0,1
4.5
6 ±0,1
6.0
7.0
6
13
Neodymium, iron, boron
0.0030
8505110070
YES
Retaining magnet GN 50.2-...
GN 50.2-HF-10-4,5-M3
10 ±0,1
M3
3
4,5 +0,2/-0,1
4.5
6 ±0,1
6.0
7.0
5
4
Hard ferrite
0.0030
8505110090
YES
Retaining magnet GN 50.2-...
GN 50.2-SC-10-4,5-M3
10 ±0,1
M3
3
4,5 ±0,1
4.5
6 ±0,1
6.0
7.0
6
20
Samarium, cobalt
0.0040
8505110050
YES
Retaining magnet GN 50.2-...
GN 50.2-ND-10-4,5-M3
10 ±0,1
M3
3
4,5 ±0,1
4.5
6 ±0,1
6.0
7.0
6
25
Neodymium, iron, boron
0.0040
8505110070
YES
Retaining magnet GN 50.2-...
GN 50.2-HF-13-4,5-M3
13 ±0,1
M3
3
4,5 +0,2/-0,1
4.5
6 ±0,1
6.0
7.0
5
10
Hard ferrite
0.0040
YES
Retaining magnet GN 50.2-...
GN 50.2-SC-13-4,5-M3
13 ±0,1
M3
3
4,5 ±0,1
4.5
6 ±0,1
6.0
7.0
6
40
Samarium, cobalt
0.0060
8505110050
YES
Retaining magnet GN 50.2-...
GN 50.2-ND-13-4,5-M3
13 ±0,1
M3
3
4,5 ±0,1
4.5
6 ±0,1
6.0
7.0
6
60
Neodymium, iron, boron
0.0050
8505110070
YES
Retaining magnet GN 50.2-...
GN 50.2-HF-16-4,5-M3
16 ±0,1
M3
3
4,5 +0,2/-0,1
4.5
6 ±0,1
6.0
7.0
5
18
Hard ferrite
0.0060
YES
Retaining magnet GN 50.2-...
GN 50.2-SC-16-4,5-M4
16 ±0,1
M4
4
4,5 ±0,1
4.5
6 ±0,1
6.0
7.0
6
60
Samarium, cobalt
0.0080
8505110050
YES
Retaining magnet GN 50.2-...
GN 50.2-ND-16-4,5-M4
16 ±0,1
M4
4
4,5 ±0,1
4.5
6 ±0,1
6.0
7.0
6
95
Neodymium, iron, boron
0.0070
8505110070
YES
Retaining magnet GN 50.2-...
GN 50.2-HF-20-6-M3
20 ±0,1
M3
3
6 +0,2/-0,1
6.0
6 ±0,1
6.0
7.0
5
30
Hard ferrite
0.0110
8505110090
YES
Retaining magnet GN 50.2-...
GN 50.2-SC-20-6-M4
20 ±0,1
M4
4
6 ±0,1
6.0
8 ±0,2
8.0
7.0
7
90
Samarium, cobalt
0.0160
8505110050
YES
Retaining magnet GN 50.2-...
GN 50.2-ND-20-6-M4
20 ±0,1
M4
4
6 ±0,1
6.0
8 ±0,2
8.0
7.0
7
140
Neodymium, iron, boron
0.0160
8505110070
YES
Retaining magnet GN 50.2-...
GN 50.2-HF-25-7-M4
25 ±0,1
M4
4
7 +0,3/-0,2
7.0
8 ±0,2
8.0
8.0
7
40
Hard ferrite
0.0200
8505110090
YES
Retaining magnet GN 50.2-...
GN 50.2-SC-25-7-M4
25 ±0,1
M4
4
7 ±0,2
7.0
8 ±0,2
8.0
7.0
7
150
Samarium, cobalt
0.0280
8505110050
YES
Retaining magnet GN 50.2-...
GN 50.2-ND-25-7-M4
25 ±0,1
M4
4
7 ±0,2
7.0
8 ±0,2
8.0
7.0
7
200
Neodymium, iron, boron
0.0250
8505110070
YES
Retaining magnet GN 50.2-...
GN 50.2-HF-32-7-M4
32 ±0,1
M4
4
7 +0,3/-0,2
7.0
8 ±0,2
8.0
8.0
7
80
Hard ferrite
0.0310
8505110090
YES
Retaining magnet GN 50.2-...
GN 50.2-SC-32-7-M5
32 ±0,1
M5
5
7 ±0,2
7.0
10 ±0,2
10.0
8.5
8
220
Samarium, cobalt
0.0470
8505110050
YES
Retaining magnet GN 50.2-...
GN 50.2-ND-32-7-M5
32 ±0,1
M5
5
7 ±0,2
7.0
10 ±0,2
10.0
8.5
8
350
Neodymium, iron, boron
0.0450
8505110070
YES
Retaining magnet GN 50.2-...
GN 50.2-HF-36-7,7-M4
36 +0,2/-0,1
M4
4
7,7 +0,3/-0,2
7.7
8 ±0,2
8.0
8.3
7
100
Hard ferrite
0.0420
85051100
YES
Retaining magnet GN 50.2-...
GN 50.2-HF-40-8-M4
40 +0,2/-0,1
M4
4
8 +0,3/-0,2
8.0
8 ±0,2
8.0
8.5
7
125
Hard ferrite
0.0570
85051100
YES
Retaining magnet GN 50.2-...
GN 50.2-HF-40-8-M5
40 +0,2/-0,1
M5
5
8 +0,3/-0,2
8.0
10 ±0,2
10.0
10.0
8
125
Hard ferrite
0.0610
8505110090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 314 - Stainless Steel-Locking pins with L-Handle, lockable, Identificati...
JW Winco
25.06.2024
GN 814 - Stainless Steel-Indexing plungers, Type A, front locking
JW Winco
25.06.2024
GN 50.4 - Retaining magnets, disc-shaped, with bore
JW Winco
25.06.2024
MF - Cabinet U Handles with Counterbored Mounting Holes Metric
JW Winco
25.06.2024
DIN 508 - T-Nuts
JW Winco
25.06.2024
GN 730 - Ledge handles
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表