您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 98 - Revolving handles, Type D
JW Winco
1.0 Operating parts
1.1 Operating with handles and knobs
Revolving handles
DIN 98
DIN 98 D
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_1/revolving_handles/din98/din98_d/din98_d.prj},{NB=Drehbarer Ballengriff DIN 98-ST-25-D},{PARTNUMBER=DIN 98-ST-25-D},{ITEMID=25WG57/D},{WS=ST},{WERKSTOFF=Stahl(ST)},{D1=25},{D2=10},{D3=0},{D4=16},{L1=75},{L2=14},{L3=8.0},{SW=5},{D5=15},{D6=21},{E=30},{L4=6.5},{R1=5},{R2=50.0},{R3=24},{WEIGHT=0.1920},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
WS
Material
ⁿ/ₐ
WERKSTOFF
ⁿ/ₐ
D1
[mm]
D2
[mm]
D4
d4 h13
[mm]
L1
~
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Revolving handle DIN 98-S...
DIN 98-ST-16-D
ST
Stahl(ST)
16
7
10
49
11
5.5
0.0530
8487900080
YES
Revolving handle DIN 98-A...
DIN 98-AL-16-D
AL
Aluminium(AL)
16
7
10
49
11
5.5
0.0330
8487900080
YES
Revolving handle DIN 98-K...
DIN 98-KT-16-D
KT
Thermoplast(KT)
16
7
10
49
11
5.5
0.0230
8487900080
YES
Revolving handle DIN 98-S...
DIN 98-ST-20-D
ST
Stahl(ST)
20
8
13
61
13
6.0
0.1060
8487900080
YES
Revolving handle DIN 98-A...
DIN 98-AL-20-D
AL
Aluminium(AL)
20
8
13
61
13
6.0
0.0630
8487900080
YES
Revolving handle DIN 98-K...
DIN 98-KT-20-D
KT
Thermoplast(KT)
20
8
13
61
13
6.0
0.0430
8487900080
YES
Revolving handle DIN 98-S...
DIN 98-ST-25-D
ST
Stahl(ST)
25
10
16
75
14
8.0
0.1920
8487900080
YES
Revolving handle DIN 98-A...
DIN 98-AL-25-D
AL
Aluminium(AL)
25
10
16
75
14
8.0
0.1100
8487900080
YES
Revolving handle DIN 98-K...
DIN 98-KT-25-D
KT
Thermoplast(KT)
25
10
16
75
14
8.0
0.0740
8487900080
YES
Revolving handle DIN 98-S...
DIN 98-ST-32-D
ST
Stahl(ST)
32
13
20
95
21
10.5
0.3900
8487900080
YES
Revolving handle DIN 98-A...
DIN 98-AL-32-D
AL
Aluminium(AL)
32
13
20
95
21
10.5
0.2170
8487900080
YES
Revolving handle DIN 98-K...
DIN 98-KT-32-D
KT
Thermoplast(KT)
32
13
20
95
21
10.5
0.1540
8487900080
YES
Revolving handle DIN 98-S...
DIN 98-ST-36-D
ST
Stahl(ST)
36
16
22
106
26
11.0
0.5510
8487900080
YES
Revolving handle DIN 98-A...
DIN 98-AL-36-D
AL
Aluminium(AL)
36
16
22
106
26
11.0
0.3210
8487900080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HQCD Series - HQCD Series - (0,50 mm) .0197" Q Strip® High Speed Coax Cable...
Samtec
15.04.2021
K0122 - Adjustable Handles Modern Design Style, Zinc, bolts and internal co...
KIPP USA
11.06.2024
DIN 98 - Revolving handles, Type D
Ganter
19.06.2024
GN 1450 - Edelstahl-Telescopic slides, Type F, with rubber stop, locking de...
JW Winco
25.06.2024
Stainlees-Steel Type SR-WM
THK CO.,LTD.
23.05.2024
K0122 - Adjustable Handles Modern Design Style, Zinc, inserts and internal ...
KIPP USA
05.06.2024
K1405 - Magnets raw with hole NdFeB, disc form
KIPP
23.05.2024
EN 676 - Ergostyle® Knurled Knobs with Tapped Insert Inch
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表