您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RGM - GOLFARI RGM
Rigon
Accessories
Bolts
Lifting eye bolt
Powered by
CAD模型選擇
{rigon/90_accessori/a8/e9/rgm.prj},{NB=RGM M030},{SIG=RGOLMA},{COD=RGM M030},{A=M 30},{AX=30},{AVERS=1.000},{PASSO=3,5},{B=22},{C=65},{D=24},{E=45.0},{F=60},{G=109},{H=108},{CSP=180},{GG=1660},{WLL1=3200},{WLL2=2300},{MAT=C.15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
A
ⁿ/ₐ
PASSO
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
ⁿ/ₐ
H
[mm]
CSP
Positioning tightening unit
[Nm]
GG
ⁿ/ₐ
WLL1
[kg]
WLL2
[kg]
MAT
Material
ⁿ/ₐ
RGM M006
RGOLMA
RGM M006
M 6
1
6
14
6
11.0
14
27
26
2
20
75
50
C.15
RGM M008
RGOLMA
RGM M008
M 8
1,25
6
20
8
13.0
20
36
36
5
60
140
100
C.15
RGM M010
RGOLMA
RGM M010
M 10
1,5
8
25
10
17.0
25
45
45
10
110
230
170
C.15
RGM M012
RGOLMA
RGM M012
M 12
1,75
10
30
12
20.5
30
53
54
17
180
340
240
C.15
RGM M014
RGOLMA
RGM M014
M 14
2
10
30
12
20.5
30
53
54
27
190
480
320
C.15
RGM M016
RGOLMA
RGM M016
M 16
2
12
35
14
27.0
35
62
63
42
280
700
500
C.15
RGM M018
RGOLMA
RGM M018
M 18
2,5
12
35
14
27.0
35
62
63
58
290
930
590
C.15
RGM M020
RGOLMA
RGM M020
M 20
2,5
14
40
16
30.0
40
71
72
83
450
1200
860
C.15
RGM M022
RGOLMA
RGM M022
M 22
2,5
14
40
16
30.0
40
71
72
100
465
1450
1000
C.15
RGM M024
RGOLMA
RGM M024
M 24
3
18
50
20
36.0
50
90
90
120
740
1800
1290
C.15
RGM M027
RGOLMA
RGM M027
M 27
3
18
55
21
41.0
55
100
96
150
1015
2400
1750
C.15
RGM M030
RGOLMA
RGM M030
M 30
3,5
22
65
24
45.0
60
109
108
180
1660
3200
2300
C.15
RGM M033
RGOLMA
RGM M033
M 33
3,5
26
75
28
54.0
70
128
126
200
2625
3900
2800
C.15
RGM M033X3,5
RGOLMA
RGM M033X3,5
M 33
2
26
75
28
54.0
70
128
126
200
2625
3900
2800
C.15
RGM M036
RGOLMA
RGM M036
M 36
4
26
75
28
54.0
70
128
126
240
2650
4600
3300
C.15
RGM M036X3
RGOLMA
RGM M036X3
M 36
3
26
75
28
54.0
70
128
126
240
2650
4600
3300
C.15
RGM M042X4,5
RGOLMA
RGM M042X4,5
M 42
4,5
30
85
32
63.0
80
147
144
300
4030
6300
4500
C.15
RGM M042X3
RGOLMA
RGM M042X3
M 42
3
30
85
32
63.0
80
147
144
300
4030
6300
4500
C.15
RGM M048
RGOLMA
RGM M048
M 48
5
35
100
38
68.0
90
168
166
400
6380
8600
6100
C.15
RGM M048X3
RGOLMA
RGM M048X3
M 48
3
35
100
38
68.0
90
168
166
400
6380
8600
6100
C.15
RGM M056
RGOLMA
RGM M056
M 56
5,5
38
110
42
78.0
100
187
184
600
8800
11500
8200
C.15
RGM M056X4
RGOLMA
RGM M056X4
M 56
4
38
110
42
78.0
100
187
184
600
8800
11500
8200
C.15
RGM M064
RGOLMA
RGM M064
M 64
6
42
120
48
90.0
110
208
206
1000
12400
16000
11000
C.15
RGM M064X6
RGOLMA
RGM M064X6
M 64
4
42
120
48
90.0
110
208
206
1000
12400
16000
11000
C.15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R0172 - Golfari Normali - GOLFARE DIN580
PlaSteel
17.06.2021
Z4038 - Ring bolt (DIN 580)
STRACK
14.03.2023
07695 - Ring bolts rotatable high-strength grade 10
norelem
30.05.2024
T - Electric Motor Three phase series
Motovario
19.06.2023
C903X H.T. - H.T. STAINLESS STEEL ROTATING RESTRAINING DEVICE WITH SCREW ( ...
CARCANO
27.05.2022
V.4PO - Marine hardware, closing fittings EYE BOLT WITH METRIC THREAD Inox ...
FG INOX
16.02.2017
CHIC, SCHI - Lifting Eye Bolts
Misumi
03.06.2021
K0769 - Ring bolts rotatable high-strength grade 10
KIPP
27.05.2024
BN 257 - Lifting eye bolts (DIN 580; ~ISO 3266), C15E, plain
Bossard Catalog
31.10.2023
DIN 580 A4 - Stainless Steel-Lifting eye bolts
Ganter
19.06.2024
WTGSX - GOLFARI DI SOLLEVAMENTO WTGS-001X
ETA
18.06.2024
K2178 - Hoist ring
KIPP
04.06.2024
DIN 444-AUGENSCHRAUBEN - Swing Bolts similar to DIN 444, Steel black oxide ...
MÄDLER
26.04.2024
DIN 580 (ISO 3266) - FN 242 - rostfrei A2 - Ring bolts
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表