您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RGPP - Grub screw
Rigon
Accessories
Bolts
Screws
Powered by
CAD模型選擇
{rigon/90_accessori/a8/f3/rgpp.prj},{NB=RGPP M 10x 90},{IDNR=},{SIG=RGPP},{COD=RGPP 10X090},{CODEX=10X090},{D=M 10x1.5},{DX=10},{L=90},{D1=7.0},{S=5.0},{CS=36.00},{MAT=Acciaio legato ad alta resistenza},{HD=45 HRC minimo},{TR=Brunitura}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D
Ø d G7
ⁿ/ₐ
L
Length
[mm]
D1
d1 max
[mm]
S
s
[mm]
CS
C.S.
[Nm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
TR
Surface treatment
ⁿ/ₐ
RGPP M 3x 3
RGPP
RGPP 03X003
M 3x0.5
3
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 3x 4
RGPP
RGPP 03X004
M 3x0.5
4
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 3x 5
RGPP
RGPP 03X005
M 3x0.5
5
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 3x 6
RGPP
RGPP 03X006
M 3x0.5
6
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 3x 8
RGPP
RGPP 03X008
M 3x0.5
8
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 3x 10
RGPP
RGPP 03X010
M 3x0.5
10
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 3x 12
RGPP
RGPP 03X012
M 3x0.5
12
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 3x 14
RGPP
RGPP 03X014
M 3x0.5
14
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 3x 16
RGPP
RGPP 03X016
M 3x0.5
16
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 3x 18
RGPP
RGPP 03X018
M 3x0.5
18
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 3x 20
RGPP
RGPP 03X020
M 3x0.5
20
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 3x 25
RGPP
RGPP 03X025
M 3x0.5
25
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 3x 30
RGPP
RGPP 03X030
M 3x0.5
30
2.0
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 4x 3
RGPP
RGPP 04X003
M 4x0.7
3
2.0
2.0
2.20
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 4x 4
RGPP
RGPP 04X004
M 4x0.7
4
2.5
2.0
2.20
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 4x 5
RGPP
RGPP 04X005
M 4x0.7
5
2.5
2.0
2.20
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 4x 6
RGPP
RGPP 04X006
M 4x0.7
6
2.5
2.0
2.20
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 4x 8
RGPP
RGPP 04X008
M 4x0.7
8
2.5
2.0
2.20
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 4x 10
RGPP
RGPP 04X010
M 4x0.7
10
2.5
2.0
2.20
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 4x 12
RGPP
RGPP 04X012
M 4x0.7
12
2.5
2.0
2.20
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 4x 14
RGPP
RGPP 04X014
M 4x0.7
14
2.5
2.0
2.20
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 4x 16
RGPP
RGPP 04X016
M 4x0.7
16
2.5
2.0
2.20
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 4x 18
RGPP
RGPP 04X018
M 4x0.7
18
2.5
2.0
2.20
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 4x 20
RGPP
RGPP 04X020
M 4x0.7
20
2.5
2.0
2.20
High-strength alloy steel
45 HRC minimum
Bluing
RGPP M 4x 25
RGPP
RGPP 04X025
M 4x0.7
25
2.5
2.0
2.20
High-strength alloy steel
45 HRC minimum
Bluing
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KBLIJ KBLMJ - Steel ball
PRiCi FA
17.10.2023
B0120 - Grub screws with flat point hexagon socket DIN EN ISO 4026
Blohm
03.06.2024
07420 - Spherical washers DIN 6319, edition 10/01
norelem
30.05.2024
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
RTB13 - Guide bush for ball cage
Rigon
06.10.2023
BN 503 - Hex head screws fully threaded (~DIN 933; ~ISO 4017), brass, nicke...
Bossard Catalog
31.10.2023
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
RGR - Screw shank adjusted
Rigon
13.06.2024
506 - Bearings
Hallite
05.03.2024
Anchor rod - Anchor rod MIT-S
Mungo Befestigungstechnik
25.04.2023
JIS B 1181 S1 - Hexagon nuts, style 1 - coarse
Chinese Manufacturers
27.05.2014
GB/T 80-2007 - Hexagon socket set screws with cup point
Chinese Manufacturers
21.05.2014
DIN 912 - Cylinder head screws cap screws
Roehm
18.10.2023
GN 913.5-INOX - ELESA-Grub screws
Elesa
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表