您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 580 - Ring bolts
Fabory
11 Hook & eye products
Powered by
CAD模型選擇
{fabory/11_hook_and_eye_products/din_580.prj},{NB=Ringschraube DIN 580 M22 16010.220.001(High)},{CNSORDERNO=16010.220.001},{D=22.000},{L=30.000},{FABNETWEIGHT=464.400},{PACKAGING=5},{VARIANT=0},{P=2.500},{DW=40.000},{DK=72.000},{DK1=40.000},{C=14.000},{G=5.000},{DG=16.400},{H=71.000},{K=16.000},{M=19.000},{R1=8.000},{R2=2.000},{R3=1.600},{NENNID=M22},{BRAND=Fabory},{STANDARD=DIN 580},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Steel},{GRADE=C15E},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO3266,BS4278,NEN1927},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492584007},{INTRASTATCODE=7318130090},{ECLASS=23-11-06-20},{UNSPSC=31161610},{ETIM=EC002367},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length ±1/2 IT 15
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
DW
Diameter of the bearing face
[mm]
DK
Ring outer diameter
[mm]
DK1
Ring inner diameter
[mm]
C
Height of plate lug (or thickness of the flange or collar)
[mm]
G
Width of undercut
[mm]
DG
Clear diameter of the stitch h13
[mm]
H
Wing height
[mm]
K
Ring diameter top
[mm]
M
Ring diameter bottom
[mm]
R1
Radius 1
[mm]
R2
Radius 2
[mm]
R3
Radius 3
[mm]
Ring bolt DIN 580 M6
16000.060.001
M6
6.000
13.000
Fabory
DIN 580
Steel
C15E
Plain
0.05190
ISO3266,BS4278,NEN1927
Y
7318130090
23-11-06-20
31161610
EC002367
25
4.773
1.000
20.000
36.000
20.000
6.000
2.500
6.000
36.000
8.000
10.000
4.000
1.000
1.000
Ring bolt DIN 580 M8
16000.080.001
M8
8.000
13.000
Fabory
DIN 580
Steel
C15E
Plain
0.05190
ISO3266,BS4278,NEN1927
Y
8715492583666
7318130090
23-11-06-20
31161610
EC002367
25
6.466
1.250
20.000
36.000
20.000
6.000
2.500
6.000
36.000
8.000
10.000
4.000
1.000
1.000
Ring bolt DIN 580 M10
16000.100.001
M10
10.000
17.000
Fabory
DIN 580
Steel
C15E
Plain
0.10544
ISO3266,BS4278,NEN1927
Y
8715492583673
7318130090
23-11-06-20
31161610
EC002367
25
8.160
1.500
25.000
45.000
25.000
8.000
3.000
7.700
45.000
10.000
12.000
4.000
1.000
1.000
Ring bolt DIN 580 M12
16000.120.001
M12
12.000
20.500
Fabory
DIN 580
Steel
C15E
Plain
0.18000
ISO3266,BS4278,NEN1927
Y
8715492583680
7318130090
23-11-06-20
31161610
EC002367
25
9.853
1.750
30.000
54.000
30.000
10.000
3.500
9.400
53.000
12.000
14.000
6.000
2.000
1.200
Ring bolt DIN 580 M14
16000.140.001
M14
14.000
20.500
Fabory
DIN 580
Steel
C15E
Plain
0.18000
ISO3266,BS4278,NEN1927
Y
8715492583680
7318130090
23-11-06-20
31161610
EC002367
10
11.546
2.000
30.000
54.000
30.000
10.000
3.500
9.400
53.000
12.000
14.000
6.000
2.000
1.200
Ring bolt DIN 580 M16
16000.160.001
M16
16.000
27.000
Fabory
DIN 580
Steel
C15E
Plain
0.30860
ISO3266,BS4278,NEN1927
Y
8715492583703
7318130090
23-11-06-20
31161610
EC002367
10
13.546
2.000
35.000
63.000
35.000
12.000
4.000
13.000
62.000
14.000
16.000
6.000
2.000
1.200
Ring bolt DIN 580 M18
16000.180.001
M18
18.000
27.000
Fabory
DIN 580
Steel
C15E
Plain
0.30860
ISO3266,BS4278,NEN1927
Y
8715492583703
7318130090
23-11-06-20
31161610
EC002367
10
14.933
2.500
35.000
63.000
35.000
12.000
4.000
13.000
62.000
14.000
16.000
6.000
2.000
1.200
Ring bolt DIN 580 M20
16000.200.001
M20
20.000
30.000
Fabory
DIN 580
Steel
C15E
Plain
0.45000
ISO3266,BS4278,NEN1927
Y
8715492583727
7318130090
23-11-06-20
31161610
EC002367
10
16.933
2.500
40.000
72.000
40.000
14.000
5.000
16.400
71.000
16.000
19.000
8.000
2.000
1.600
Ring bolt DIN 580 M22
16000.220.001
M22
22.000
30.000
Fabory
DIN 580
Steel
C15E
Plain
0.45000
ISO3266,BS4278,NEN1927
Y
8715492583727
7318130090
23-11-06-20
31161610
EC002367
5
18.933
2.500
40.000
72.000
40.000
14.000
5.000
16.400
71.000
16.000
19.000
8.000
2.000
1.600
Ring bolt DIN 580 M24
16000.240.001
M24
24.000
36.000
Fabory
DIN 580
Steel
C15E
Plain
0.86000
ISO3266,BS4278,NEN1927
Y
8715492583741
7318130090
23-11-06-20
31161610
EC002367
5
20.319
3.000
50.000
90.000
50.000
18.000
6.000
19.600
90.000
20.000
24.000
12.000
2.000
2.000
Ring bolt DIN 580 M27
16000.270.001
M27
27.000
36.000
Fabory
DIN 580
Steel
C15E
Plain
0.86000
ISO3266,BS4278,NEN1927
Y
8715492583741
7318130090
23-11-06-20
31161610
EC002367
5
23.319
3.000
50.000
90.000
50.000
18.000
6.000
19.600
90.000
20.000
24.000
12.000
2.000
2.000
Ring bolt DIN 580 M30
16000.300.001
M30
30.000
45.000
Fabory
DIN 580
Steel
C15E
Plain
1.66000
ISO3266,BS4278,NEN1927
Y
8715492583765
7318130090
23-11-06-20
31161610
EC002367
1
25.706
3.500
65.000
108.000
60.000
22.000
7.000
25.000
109.000
24.000
28.000
15.000
3.000
2.000
Ring bolt DIN 580 M33
16000.330.001
M33
33.000
45.000
Fabory
DIN 580
Steel
C15E
Plain
1.66000
ISO3266,BS4278,NEN1927
Y
8715492583765
7318130090
23-11-06-20
31161610
EC002367
1
28.706
3.500
65.000
108.000
60.000
22.000
7.000
25.000
109.000
24.000
28.000
15.000
3.000
2.000
Ring bolt DIN 580 M36
16000.360.001
M36
36.000
54.000
Fabory
DIN 580
Steel
C15E
Plain
2.65000
ISO3266,BS4278,NEN1927
Y
8715492583789
7318130090
23-11-06-20
31161610
EC002367
1
31.093
4.000
75.000
126.000
70.000
26.000
8.000
30.300
128.000
28.000
32.000
18.000
3.000
2.000
Ring bolt DIN 580 M39
16000.390.001
M39
39.000
54.000
Fabory
DIN 580
Steel
C15E
Plain
2.65000
ISO3266,BS4278,NEN1927
Y
8715492583789
7318130090
23-11-06-20
31161610
EC002367
1
34.093
4.000
75.000
126.000
70.000
26.000
8.000
30.300
128.000
28.000
32.000
18.000
3.000
2.000
Ring bolt DIN 580 M42
16000.420.001
M42
42.000
63.000
Fabory
DIN 580
Steel
C15E
Plain
4.14600
ISO3266,BS4278,NEN1927
Y
8715492583802
7318130090
23-11-06-20
31161610
EC002367
1
36.479
4.500
85.000
144.000
80.000
30.000
9.000
35.600
147.000
32.000
38.000
20.000
3.000
2.500
Ring bolt DIN 580 M45
16000.450.001
M45
45.000
63.000
Fabory
DIN 580
Steel
C15E
Plain
4.14600
ISO3266,BS4278,NEN1927
Y
8715492583802
7318130090
23-11-06-20
31161610
EC002367
1
39.479
4.500
85.000
144.000
80.000
30.000
9.000
35.600
147.000
32.000
38.000
20.000
3.000
2.500
Ring bolt DIN 580 M48
16000.480.001
M48
48.000
68.000
Fabory
DIN 580
Steel
C15E
Plain
6.38000
ISO3266,BS4278,NEN1927
Y
8715492583819
7318130090
23-11-06-20
31161610
EC002367
1
41.866
5.000
100.000
166.000
90.000
35.000
10.000
41.000
168.000
38.000
46.000
22.000
4.000
2.500
Ring bolt DIN 580 M52
16000.520.001
M52
52.000
78.000
Fabory
DIN 580
Steel
C15E
Plain
6.38000
ISO3266,BS4278,NEN1927
Y
8715492583819
7318130090
23-11-06-20
31161610
EC002367
1
45.866
5.000
110.000
184.000
100.000
38.000
11.000
48.300
187.000
42.000
50.000
25.000
4.000
3.000
Ring bolt DIN 580 M56
16000.560.001
M56
56.000
78.000
Fabory
DIN 580
Steel
C15E
Plain
8.80000
ISO3266,BS4278,NEN1927
Y
8715492583826
7318130090
23-11-06-20
31161610
EC002367
1
49.252
5.500
110.000
184.000
100.000
38.000
11.000
48.300
187.000
42.000
50.000
25.000
4.000
3.000
Ring bolt DIN 580 M64
16000.640.001
M64
64.000
90.000
Fabory
DIN 580
Steel
C15E
Plain
12.40000
ISO3266,BS4278,NEN1927
Y
8715492583833
7318130090
23-11-06-20
31161610
EC002367
1
56.639
6.000
120.000
206.000
110.000
42.000
12.000
55.700
208.000
48.000
58.000
25.000
4.000
3.000
Ring bolt DIN 580 M72
16000.720.001
M72X6,00
72.000
100.000
Fabory
DIN 580
Steel
C15E
Plain
23.30000
ISO3266,BS4278,NEN1927
Y
8715492583840
7318130090
23-11-06-20
31161610
EC002367
1
64.639
6.000
150.000
260.000
140.000
50.000
12.000
63.700
260.000
60.000
72.000
35.000
4.000
3.000
Ring bolt DIN 580 M6
16010.060.001
M6
6.000
13.000
Fabory
DIN 580
Steel
C15E
Zinc plated
0.05660
ISO3266,BS4278,NEN1927
Y
8715492583956
7318130090
23-11-06-20
31161610
EC002367
25
4.773
1.000
20.000
36.000
20.000
6.000
2.500
6.000
36.000
8.000
10.000
4.000
1.000
1.000
Ring bolt DIN 580 M8
16010.080.001
M8
8.000
13.000
Fabory
DIN 580
Steel
C15E
Zinc plated
0.05660
ISO3266,BS4278,NEN1927
Y
8715492583956
7318130090
23-11-06-20
31161610
EC002367
25
6.466
1.250
20.000
36.000
20.000
6.000
2.500
6.000
36.000
8.000
10.000
4.000
1.000
1.000
Ring bolt DIN 580 M10
16010.100.001
M10
10.000
17.000
Fabory
DIN 580
Steel
C15E
Zinc plated
0.11000
ISO3266,BS4278,NEN1927
Y
8715492583963
7318130090
23-11-06-20
31161610
EC002367
25
8.160
1.500
25.000
45.000
25.000
8.000
3.000
7.700
45.000
10.000
12.000
4.000
1.000
1.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 582 - Eye nuts
Fabory
13.02.2023
DIN 582 v2 - Eye nuts
Fabory
13.02.2023
DIN 555 - Hexagon nuts
Fabory
13.02.2023
DIN 137 B - Lock washers, corrugated
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN ≈6928 C - Hexagon self tapping screw
Fabory
13.02.2023
DIN 557 - Square nuts
Fabory
13.02.2023
DIN 580 ST - Liftig eye bolts, Steel
Elesa+Ganter
28.03.2024
DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
Fabory
13.02.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN ≈1480 - Spannschlossmuttern geschmiedet
Fabory
13.02.2023
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
DIN 126 - Washers, product grade C, primarily for hexagon bolts and nuts
Fabory
13.02.2023
DIN ≈580 (1957) - Ring bolts
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表