您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ROC-NIN-046 - Lock & Flange Nuts - Metal with Nylon Insert
Essentra Components
Fasteners
Nuts
Lock & Flange Nuts
Lock & Flange Nuts - Metal with Nylon Insert
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k05000000/l3_k05070000/p090285/roc-nin-046.prj},{NB=ROC-NIN-12},{PN=ROC-NIN-12},{AMERSID=1150395},{APACID=-},{EMEAID=-},{SIZE=3/4-10},{ND=0.75000},{WIDTHACROSSFLATS=1.06250000},{HEIGHT=0.87500000},{MINORTHREADSKETC=0.66300},{PITCHHELIXSPIRAL=0.10000},{HEIGHTXEXTRUDE1=0.70312},{XEXTRUDE2=0.17188},{VSKETCH2=1.06250},{SKETCH5=0.90600},{TCUTEXTRUDE2=0.01563},{FILLET1=0.06250},{FILLET2=0.01563},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
WIDTHACROSSFLATS
Width Across Flats
[Inch]
HEIGHT
Height
[Inch]
ROC-NIN-046
ROC-NIN-046
1150390
-
-
4-40
1/4
9/64
ROC-NIN-048
ROC-NIN-048
1150391
-
-
6-32
5/16
11/64
ROC-NIN-050
ROC-NIN-050
1150392
-
-
8-32
11/32
15/64
ROC-NIN-3
ROC-NIN-3
1150404
-
-
10-24
3/8
15/64
ROC-NIN-052
ROC-NIN-052
1150393
-
-
12-24
7/16
5/16
ROC-NIN-4
ROC-NIN-4
1150409
-
-
1/4-20
7/16
5/16
ROC-NIN-5
ROC-NIN-5
1150410
-
-
5/16-18
1/2
11/32
ROC-NIN-6
ROC-NIN-6
1150411
-
-
3/8-16
9/16
29/64
ROC-NIN-7
ROC-NIN-7
1150412
-
-
7/16-14
5/8
29/64
ROC-NIN-8
ROC-NIN-8
1150413
-
-
1/2-13
3/4
19/32
ROC-NIN-9
ROC-NIN-9
1150414
-
-
9/16-12
7/8
41/64
ROC-NIN-10
ROC-NIN-10
1150394
-
-
5/8-11
15/16
3/4
ROC-NIN-12
ROC-NIN-12
1150395
-
-
3/4-10
1 1/16
7/8
ROC-NIN-14
ROC-NIN-14
1150396
-
-
7/8-8
1 1/4
63/64
ROC-NIN-16
ROC-NIN-16
1150397
-
-
1-8
1 1/2
1 3/64
ROC-NIN-23
ROC-NIN-23
1150398
-
-
10-32
3/8
15/64
ROC-NIN-24
ROC-NIN-24
1150399
-
-
1/4-28
7/16
5/16
ROC-NIN-25
ROC-NIN-25
1150400
-
-
5/16-24
1/2
11/32
ROC-NIN-26
ROC-NIN-26
1150401
-
-
3/8-24
9/16
29/64
ROC-NIN-27
ROC-NIN-27
1150402
-
-
7/16-20
5/8
29/64
ROC-NIN-28
ROC-NIN-28
1150403
-
-
1/2-20
3/4
19/32
ROC-NIN-29
ROC-NIN-29
1092119
-
-
9/16-18
7/8
41/64
ROC-NIN-30
ROC-NIN-30
1150405
-
-
5/8-18
15/16
3/4
ROC-NIN-32
ROC-NIN-32
1150406
-
-
3/4-16
1 1/16
7/8
ROC-NIN-34
ROC-NIN-34
1150407
-
-
7/8-14
1 1/4
63/64
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ROC-4152-029 - Standard Hex Nuts - Metal
Essentra Components
23.07.2014
C0318 - Nut
Brennan Industries
28.01.2021
TR-30 - Threaded Rod Stock
Essentra Components
18.08.2014
SKINDICHT® MA-PG/M - Adapter PG-Metric
LAPP
10.06.2024
C-D/C-DPR - Cutting ring
Conexa
02.08.2013
M EO-3 - Nut
Parker
29.02.2024
C0319 - Ferrule
Brennan Industries
28.01.2021
Union nuts - Tube connection part, DIN 3870-ALL, ISO 8434-1-N
VOSS
11.04.2023
C-B4 - Cutting ring
Conexa
02.08.2013
N000025B - Nylon Nut (one) (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
FS0318 - Nut
Brennan Industries
28.01.2021
2SVA Schneidringe - Tube connection part, ISO 8434-1-CR
VOSS
11.04.2023
3747, 3748, 3749, 3750, 3751, 3752, 3753, 3754, 3755 - Flanged Hex Head Bol...
80/20
09.11.2023
BN 48718 - Hex flange bolts, Partial thread and coarse thread, Steel, Grade...
Bossard Inch
29.11.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表