您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T301-1995-53000u - 滚动轴承 推力球轴承 外形尺寸
Chinese Manufacturers
澎利轴承
Powered by
CAD模型選擇
{chinese_manufacturers/wpl/gb301-1995-53000u.prj},{NB=Rolling bearings 53309U GB/T301-1995},{IDNR=},{CODE=53309U},{D=45.000},{DD=85.000},{T2=30.100},{D1=47.000},{DD1=85.000},{RR=64.000},{A=25.000},{R=1.000},{T3=33.000},{D3=65.000},{DD3=90.000},{C=10.000},{SERIES=13}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
CODE
[mm]
D
[mm]
DD
[mm]
T2
[mm]
D1
[mm]
DD1
[mm]
RR
[mm]
A
[mm]
R
[mm]
T3
[mm]
D3
[mm]
DD3
[mm]
C
[mm]
SERIES
[mm]
滚动轴承 53200U GB/T 301-1995
53200U
10.000
26.000
11.600
12.000
26.000
22.000
8.500
0.600
13.000
18.000
28.000
3.500
12
滚动轴承 53201U GB/T 301-1995
53201U
12.000
28.000
11.400
14.000
28.000
25.000
11.500
0.600
13.000
20.000
30.000
3.500
12
滚动轴承 53202U GB/T 301-1995
53202U
15.000
32.000
13.300
17.000
32.000
28.000
12.000
0.600
15.000
24.000
35.000
4.000
12
滚动轴承 53203U GB/T 301-1995
53203U
17.000
35.000
13.200
19.000
35.000
32.000
16.000
0.600
15.000
26.000
38.000
4.000
12
滚动轴承 53204U GB/T 301-1995
53204U
20.000
40.000
14.700
22.000
40.000
36.000
18.000
0.600
17.000
30.000
42.000
5.000
12
滚动轴承 53205U GB/T 301-1995
53205U
25.000
47.000
16.700
27.000
47.000
40.000
19.000
0.600
19.000
36.000
50.000
5.500
12
滚动轴承 53026U GB/T 301-1995
53026U
30.000
52.000
17.800
32.000
52.000
45.000
22.000
0.600
20.000
42.000
55.000
5.500
12
滚动轴承 53207U GB/T 301-1995
53207U
35.000
62.000
19.900
37.000
62.000
50.000
24.000
1.000
22.000
48.000
65.000
7.000
12
滚动轴承 53208U GB/T 301-1995
53208U
40.000
68.000
20.300
42.000
68.000
56.000
28.500
1.000
23.000
55.000
72.000
7.000
12
滚动轴承 53209U GB/T 301-1995
53209U
45.000
73.000
21.300
47.000
73.000
56.000
26.000
1.000
24.000
60.000
78.000
7.500
12
滚动轴承 53210U GB/T 301-1995
53210U
50.000
78.000
23.500
52.000
78.000
64.000
32.500
1.000
26.000
62.000
82.000
7.500
12
滚动轴承 53211U GB/T 301-1995
53211U
55.000
90.000
27.300
57.000
90.000
72.000
35.000
1.000
30.000
72.000
95.000
9.000
12
滚动轴承 53212U GB/T 301-1995
53212U
60.000
95.000
28.000
62.000
95.000
72.000
32.500
1.000
31.000
78.000
100.000
9.000
12
滚动轴承 53213U GB/T 301-1995
53213U
65.000
100.000
28.700
67.000
100.000
80.000
40.000
1.000
32.000
82.000
105.000
9.000
12
滚动轴承 53214U GB/T 301-1995
53214U
70.000
105.000
28.800
72.000
105.000
80.000
38.000
1.000
32.000
88.000
110.000
9.000
12
滚动轴承 53215U GB/T 301-1995
53215U
75.000
110.000
28.300
77.000
110.000
90.000
49.000
1.000
32.000
92.000
115.000
9.500
12
滚动轴承 53216U GB/T 301-1995
53216U
80.000
115.000
29.500
82.000
115.000
90.000
46.000
1.000
33.000
98.000
120.000
10.000
12
滚动轴承 53217U GB/T 301-1995
53217U
85.000
125.000
33.100
88.000
125.000
100.000
52.000
1.000
37.000
105.000
130.000
11.000
12
滚动轴承 53218U GB/T 301-1995
53218U
90.000
135.000
38.500
93.000
135.000
100.000
45.000
1.100
42.000
110.000
140.000
13.500
12
滚动轴承 53220U GB/T 301-1995
53220U
100.000
150.000
40.900
103.000
150.000
112.000
52.000
1.100
45.000
125.000
155.000
14.000
12
滚动轴承 53222U GB/T 301-1995
53222U
110.000
160.000
40.200
113.000
160.000
125.000
65.000
1.100
45.000
135.000
165.000
14.000
12
滚动轴承 53224U GB/T 301-1995
53224U
115.000
170.000
40.800
123.000
170.000
125.000
61.000
1.100
46.000
145.000
175.000
15.000
12
滚动轴承 53226U GB/T 301-1995
53226U
125.000
190.000
47.900
133.000
187.000
140.000
67.000
1.500
53.000
160.000
195.000
17.000
12
滚动轴承 53228U GB/T 301-1995
53228U
135.000
200.000
48.600
143.000
197.000
160.000
87.000
1.500
55.000
170.000
210.000
17.000
12
滚动轴承 53230U GB/T 301-1995
53230U
150.000
215.000
53.300
153.000
212.000
160.000
79.000
1.500
60.000
180.000
225.000
20.500
12
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T301-1995-51000 - 滚动轴承 推力球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - 滚动轴承 推力调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
08B-3 - 08B-3
Chinese Manufacturers
21.05.2014
08B-1 - 08B-1
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
HB4-21-2002 - Tee,A type,flared tube
Chinese Manufacturers
21.05.2014
HB4-26-2002 - Cross,flared tube
Chinese Manufacturers
21.05.2014
GB/T 67-2000 - 开槽盘头螺钉
Chinese Manufacturers
26.06.2017
Z4 - Locking assemblies, type Z4
Chinese Manufacturers
21.05.2014
GB 29.1-88 - 六角头头部带槽螺栓 A和B级
Chinese Manufacturers
21.05.2014
Z21 - Locking assemblies, type Z21
Chinese Manufacturers
21.05.2014
GB 83-88 - 方头长圆柱球面端紧定螺钉
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表