您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NDL.T - Round end-caps
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Bearing end caps
NDL.T
Powered by
CAD模型選擇
{elesa/general_catalogue/10/2_bearing_end_caps/ndl_t/ndl_t_asmtab.prj},{NB=Round end-caps NDL.T-30x1.5-2-M10},{CODE=430687},{DESCRIPTION=NDL.T-30x1.5-2-M10},{DIM01=30},{DIM02=M10},{DIM03=34},{DIM04=30},{DIM05=27-26},{DIM06=1.5-2},{DIM07=3000},{WEIGHT=22},{DIM033=5},{NDM=10},{S=17.000},{M=8.000},{X=27},{Y=26},{PPATH=ndl_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
h
[mm]
DIM04
Tube external diameter
[mm]
DIM05
Tube internal diameter min-max
[mm]
DIM06
Tube thickness min-max
[mm]
DIM07
Max. static load*
[N]
WEIGHT
Weight
[g]
Round end-caps NDL.T-20x1...
430651
NDL.T-20x1-1.5-M8
20
M8
34
20
18-17
1-1.5
3000
10
Round end-caps NDL.T-20x2...
430653
NDL.T-20x2-M8
20
M8
34
20
16
2
3000
9
Round end-caps NDL.T-25x1...
430661
NDL.T-25x1.5-2-M6
25
M6
34
25
22-21
1.5-2
3000
12
Round end-caps NDL.T-25x1...
430663
NDL.T-25x1.5-2-M8
25
M8
34
25
22-21
1.5-2
3000
14
Round end-caps NDL.T-25x1...
430665
NDL.T-25x1.5-2-M10
25
M10
33
25
22-21
1.5-2
3000
18
Round end-caps NDL.T-25x2...
430667
NDL.T-25x2.5-M8
25
M8
34
25
20
2.5
3000
12
Round end-caps NDL.T-28x1...
430671
NDL.T-28x1.5-2-M10
28
M6
34
28
25-24
1.5-2
3000
16
Round end-caps NDL.T-28x1...
430673
NDL.T-28x1-1.5-M8
28
M8
34
28
26-25
1-1.5
3000
17
Round end-caps NDL.T-28x1...
430675
NDL.T-28x1-1.5-M10
28
M10
34
28
26-25
1-1.5
3000
21
Round end-caps NDL.T-28x2...
430677
NDL.T-28x2-M8
28
M8
34
28
24
2
3000
16
Round end-caps NDL.T-28x2...
430679
NDL.T-28x2-M10
28
M10
34
28
24
2
3000
20
Round end-caps NDL.T-30x1...
430681
NDL.T-30x1-M8
30
M8
34
30
28
1
3000
19
Round end-caps NDL.T-30x1...
430683
NDL.T-30x1-M10
30
M10
34
30
28
1
3000
22
Round end-caps NDL.T-30x1...
430685
NDL.T-30x1.5-2-M8
30
M8
34
30
27-26
1.5-2
3000
18
Round end-caps NDL.T-30x1...
430687
NDL.T-30x1.5-2-M10
30
M10
34
30
27-26
1.5-2
3000
22
Round end-caps NDL.T-32x1...
430691
NDL.T-32x1.5-2-M8
32
M8
34
32
29-28
1.5-2
3000
22
Round end-caps NDL.T-32x1...
430693
NDL.T-32x1.5-2-M10
32
M10
34
32
29-28
1.5-2
3000
26
Round end-caps NDL.T-35x1...
430701
NDL.T-35x1-M10
35
M10
34
35
33
1
3000
29
Round end-caps NDL.T-35x1...
430703
NDL.T-35x1.5-2-M8
35
M8
34
35
32-31
1.5-2
3000
25
Round end-caps NDL.T-35x1...
430705
NDL.T-35x1.5-2-M10
35
M10
34
35
32-31
1.5-2
3000
29
Round end-caps NDL.T-35x2...
430707
NDL.T-35x2.5-M8
35
M8
34
35
30
2.5
3000
23
Round end-caps NDL.T-35x2...
430709
NDL.T-35x2.5-M10
35
M10
34
35
30
2.5
3000
27
Round end-caps NDL.T-40x1...
430711
NDL.T-40x1.5-2-M8
40
M8
34
40
37-36
1.5-2
3000
33
Round end-caps NDL.T-40x1...
430713
NDL.T-40x1.5-2-M10
40
M10
34
40
37-36
1.5-2
3000
37
Round end-caps NDL.T-40x1...
430715
NDL.T-40x1.5-2-M12
40
M12
34
40
37-36
1.5-2
3000
40
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表