您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Draintech
Created: 24.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Draintech
GEARBOX RQ32 - GEARBOX RQ32
Draintech
Right angle gearbox
Powered by
CAD模型選擇
{draintech/right_angle_gearbox/gearbox_rq32_asmtab.prj},{NB=RQ 32 110 1:1},{FC=32},{TR=110},{FLANGE=-},{RAT=1:1},{A1=0},{BC=26},{G2=100},{G3=15.0},{G4=13},{G5=68.0},{L1=90},{L3=2.0},{L4=110},{L6=55},{L8=55},{L10=110.0},{L11=330.0},{H2=8x7x45},{H21=8.0},{H22=7},{H23=45},{P1=M8x20},{M1=8},{P11=20},{P2=M10x25},{M2=10},{P22=25},{H3=0.0},{H4=0},{G6=0},{G7=0},{G8=0},{L12=0},{H5=0.0},{H6=0},{H7=0},{H8=0},{H9=0},{P3=0},{P3X=0},{D=0},{D1=0},{PPATH=parts/right_angle_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TR
Size G1
ⁿ/ₐ
AD
A - D Ø h7
[mm]
BC
B - C Ø h7
[mm]
G2
G2 Ø f 7
[mm]
G4
[mm]
G5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L10
[mm]
L11
[mm]
H1
[mm]
H2
[mm]
P1
ⁿ/ₐ
P2
ⁿ/ₐ
RQ 32 54 1:1
54
11
18
53
10
52.8
44
23
1.5
72
95
27
122
35
80.5
231.0
4x4x20
6x6x30
M4x10
M4x12
RQ 32 86 1:1
86
16
24
84
10
59.0
70
30
2.0
84
114
43
157
50
84.0
268.0
5x5x25
8x7x40
M6x12
M8x20
RQ 32 110 1:1
110
20
26
100
13
68.0
90
40
2.0
110
150
55
205
55
110.0
330.0
6x6x35
8x7x45
M8x20
M10x25
RQ 32 134 1:1
134
24
32
122
15
80.0
114
50
2.0
132
182
67
249
65
132.0
394.0
8x7x45
10x8x55
M8x20
M10x25
RQ 32 166 1:1
166
32
45
156
16
107.0
144
65
2.0
152
217
83
300
90
152.0
484.0
10x8x60
14x9x80
M10x25
M12x30
RQ 32 200 1:1
200
42
55
185
16
120.0
174
85
2.0
182
267
100
367
110
182.0
584.0
12x8x80
16x10x100
M10x25
M14x35
RQ 32 250 1:1
250
55
70
230
18
152.0
216
100
3.0
218
318
125
443
140
218.0
716.0
16x10x90
20x12x120
M12x25
M16x40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GEARBOX RQ9 - GEARBOX RQ9
Draintech
22.06.2022
A\1 - Single stage inline gearboxes AR/1
STM
16.04.2024
Screw jack rotating - Screw jack rotating
Draintech
05.04.2023
GEARBOX RQ4 - GEARBOX RQ4
Draintech
22.06.2022
BB1_001_101 - Deep groove ball bearings
SKF
29.05.2024
GEARBOX RQ19 - GEARBOX RQ19
Draintech
22.06.2022
GEARBOX RQ13 - GEARBOX RQ13
Draintech
22.06.2022
GEARBOX RQ3 - GEARBOX RQ3
Draintech
22.06.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表