您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon® and Zurcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Stepseal®
Turcon® Stepseal® 2K
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/turcon_stepseal/turcon_stepseal_2k/turcon_stepseal_2k_tab.prj},{NB=RSK301350-M12N (01)},{IDNR=},{DN=135.0},{D1=150.1},{L1=6.3},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{DNX=135.000},{D11=150.100},{SERIESNO=RSK3},{ORS=142.24 x 5.33},{RD=7.55},{PPATH=turcon_stepseal_2k_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D1
Groove Diameter H9
ⁿ/ₐ
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
MD
Pressure in MPa
ⁿ/ₐ
S
Radial clearance max.
[mm]
AUS
Type
ⁿ/ₐ
RSK000030-M12N
RSK000030
3.0
7.9
2.2
0.400
0-50
0.300
Standard application
RSK000040-M12N
RSK000040
4.0
8.9
2.2
0.400
0-50
0.300
Standard application
RSK000050-M12N
RSK000050
5.0
9.9
2.2
0.400
0-50
0.300
Standard application
RSK000060-M12N
RSK000060
6.0
10.9
2.2
0.400
0-50
0.300
Standard application
RSK000070-M12N
RSK000070
7.0
11.9
2.2
0.400
0-50
0.300
Standard application
RSK000080-M12N
RSK000080
8.0
12.9
2.2
0.400
0-50
0.300
Light application
RSK100080-M12N
RSK100080
8.0
15.3
3.2
0.600
0-50
0.400
Standard application
RSK000090-M12N
RSK000090
9.0
13.9
2.2
0.400
0-50
0.300
Light application
RSK100090-M12N
RSK100090
9.0
16.3
3.2
0.600
0-50
0.400
Standard application
RSK000100-M12N
RSK000100
10.0
14.9
2.2
0.400
0-50
0.300
Light application
RSK100100-M12N
RSK100100
10.0
17.3
3.2
0.600
0-50
0.400
Standard application
RSK000120-M12N
RSK000120
12.0
16.9
2.2
0.400
0-50
0.300
Light application
RSK100120-M12N
RSK100120
12.0
19.3
3.2
0.600
0-50
0.400
Standard application
RSK000127-M12N
RSK000127
12.7
17.6
2.2
0.400
0-50
0.300
Light application
RSK100127-M12N
RSK100127
12.7
20.0
3.2
0.600
0-50
0.400
Standard application
RSK000140-M12N
RSK000140
14.0
18.9
2.2
0.400
0-50
0.300
Light application
RSK100140-M12N
RSK100140
14.0
21.3
3.2
0.600
0-50
0.400
Standard application
RSK000150-M12N
RSK000150
15.0
19.9
2.2
0.400
0-50
0.300
Light application
RSK100150-M12N
RSK100150
15.0
22.3
3.2
0.600
0-50
0.400
Standard application
RSK000160-M12N
RSK000160
16.0
20.9
2.2
0.400
0-50
0.300
Light application
RSK100160-M12N
RSK100160
16.0
23.3
3.2
0.600
0-50
0.400
Standard application
RSK000170-M12N
RSK000170
17.0
21.9
2.2
0.400
0-50
0.300
Light application
RSK000180-M12N
RSK000180
18.0
22.9
2.2
0.400
0-50
0.300
Light application
RSK100180-M12N
RSK100180
18.0
25.3
3.2
0.600
0-50
0.400
Standard application
RSK200190-M12N
RSK200190
19.0
29.7
4.2
1.000
0-50
0.500
Standard application
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表