您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
RST-127 - Lobed Hand Wheels & Knobs - Male
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Clamping Hand Wheels & Knobs
Lobed Hand Wheels & Knobs
Lobed Hand Wheels & Knobs - Male
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01010000/l4_n01010200/p130135/rst-127.prj},{NB=RST-138},{PN=RST-138},{AMERSID=1042776},{APACID=-},{EMEAID=-},{MAT=Thermoplastic},{MOUNT=Threaded Stud},{A=1.570},{B=0.980},{C=0.630},{D=0.310},{THREAD=5/16-18},{THREADLENGTH=1.500},{THREAD1=0.3125},{PITCH=0.0556},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Knob Material
ⁿ/ₐ
MOUNT
Mount Type
ⁿ/ₐ
A
A Knob Diameter
[Inch]
B
B Overall Knob Height
[Inch]
C
C Base Diameter
[Inch]
D
D Base Height
[Inch]
THREAD
Stud Thread Size
ⁿ/ₐ
THREADLENGTH
Stud Length
[Inch]
RST-127
RST-127
1042769
-
-
Thermoplastic
Threaded Stud
0.980
0.630
0.510
0.200
10-24
0.750
RST-128
RST-128
1042770
-
-
Thermoplastic
Threaded Stud
0.980
0.630
0.510
0.200
1/4-20
0.500
RST-129
RST-129
1042771
-
-
Thermoplastic
Threaded Stud
0.980
0.630
0.510
0.200
1/4-20
0.750
RST-130
RST-130
1042772
-
-
Thermoplastic
Threaded Stud
1.260
0.790
0.590
0.240
1/4-20
0.500
RST-135
RST-135
1042773
-
-
Thermoplastic
Threaded Stud
1.570
0.980
0.630
0.310
1/4-20
1.250
RST-136
RST-136
1042774
-
-
Thermoplastic
Threaded Stud
1.570
0.980
0.630
0.310
5/16-18
0.750
RST-137
RST-137
1042775
-
-
Thermoplastic
Threaded Stud
1.570
0.980
0.630
0.310
5/16-18
1.000
RST-138
RST-138
1042776
-
-
Thermoplastic
Threaded Stud
1.570
0.980
0.630
0.310
5/16-18
1.500
RST-139
RST-139
1042777
-
-
Thermoplastic
Threaded Stud
1.570
0.980
0.630
0.310
3/8-16
1.000
RST-140
RST-140
1042778
-
-
Thermoplastic
Threaded Stud
1.570
0.980
0.630
0.310
3/8-16
1.500
RST-142
RST-142
1042779
-
-
Thermoplastic
Threaded Stud
1.970
1.220
0.830
0.350
3/8-16
1.000
RST-143
RST-143
1042780
-
-
Thermoplastic
Threaded Stud
1.970
1.220
0.830
0.350
3/8-16
1.500
RST-144
RST-144
1042781
-
-
Thermoplastic
Threaded Stud
1.970
1.220
0.830
0.350
3/8-16
2.000
RST-145
RST-145
1042782
-
-
Thermoplastic
Threaded Stud
1.970
1.220
0.830
0.350
5/16-18
1.000
RST-146
RST-146
1042783
-
-
Thermoplastic
Threaded Stud
1.970
1.220
0.830
0.350
5/16-18
1.750
RST-149
RST-149
1042784
-
-
Thermoplastic
Threaded Stud
2.480
1.540
0.910
0.470
1/2-13
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表