您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTB13 - Guide bush for ball cage
Rigon
Blanking die-sets
Standard for tools
Kern bushes
Powered by
CAD模型選擇
{rigon/93_trancia/26/u4/rtb13.prj},{NB=RTB13 30X095},{CODE=RTB13 30X095},{D1=30},{L=95},{LG=120},{D2=38},{D3=48},{MAT=1.7131},{HD=61÷63 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
L
[mm]
LG
[mm]
D2
[mm]
D3
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RTB13 15X023
RTB13 15X023
15
23
45
21
28
1.7131
61÷63 HRC
RTB13 15X030
RTB13 15X030
15
30
45
21
28
1.7131
61÷63 HRC
RTB13 15X037
RTB13 15X037
15
37
45
21
28
1.7131
61÷63 HRC
RTB13 15X047
RTB13 15X047
15
47
56
21
28
1.7131
61÷63 HRC
RTB13 15X060
RTB13 15X060
15
60
71
21
28
1.7131
61÷63 HRC
RTB13 16X023
RTB13 16X023
16
23
45
22
28
1.7131
61÷63 HRC
RTB13 16X030
RTB13 16X030
16
30
45
22
28
1.7131
61÷63 HRC
RTB13 16X037
RTB13 16X037
16
37
45
22
28
1.7131
61÷63 HRC
RTB13 16X047
RTB13 16X047
16
47
56
22
28
1.7131
61÷63 HRC
RTB13 16X060
RTB13 16X060
16
60
71
22
28
1.7131
61÷63 HRC
RTB13 19X023
RTB13 19X023
19
23
45
25
32
1.7131
61÷63 HRC
RTB13 19X030
RTB13 19X030
19
30
45
25
32
1.7131
61÷63 HRC
RTB13 19X037
RTB13 19X037
19
37
45
25
32
1.7131
61÷63 HRC
RTB13 19X047
RTB13 19X047
19
47
56
25
32
1.7131
61÷63 HRC
RTB13 19X060
RTB13 19X060
19
60
71
25
32
1.7131
61÷63 HRC
RTB13 19X077
RTB13 19X077
19
77
95
25
32
1.7131
61÷63 HRC
RTB13 20X023
RTB13 20X023
20
23
45
26
32
1.7131
61÷63 HRC
RTB13 20X030
RTB13 20X030
20
30
45
26
32
1.7131
61÷63 HRC
RTB13 20X037
RTB13 20X037
20
37
45
26
32
1.7131
61÷63 HRC
RTB13 20X047
RTB13 20X047
20
47
56
26
32
1.7131
61÷63 HRC
RTB13 20X060
RTB13 20X060
20
60
71
26
32
1.7131
61÷63 HRC
RTB13 20X077
RTB13 20X077
20
77
95
26
32
1.7131
61÷63 HRC
RTB13 24X023
RTB13 24X023
24
23
45
30
40
1.7131
61÷63 HRC
RTB13 24X030
RTB13 24X030
24
30
45
30
40
1.7131
61÷63 HRC
RTB13 24X037
RTB13 24X037
24
37
45
30
40
1.7131
61÷63 HRC
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RTB1 - Guide bushes
Rigon
13.06.2024
Z4492-SNS - Guide bush
STRACK
02.11.2023
RTB26 - Guide compass with collar, for ball guide
Rigon
06.10.2023
ST 7409 - Guide bushes smooth, sliding guide bronze-plated
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表