您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTP 16 - Piercing punches with trombone neck head for extreme loads
Rigon
Blanking die-sets
Cutting elements
Bottle-neck punches
Powered by
CAD模型選擇
{rigon/93_trancia/a3/b8/rtp16.prj},{NB=RTP16 10,00X071},{SIG=RTP16},{COD=RTP16 10,00X071},{D1=10.0},{PROG=0.5},{D2=14.0},{R=15.0},{K=4},{A=1.5},{L=71},{MAT=Acciaio Superrapido (HSS)},{DT=45...55 HRC},{DC=62...66 HRC},{TR=Tempera e rinvenimento},{FIN=Finemente rettificato e lappato}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
Diameter
[mm]
PROG
Progr.
[mm]
D2
Diameter
[mm]
R
r -0.2
[mm]
K
Height
[mm]
A
a
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DT
Head hardness
ⁿ/ₐ
DC
Body hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RTP16 02,00X071
RTP16
RTP16 02,00X071
2.0
0.1
3.0
3.5
3
1.0
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,00X080
RTP16
RTP16 02,00X080
2.0
0.1
3.0
3.5
3
1.0
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,00X100
RTP16
RTP16 02,00X100
2.0
0.1
3.0
3.5
3
1.0
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,10X071
RTP16
RTP16 02,10X071
2.1
0.1
3.2
5.0
3
1.0
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,10X080
RTP16
RTP16 02,10X080
2.1
0.1
3.2
5.0
3
1.0
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,10X100
RTP16
RTP16 02,10X100
2.1
0.1
3.2
5.0
3
1.0
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,20X071
RTP16
RTP16 02,20X071
2.2
0.1
3.2
5.0
3
1.0
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,20X080
RTP16
RTP16 02,20X080
2.2
0.1
3.2
5.0
3
1.0
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,20X100
RTP16
RTP16 02,20X100
2.2
0.1
3.2
5.0
3
1.0
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,30X071
RTP16
RTP16 02,30X071
2.3
0.1
3.5
5.0
3
1.0
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,30X080
RTP16
RTP16 02,30X080
2.3
0.1
3.5
5.0
3
1.0
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,30X100
RTP16
RTP16 02,30X100
2.3
0.1
3.5
5.0
3
1.0
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,40X071
RTP16
RTP16 02,40X071
2.4
0.1
3.5
5.0
3
1.0
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,40X080
RTP16
RTP16 02,40X080
2.4
0.1
3.5
5.0
3
1.0
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,40X100
RTP16
RTP16 02,40X100
2.4
0.1
3.5
5.0
3
1.0
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,50X071
RTP16
RTP16 02,50X071
2.5
0.1
3.5
5.0
3
1.0
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,50X080
RTP16
RTP16 02,50X080
2.5
0.1
3.5
5.0
3
1.0
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,50X100
RTP16
RTP16 02,50X100
2.5
0.1
3.5
5.0
3
1.0
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,60X071
RTP16
RTP16 02,60X071
2.6
0.1
4.0
6.5
3
1.0
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,60X080
RTP16
RTP16 02,60X080
2.6
0.1
4.0
6.5
3
1.0
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,60X100
RTP16
RTP16 02,60X100
2.6
0.1
4.0
6.5
3
1.0
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,70X071
RTP16
RTP16 02,70X071
2.7
0.1
4.0
6.5
3
1.0
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,70X080
RTP16
RTP16 02,70X080
2.7
0.1
4.0
6.5
3
1.0
80
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,70X100
RTP16
RTP16 02,70X100
2.7
0.1
4.0
6.5
3
1.0
100
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
RTP16 02,80X071
RTP16
RTP16 02,80X071
2.8
0.1
4.0
6.5
3
1.0
71
High speed steel (HSS)
45...55 HRC
62...66 HRC
Quenching and tempering
Finely ground and lapped
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表