您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 711.2 - Rulers, Aluminum, with Mounting Holes, Type W Figures horizontally arranged (figure sequences L, M, R)
Elesa+Ganter
控制元件
GN 711.2
GN 711.2 W
Powered by
CAD模型選擇
{elesa_ganter/control_elements/gn711_2/gn711_2_w/gn_711_2_w.prj},{NB=Massstab GN 711.2-AL-300-W-M-1},{PARTNUMBER=GN 711.2-AL-300-W-M-1},{L=300},{AB=3},{A1X=9},{A2X=149},{A3X=0},{A4X=0},{A5X=0},{A6X=0},{A7X=0},{A1=9},{A2=149},{A3=-},{A4=-},{A5=-},{A6=-},{A7=-},{MAT=Aluminium},{WEIGHT=0.0244},{CTN=83100000},{ROHS=YES},{T=M},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Length Scale
[mm]
AB
Number Bores
ⁿ/ₐ
A1
Figure sequence ±0,1
[mm]
A2
Figure sequence ±0,1
[mm]
A3
Figure sequence ±0,1
[mm]
A4
Figure sequence ±0,1
[mm]
A5
Figure sequence ±0,1
[mm]
A6
Figure sequence ±0,1
[mm]
A7
Figure sequence ±0,1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ruler GN 711.2-AL-50-W-M-...
GN 711.2-AL-50-W-M-1
50
2
4
-
-
-
-
-
-
0.0040
83100000
YES
Ruler GN 711.2-AL-50-W-R-...
GN 711.2-AL-50-W-R-1
50
2
9
-
-
-
-
-
-
0.0040
83100000
YES
Ruler GN 711.2-AL-50-W-L-...
GN 711.2-AL-50-W-L-1
50
2
9
-
-
-
-
-
-
0.0100
83100000
YES
Ruler GN 711.2-AL-100-W-M...
GN 711.2-AL-100-W-M-1
100
2
9
-
-
-
-
-
-
0.0081
83100000
YES
Ruler GN 711.2-AL-100-W-R...
GN 711.2-AL-100-W-R-1
100
2
9
-
-
-
-
-
-
0.0080
83100000
YES
Ruler GN 711.2-AL-100-W-L...
GN 711.2-AL-100-W-L-1
100
2
9
-
-
-
-
-
-
0.0080
83100000
YES
Ruler GN 711.2-AL-150-W-M...
GN 711.2-AL-150-W-M-1
150
2
4
-
-
-
-
-
-
0.0117
83100000
YES
Ruler GN 711.2-AL-150-W-R...
GN 711.2-AL-150-W-R-1
150
2
9
-
-
-
-
-
-
0.0117
83100000
YES
Ruler GN 711.2-AL-150-W-L...
GN 711.2-AL-150-W-L-1
150
2
9
-
-
-
-
-
-
0.0117
83100000
YES
Ruler GN 711.2-AL-200-W-M...
GN 711.2-AL-200-W-M-1
200
3
9
99
-
-
-
-
-
0.0150
83100000
YES
Ruler GN 711.2-AL-200-W-R...
GN 711.2-AL-200-W-R-1
200
3
9
99
-
-
-
-
-
0.0150
83100000
YES
Ruler GN 711.2-AL-200-W-L...
GN 711.2-AL-200-W-L-1
200
3
9
99
-
-
-
-
-
0.0150
83100000
YES
Ruler GN 711.2-AL-300-W-M...
GN 711.2-AL-300-W-M-1
300
3
9
149
-
-
-
-
-
0.0244
83100000
YES
Ruler GN 711.2-AL-300-W-R...
GN 711.2-AL-300-W-R-1
300
3
9
149
-
-
-
-
-
0.0245
83100000
YES
Ruler GN 711.2-AL-300-W-L...
GN 711.2-AL-300-W-L-1
300
3
9
149
-
-
-
-
-
0.0242
83100000
YES
Ruler GN 711.2-AL-400-W-M...
GN 711.2-AL-400-W-M-1
400
4
9
139
269
-
-
-
-
0.0318
83100000
YES
Ruler GN 711.2-AL-400-W-R...
GN 711.2-AL-400-W-R-1
400
4
9
139
269
-
-
-
-
0.0340
83100000
YES
Ruler GN 711.2-AL-400-W-L...
GN 711.2-AL-400-W-L-1
400
4
9
139
269
-
-
-
-
0.0340
83100000
YES
Ruler GN 711.2-AL-500-W-M...
GN 711.2-AL-500-W-M-1
500
4
9
169
339
499
-
-
-
0.0403
83100000
YES
Ruler GN 711.2-AL-500-W-R...
GN 711.2-AL-500-W-R-1
500
4
9
169
339
-
-
-
-
0.0400
83100000
YES
Ruler GN 711.2-AL-500-W-L...
GN 711.2-AL-500-W-L-1
500
4
9
169
339
-
-
-
-
0.0400
83100000
YES
Ruler GN 711.2-AL-750-W-M...
GN 711.2-AL-750-W-M-1
750
8
4
124
254
374
394
504
634
0.0590
83100000
YES
Ruler GN 711.2-AL-750-W-R...
GN 711.2-AL-750-W-R-1
750
8
9
129
249
369
389
509
629
0.1000
83100000
YES
Ruler GN 711.2-AL-750-W-L...
GN 711.2-AL-750-W-L-1
750
8
9
129
249
369
389
509
629
0.0599
83100000
YES
Ruler GN 711.2-AL-1000-W-...
GN 711.2-AL-1000-W-M-1
1000
8
9
169
339
499
519
679
839
0.0810
83100000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 711.3 - Indicator arrow
Elesa+Ganter
21.06.2024
GN 711 - Rulers, Type W Figures horizontally arranged
Elesa+Ganter
21.06.2024
GN 711.3 - Indicator arrow
Ganter
19.06.2024
GN 711.2 - Rulers, Aluminum, with Mounting Holes, Type S Figures vertically...
Elesa+Ganter
21.06.2024
GN 711.2 - Rulers, Aluminum, with Mounting Holes, Type W Figures horizontal...
Ganter
19.06.2024
GN 711.1 - Indicator arrow
Ganter
19.06.2024
GN 711 - Rulers, Type W Figures horizontally arranged
Ganter
19.06.2024
GN 711.2 - Rulers, Aluminum, with Mounting Holes, Type W Figures horizontal...
JW Winco
25.06.2024
GN 711 - Rulers, Type W Figures horizontally arranged, Inch
JW Winco
25.06.2024
HGH-CA/HGH-HA
安昂商城 - FA工厂自动化零件
26.01.2024
GN 711.2 - Rulers, Aluminum, with Mounting Holes, Type S Figures vertically...
Ganter
19.06.2024
GN 296 - Installation kits, Coding 1, for mechanical position indicators GN...
Elesa+Ganter
21.06.2024
GN 900 D - Adjustable slide units, type D, with adjustable handle
Elesa+Ganter
21.06.2024
NSL-A - Threaded rods for flanged nut screws
Elesa
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表