您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 711 - Rulers, Type S Figures vertically arranged, Inch
JW Winco
1.0 Operating parts
1.4 Adjusting, setting, locking with and without measured positioning
Rulers
GN 711
GN 711 S
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_4/rulers/gn_711/gn711_s/gn_711_s_inch.prj},{NB=Ruler GN 711-KUT-6.00-S-O},{PARTNUMBER=GN 711-KUT-6.00-S-O},{ITEMID=711-KUT-6.00-S-O},{LX=150},{L=6},{ZIFF=from above},{W='L','links ausgerichtet','M','mittig ausgerichtet','R','rechts ausgerichtet'},{S='U','von unten','M','mittig ausgerichtet','O','von oben'},{N=15.000},{FORM=S},{MAT=Plastic (KUT)},{WEIGHT=MIN},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年6月11日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
L
Ruler Length
[Inch]
ZIFF
Figure sequence
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
ROHS
ⁿ/ₐ
Ruler GN 711-NI-2.00-S-U
GN 711-NI-2.00-S-U
2
from the bottom
Stainless Steel (NI)
0.0030
YES
Ruler GN 711-KUS-2.00-S-U
GN 711-KUS-2.00-S-U
2
from the bottom
Plastic (KUS)
0.0010
YES
Ruler GN 711-KUT-2.00-S-U
GN 711-KUT-2.00-S-U
2
from the bottom
Plastic (KUT)
YES
Ruler GN 711-NI-2.00-S-M
GN 711-NI-2.00-S-M
2
aligned axial
Stainless Steel (NI)
0.0030
YES
Ruler GN 711-KUS-2.00-S-M
GN 711-KUS-2.00-S-M
2
aligned axial
Plastic (KUS)
0.0010
YES
Ruler GN 711-KUT-2.00-S-M
GN 711-KUT-2.00-S-M
2
aligned axial
Plastic (KUT)
YES
Ruler GN 711-NI-2.00-S-O
GN 711-NI-2.00-S-O
2
from above
Stainless Steel (NI)
0.0030
YES
Ruler GN 711-KUS-2.00-S-O
GN 711-KUS-2.00-S-O
2
from above
Plastic (KUS)
0.0010
YES
Ruler GN 711-KUT-2.00-S-O
GN 711-KUT-2.00-S-O
2
from above
Plastic (KUT)
YES
Ruler GN 711-NI-4.00-S-U
GN 711-NI-4.00-S-U
4
from the bottom
Stainless Steel (NI)
0.0050
YES
Ruler GN 711-KUS-4.00-S-U
GN 711-KUS-4.00-S-U
4
from the bottom
Plastic (KUS)
0.0010
YES
Ruler GN 711-KUT-4.00-S-U
GN 711-KUT-4.00-S-U
4
from the bottom
Plastic (KUT)
YES
Ruler GN 711-NI-4.00-S-M
GN 711-NI-4.00-S-M
4
aligned axial
Stainless Steel (NI)
0.0050
YES
Ruler GN 711-KUS-4.00-S-M
GN 711-KUS-4.00-S-M
4
aligned axial
Plastic (KUS)
0.0010
YES
Ruler GN 711-KUT-4.00-S-M
GN 711-KUT-4.00-S-M
4
aligned axial
Plastic (KUT)
YES
Ruler GN 711-NI-4.00-S-O
GN 711-NI-4.00-S-O
4
from above
Stainless Steel (NI)
0.0050
YES
Ruler GN 711-KUS-4.00-S-O
GN 711-KUS-4.00-S-O
4
from above
Plastic (KUS)
0.0010
YES
Ruler GN 711-KUT-4.00-S-O
GN 711-KUT-4.00-S-O
4
from above
Plastic (KUT)
YES
Ruler GN 711-NI-6.00-S-U
GN 711-NI-6.00-S-U
6
from the bottom
Stainless Steel (NI)
0.0070
YES
Ruler GN 711-KUS-6.00-S-U
GN 711-KUS-6.00-S-U
6
from the bottom
Plastic (KUS)
0.0150
YES
Ruler GN 711-KUT-6.00-S-U
GN 711-KUT-6.00-S-U
6
from the bottom
Plastic (KUT)
YES
Ruler GN 711-NI-6.00-S-M
GN 711-NI-6.00-S-M
6
aligned axial
Stainless Steel (NI)
0.0070
YES
Ruler GN 711-KUS-6.00-S-M
GN 711-KUS-6.00-S-M
6
aligned axial
Plastic (KUS)
0.0150
YES
Ruler GN 711-KUT-6.00-S-M
GN 711-KUT-6.00-S-M
6
aligned axial
Plastic (KUT)
YES
Ruler GN 711-NI-6.00-S-O
GN 711-NI-6.00-S-O
6
from above
Stainless Steel (NI)
0.0070
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表