您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
S12M - Ground Shafts - 12mm Diameter - Stainless Steel DIN 1.4305
WMBerg
METRIC
Bearings, Clamps, Collars, Hubs, Keys and Shafts
Shafts
Powered by
CAD模型選擇
{wmberg/m2001/m_bearings_shafts_clamps_collars_hubs_and_keys/shafts/mi30.prj},{NB=S12M-195},{PN=S12M-195},{DES=Ground Shaft},{CN=Master Inch/Metric Catalog},{CP=I30},{MAT=Stainless Steel DIN 1.4305},{A=195.0},{D=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Length
[mm]
S12M-60
S12M-60
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
60.0
S12M-65
S12M-65
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
65.0
S12M-70
S12M-70
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
70.0
S12M-75
S12M-75
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
75.0
S12M-80
S12M-80
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
80.0
S12M-85
S12M-85
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
85.0
S12M-90
S12M-90
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
90.0
S12M-95
S12M-95
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
95.0
S12M-100
S12M-100
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
100.0
S12M-105
S12M-105
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
105.0
S12M-110
S12M-110
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
110.0
S12M-115
S12M-115
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
115.0
S12M-120
S12M-120
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
120.0
S12M-125
S12M-125
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
125.0
S12M-130
S12M-130
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
130.0
S12M-135
S12M-135
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
135.0
S12M-140
S12M-140
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
140.0
S12M-145
S12M-145
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
145.0
S12M-150
S12M-150
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
150.0
S12M-155
S12M-155
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
155.0
S12M-160
S12M-160
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
160.0
S12M-165
S12M-165
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
165.0
S12M-170
S12M-170
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
170.0
S12M-175
S12M-175
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
175.0
S12M-180
S12M-180
Ground Shaft
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
180.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表