您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Ejector sleeves - nitrided - S Typ(e) DIN 16756/ISO 8405, 500°-550°C, Material 1.2344
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/s.prj},{NB=S6510100},{REF=S6510100},{REFOLD=S 6510 - 100},{SIZE=6510},{L1=100},{L11=100},{L2=45},{R=0.5},{K=5},{D2=16},{D1=10},{D=6.5},{V1=159}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
L1
Length (+2/0)
[mm]
L2
Length
[mm]
R
Radius
[mm]
K
Head Thickness (0/-0.05)
[mm]
D2
Head Diameter d2 (0/-0.2)
[mm]
D1
Shoulder Diameter d1 (g6)
[mm]
D
Diameter d (H5)
[mm]
S15360
S15360
60
30
0.3
3
6
3
1.5
S15375
S15375
75
30
0.3
3
6
3
1.5
S15380
S15380
80
30
0.3
3
6
3
1.5
S15395
S15395
95
30
0.3
3
6
3
1.5
S153100
S153100
100
30
0.3
3
6
3
1.5
S153110
S153110
110
30
0.3
3
6
3
1.5
S153125
S153125
125
30
0.3
3
6
3
1.5
S153150
S153150
150
30
0.3
3
6
3
1.5
S16375
S16375
75
30
0.3
3
6
3
1.6
S163100
S163100
100
30
0.3
3
6
3
1.6
S163125
S163125
125
30
0.3
3
6
3
1.6
S163150
S163150
150
30
0.3
3
6
3
1.6
S17375
S17375
75
30
0.3
3
6
3
1.7
S173100
S173100
100
30
0.3
3
6
3
1.7
S173125
S173125
125
30
0.3
3
6
3
1.7
S173150
S173150
150
30
0.3
3
6
3
1.7
S18375
S18375
75
30
0.3
3
6
3
1.8
S183100
S183100
100
30
0.3
3
6
3
1.8
S183125
S183125
125
30
0.3
3
6
3
1.8
S183150
S183150
150
30
0.3
3
6
3
1.8
S2475
S2475
75
35
0.3
3
8
4
2.0
S24100
S24100
100
35
0.3
3
8
4
2.0
S24125
S24125
125
35
0.3
3
8
4
2.0
S24150
S24150
150
35
0.3
3
8
4
2.0
S24170
S24170
170
35
0.3
3
8
4
2.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RB Locating rings - DME - Standard Mat. St 37-2
D-M-E
16.04.2024
WZ 8031 B Blue die springs, rectangular wire ISO 10243 - DME
D-M-E
27.06.2024
WZ 8031 R Red die springs, rectangular wire ISO 10243 - DME
D-M-E
27.06.2024
APD Angle Pins - DME - Material 1.7131
D-M-E
16.04.2024
AGK Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
16.04.2024
R 21 Locating rings - DME - Mat. 1.7130
D-M-E
16.04.2024
GB 112 Guide pillars - DME - Material 1.1731 - 720 HV 30
D-M-E
16.04.2024
FBN Leader pin bushings - DME - Standard Material 1.7131
D-M-E
12.04.2024
FM Spring loaded set screws - DME - Mat.: 1.0716
D-M-E
30.04.2024
FBC Leader pin bushings - DME - Standard Material 1.7131
D-M-E
12.04.2024
DHR 75 Sprue bushings 3° - DME - Euro-Standard Material 1.2826 ca 54 HRC
D-M-E
16.04.2024
SST Hose nipples - DME
D-M-E
08.08.2018
WZ 8031 G Yellow die springs, rectangular wire ISO 10243 - DME
D-M-E
27.06.2024
SE 620 Hexagon socket screw keys - chrome plated - DME - Mat.: 50 CrV4 - DI...
D-M-E
27.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表