您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S315 - Hammerhead bolts complete with nut S340 and washer S390 (DIN 787)
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s315_asmtab.prj},{NB=S315.16200},{COD=S315.16200},{D=M16},{DNDM=16},{L=200},{B=125},{A=17.7},{T=28},{H=10},{CAVA=18},{W=345},{H1=23.000},{F=2.500},{WX=30.000},{VERS787=1618200},{K=9},{E=25},{MAT=UNI 42 CrMo4 According to standard ASTM A 193-B7 Class 10.9.},{PPATH=s315_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length L
[mm]
B
[mm]
A
[mm]
T
[mm]
H
[mm]
CAVA
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S315.12050
S315.12050
M12
50
35
13.7
22
8
14
80
UNI 42 CrMo4 According to...
S315.12063
S315.12063
M12
63
45
13.7
22
8
14
85
UNI 42 CrMo4 According to...
S315.12080
S315.12080
M12
80
55
13.7
22
8
14
100
UNI 42 CrMo4 According to...
S315.12125
S315.12125
M12
125
75
13.7
22
8
14
120
UNI 42 CrMo4 According to...
S315.12200
S315.12200
M12
200
120
13.7
22
8
14
180
UNI 42 CrMo4 According to...
S315.14063
S315.14063
M14
63
45
15.7
25
9
16
125
UNI 42 CrMo4 According to...
S315.14100
S315.14100
M14
100
63
15.7
25
9
16
160
UNI 42 CrMo4 According to...
S315.14150
S315.14150
M14
160
100
15.7
25
9
16
220
UNI 42 CrMo4 According to...
S315.14230
S315.14230
M14
230
150
15.7
25
9
16
285
UNI 42 CrMo4 According to...
S315.16063
S315.16063
M16
63
45
17.7
28
10
18
160
UNI 42 CrMo4 According to...
S315.16080
S315.16080
M16
80
55
17.7
28
10
18
185
UNI 42 CrMo4 According to...
S315.16100
S315.16100
M16
100
63
17.7
28
10
18
205
UNI 42 CrMo4 According to...
S315.16125
S315.16125
M16
125
85
17.7
28
10
18
250
UNI 42 CrMo4 According to...
S315.16160
S315.16160
M16
160
100
17.7
28
10
18
280
UNI 42 CrMo4 According to...
S315.16200
S315.16200
M16
200
125
17.7
28
10
18
345
UNI 42 CrMo4 According to...
S315.16230
S315.16230
M16
230
150
17.7
28
10
18
390
UNI 42 CrMo4 According to...
S315.16250
S315.16250
M16
250
150
17.7
28
10
18
430
UNI 42 CrMo4 According to...
S315.20080
S315.20080
M20
80
55
21.7
35
14
22
330
UNI 42 CrMo4 According to...
S315.20100
S315.20100
M20
100
63
21.7
35
14
22
380
UNI 42 CrMo4 According to...
S315.20125
S315.20125
M20
125
85
21.7
35
14
22
430
UNI 42 CrMo4 According to...
S315.20160
S315.20160
M20
160
110
21.7
35
14
22
490
UNI 42 CrMo4 According to...
S315.20200
S315.20200
M20
200
125
21.7
35
14
22
570
UNI 42 CrMo4 According to...
S315.20230
S315.20230
M20
230
150
21.7
35
14
22
645
UNI 42 CrMo4 According to...
S315.20315
S315.20315
M20
315
190
21.7
35
14
22
820
UNI 42 CrMo4 According to...
S315.24100
S315.24100
M24
100
70
27.7
44
18
28
650
UNI 42 CrMo4 According to...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SN3540 - Cylinder head cap screw (DIN 7984-8.8)
STRACK
21.09.2022
Reference 62513 - Serrated lock washer A type external teeth DIN 6798 A - S...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
01000261000 - Nut for T-slot
SToxxparts
31.05.2022
TCEI - Vite a testa cilindrica con esagono incassato(UNI:5931 , DIN:912) - ...
CA-BE
03.11.2022
S311 - Single hammerhead bolts (DIN 787)
PlaSteel
17.06.2021
Roll-in T-slot Nut 7.6 x 4.3 mm with Spring Loaded Ball
FATH
19.03.2024
Modèle 72030Z40T - Serrated lock washer AZ type external teeth Zinc plated ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64514 - Serrated lock washer J type internal teeth DIN 6798 J - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Roll-in T-slot Nut 8.0 x 4.7 mm with Spring Loaded Ball
FATH
19.03.2024
Roll-in T-slot Nut (Set) for Support Bracket 160
FATH
19.03.2024
MHF2-B - Hexagon socket head bolt (Exclusive use)
SMC
10.11.2021
MHF2-B - Hexagon socket head bolt (Exclusive use)
SMC
10.11.2021
BN 21112 - Threaded rod anchors with washers and nuts (Mungo® MIT-Sr), stai...
Bossard Catalog
09.05.2022
S315 - Hammerhead bolts complete with nut S340 and washer S390 Increased sl...
RCM
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表