您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S340 - Turned tall nuts (DIN 6330B)
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s340.prj},{NB=S340.18027},{COD=S340.18027},{M=18},{S=27},{E=31.0},{H=27},{W=83},{MAT=Steel class 10K.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
M
[mm]
S
[mm]
E
[mm]
H
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S340.06009
S340.06009
6
10
11.5
9
5
Steel class 10K.
S340.08012
S340.08012
8
13
14.8
12
9
Steel class 10K.
S340.10015
S340.10015
10
17
19.6
15
20
Steel class 10K.
S340.12018
S340.12018
12
19
21.5
18
28
Steel class 10K.
S340.14021
S340.14021
14
22
25.0
21
45
Steel class 10K.
S340.16024
S340.16024
16
24
27.5
24
58
Steel class 10K.
S340.18027
S340.18027
18
27
31.0
27
83
Steel class 10K.
S340.20030
S340.20030
20
30
34.6
30
110
Steel class 10K.
S340.22033
S340.22033
22
32
36.9
33
130
Steel class 10K.
S340.24036
S340.24036
24
36
41.6
36
195
Steel class 10K.
S340.27041
S340.27041
27
41
47.3
40
280
Steel class 10K.
S340.30045
S340.30045
30
46
53.1
45
405
Steel class 10K.
S340.36054
S340.36054
36
55
63.5
54
715
Steel class 10K.
S340.42063
S340.42063
42
65
75.0
63
1170
Steel class 10K.
S340.48072
S340.48072
48
75
86.5
72
1800
Steel class 10K.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表