您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
S826 - Changeover, SPDT-DB, galvanic separation, positive break
Schaltbau
snap-action20switch
Powered by
CAD模型選擇
{schaltbau/snap-action20switch/s826.prj},{NB=S826 b 30},{ORDERNO=S826 b 30},{DESCRIPTION=Changeover, SPDT-DB, galvanic separation, positive break},{CM=Silver},{AM=Push button, no mounting brackets},{TS=M3 screws with spring washer},{AF=Standard},{SD=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CM
Contact material
ⁿ/ₐ
AM
Actuator and mounting styles
ⁿ/ₐ
TS
Terminals
ⁿ/ₐ
AF
Actuating and release forces
ⁿ/ₐ
SD
Special designs
ⁿ/ₐ
S826 a 22
S826 a 22
Changeover, SPDT-DB, galv...
Silver
Roller lever with mountin...
Without terminal screw
Standard
S826 a 20 L
S826 a 20 L
Changeover, SPDT-DB, galv...
Silver
Roller lever with mountin...
Flat tabs
Standard
Blowout magnets
S826 a 24
S826 a 24
Changeover, SPDT-DB, galv...
Silver
Roller lever with mountin...
Flat tabs, 90° angled
Standard
S826 a 20
S826 a 20
Changeover, SPDT-DB, galv...
Silver
Roller lever with mountin...
Flat tabs
Standard
S826 a 30
S826 a 30
Changeover, SPDT-DB, galv...
Silver
Roller lever with mountin...
M3 screws with spring was...
Standard
S826 a
S826 a
Changeover, SPDT-DB, galv...
Silver
Roller lever with mountin...
M3 screws with saddle cla...
Standard
S826 as 20
S826 as 20
Changeover, SPDT-DB, galv...
Silver
Roller lever, with mounti...
Flat tabs
Standard
S826 a 30 L
S826 a 30 L
Changeover, SPDT-DB, galv...
Silver
Roller lever with mountin...
M3 screws with spring was...
Standard
Blowout magnets
S826 a L
S826 a L
Changeover, SPDT-DB, galv...
Silver
Roller lever with mountin...
M3 screws with saddle cla...
Standard
Blowout magnets
S826 as 24
S826 as 24
Changeover, SPDT-DB, galv...
Silver
Roller lever, with mounti...
Flat tabs, 90° angled
Standard
S826 b 20 L
S826 b 20 L
Changeover, SPDT-DB, galv...
Silver
Push button, no mounting ...
Flat tabs
Standard
Blowout magnets
S826 b 20
S826 b 20
Changeover, SPDT-DB, galv...
Silver
Push button, no mounting ...
Flat tabs
Standard
S826 b 22
S826 b 22
Changeover, SPDT-DB, galv...
Silver
Push button, no mounting ...
Without terminal screw
Standard
S826 b 24
S826 b 24
Changeover, SPDT-DB, galv...
Silver
Push button, no mounting ...
Flat tabs, 90° angled
Standard
S826 as 30
S826 as 30
Changeover, SPDT-DB, galv...
Silver
Roller lever, with mounti...
M3 screws with spring was...
Standard
S826 as
S826 as
Changeover, SPDT-DB, galv...
Silver
Roller lever, with mounti...
M3 screws with saddle cla...
Standard
S826 b 30
S826 b 30
Changeover, SPDT-DB, galv...
Silver
Push button, no mounting ...
M3 screws with spring was...
Standard
S826 c 24
S826 c 24
Changeover, SPDT-DB, galv...
Silver
Pushbutton, with mounting...
Flat tabs, 90° angled
Standard
S826 c 30
S826 c 30
Changeover, SPDT-DB, galv...
Silver
Pushbutton, with mounting...
M3 screws with spring was...
Standard
S826 b L
S826 b L
Changeover, SPDT-DB, galv...
Silver
Push button, no mounting ...
M3 screws with saddle cla...
Standard
Blowout magnets
S826 b
S826 b
Changeover, SPDT-DB, galv...
Silver
Push button, no mounting ...
M3 screws with saddle cla...
Standard
S826 c
S826 c
Changeover, SPDT-DB, galv...
Silver
Pushbutton, with mounting...
M3 screws with saddle cla...
Standard
S826 d
S826 d
Changeover, SPDT-DB, galv...
Silver
Roller lever, with mounti...
M3 screws with saddle cla...
Standard
S826 d 20
S826 d 20
Changeover, SPDT-DB, galv...
Silver
Roller lever, with mounti...
Flat tabs
Standard
S826 d 30
S826 d 30
Changeover, SPDT-DB, galv...
Silver
Roller lever, with mounti...
M3 screws with spring was...
Standard
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表