您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
S847 - Changeover, SPDT-DB, galvanic separation, positive break
Schaltbau
snap-action20switch
Powered by
CAD模型選擇
{schaltbau/snap-action20switch/s847.prj},{NB=S847 W2A2 a},{ORDERNO=S847 W2A2 a},{DESCRIPTION=Changeover, SPDT-DB, galvanic separation, positive break},{DPP=60},{DPT=00},{CM=Silver},{AM=Push button, no mounting brackets},{TS=M3 screws with saddle clamps},{SD2=},{SD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ORDERNO
Order No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DPP
Degree of protection contacts
[IP]
DPT
Degree of protection terminals
[IP]
CM
Contact material
ⁿ/ₐ
AM
Actuator and mounting styles
ⁿ/ₐ
TS
Terminals
ⁿ/ₐ
SD2
Special designs II
ⁿ/ₐ
SD
Special designs
ⁿ/ₐ
S847 W1A2 a
S847 W1A2 a
Changeover, SPDT-DB, galv...
40
00
Silver
Push button, no mounting ...
M3 screws with saddle cla...
S847 W1A2 e
S847 W1A2 e
Changeover, SPDT-DB, galv...
40
00
Silver
Roller lever, no mounting...
M3 screws with saddle cla...
S847 W1D2 b
S847 W1D2 b
Changeover, SPDT-DB, galv...
40
00
Silver
Roller lever, with mounti...
Flat tabs
S847 W1A2 b
S847 W1A2 b
Changeover, SPDT-DB, galv...
40
00
Silver
Roller lever, with mounti...
M3 screws with saddle cla...
S847 W1D2 e
S847 W1D2 e
Changeover, SPDT-DB, galv...
40
00
Silver
Roller lever, no mounting...
Flat tabs
S847 W1D2 a
S847 W1D2 a
Changeover, SPDT-DB, galv...
40
00
Silver
Push button, no mounting ...
Flat tabs
S847 W2A2 b L
S847 W2A2 b L
Changeover, SPDT-DB, galv...
60
00
Silver
Roller lever, bearing blo...
M3 screws with saddle cla...
Blowout magnets
S847 W1D2 e C D
S847 W1D2 e C D
Changeover, SPDT-DB, galv...
40
00
Silver
Roller lever, bearing blo...
Flat tabs
CCC approval mark (China)...
S847 W2A2 c
S847 W2A2 c
Changeover, SPDT-DB, galv...
60
00
Silver
Push button, with mountin...
M3 screws with saddle cla...
S847 W2A2 a
S847 W2A2 a
Changeover, SPDT-DB, galv...
60
00
Silver
Push button, no mounting ...
M3 screws with saddle cla...
S847 W2A2 e
S847 W2A2 e
Changeover, SPDT-DB, galv...
60
00
Silver
Roller lever, no mounting...
M3 screws with saddle cla...
S847 W2D2 a
S847 W2D2 a
Changeover, SPDT-DB, galv...
60
00
Silver
Push button, no mounting ...
Flat tabs
S847 W2A2 b
S847 W2A2 b
Changeover, SPDT-DB, galv...
60
00
Silver
Roller lever, with mounti...
M3 screws with saddle cla...
S847 W2D2 e
S847 W2D2 e
Changeover, SPDT-DB, galv...
60
00
Silver
Roller lever, no mounting...
Flat tabs
S847 W2D2 f 119
S847 W2D2 f 119
Changeover, SPDT-DB, galv...
60
00
Silver
Roller lever, with mounti...
Flat tabs
Mounting bracket longer, ...
S847 W3B2 a
S847 W3B2 a
Changeover, SPDT-DB, galv...
67
67
Silver
Push button, no mounting ...
Leads, potted
S847 W2D2 b
S847 W2D2 b
Changeover, SPDT-DB, galv...
60
00
Silver
Roller lever, with mounti...
Flat tabs
S847 W2D2 f 135
S847 W2D2 f 135
Changeover, SPDT-DB, galv...
60
00
Silver
Roller lever, with mounti...
Flat tabs
Bearing block long/slotte...
S847 W3B2 b
S847 W3B2 b
Changeover, SPDT-DB, galv...
67
67
Silver
Roller lever, with mounti...
Leads, potted
S847 W3B2 e
S847 W3B2 e
Changeover, SPDT-DB, galv...
67
67
Silver
Roller lever, no mounting...
Leads, potted
S847 W3B2 e 102 D
S847 W3B2 e 102 D
Changeover, SPDT-DB, galv...
67
67
Silver
Roller lever, bearing blo...
Leads, potted
Double Switch
Radox 3 GKW, 1 mm², 600/1...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表