您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
Türkçe
English
SB Ø 50 - Extra heavy load
Special Springs
Die springs
Die springs
Die springs JIS B5012
Series SB
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sb/sb_50.prj},{NB=SB50-100(0)},{CODE=SB50-100},{DO=50.0},{DI=25.0},{LO=100},{RG=490.2},{SX=0.0},{S1=16.0},{F1=7850},{S2=18.0},{F2=8830},{SN=20.0},{FN=9810},{SB=24.0},{FB=11765},{MAT=Cr-Si},{BXH=12,00 x 9,55},{DE=49.5},{B=12.000},{H=9.550}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
FB
Force
[N]
BXH
Cross wire section
[mm]
H
Cross wire section
[mm]
SB50-050
SB50-050
50.0
25.0
50
980.4
0.000
50.000
8.0
7850
9.0
8830
10.0
9810
12.0
11765
12,00 x 9,55
9.550
SB50-060
SB50-060
50.0
25.0
60
817.0
0.000
60.000
9.6
7850
10.8
8830
12.0
9810
14.4
11764
12,00 x 9,55
9.550
SB50-070
SB50-070
50.0
25.0
70
700.2
0.000
70.000
11.2
7850
12.6
8830
14.0
9810
16.8
11763
12,00 x 9,55
9.550
SB50-080
SB50-080
50.0
25.0
80
612.8
0.000
80.000
12.8
7850
14.4
8830
16.0
9810
19.2
11765
12,00 x 9,55
9.550
SB50-090
SB50-090
50.0
25.0
90
544.6
0.000
90.000
14.4
7850
16.2
8830
18.0
9810
21.6
11764
12,00 x 9,55
9.550
SB50-100
SB50-100
50.0
25.0
100
490.2
0.000
100.000
16.0
7850
18.0
8830
20.0
9810
24.0
11765
12,00 x 9,55
9.550
SB50-125
SB50-125
50.0
25.0
125
392.2
0.000
125.000
20.0
7850
22.5
8830
25.0
9810
30.0
11765
12,00 x 9,55
9.550
SB50-150
SB50-150
50.0
25.0
150
326.8
0.000
150.000
24.0
7850
27.0
8830
30.0
9810
36.0
11764
12,00 x 9,55
9.550
SB50-175
SB50-175
50.0
25.0
175
280.1
0.000
175.000
28.0
7850
31.5
8830
35.0
9810
42.0
11764
12,00 x 9,55
9.550
SB50-200
SB50-200
50.0
25.0
200
245.1
0.000
200.000
32.0
7850
36.0
8830
40.0
9810
48.0
11765
12,00 x 9,55
9.550
SB50-250
SB50-250
50.0
25.0
250
196.1
0.000
250.000
40.0
7850
45.0
8830
50.0
9810
60.0
11765
12,00 x 9,55
9.550
SB50-300
SB50-300
50.0
25.0
300
163.3
0.000
300.000
48.0
7850
54.0
8830
60.0
9810
72.0
11760
12,00 x 9,55
9.550
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SH Ø 50 - Heavy load
Special Springs
28.06.2024
LN05MW - Rectangular spring - Medium load spring · red
HEFA
14.06.2024
LAWM - Spring/gas spring-Rectangular spring medium load spring-red
SRD-FA
04.04.2023
SB Ø 50 - Extra heavy load
RCM
27.11.2019
241.16. - High performance compression spring, LF, Colour Red, DIN ISO 1024...
FIBRO
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表