您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Steel-on-Steel-with Seals (SBB...-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Spherical Bushings
Inch Series
Powered by
CAD模型選擇
{iko/iko_bearings/spherical_bushings/inch_seies/steel_on_steel_with_seals_asmtab.prj},{NB=SBB40-2RS},{IDNR=},{RID=G_100},{STDRT=63.50},{ORDER=SBB40-2RS},{DESCR=(gevmsg IKOSTV 911)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=SBB 40-2RS},{MASS=1.85},{SD=63.50},{D=100.01},{B=55.55},{C=47.62},{SDK=91.0},{RCMIN=0.10},{RCMAX=0.20},{SD1=72.0},{SRA=0.6},{SRB=0.8},{ALP=7},{ROG=9.0},{OH=6.0},{SDOGIR=89.1},{DOGIR=65.0},{SDOGOR=98.5},{DSL=88.2},{CSL=4.7},{ZO=2},{ZI=2},{CD=425000},{CS=2550000},{SC=1},{PPATH=steel_on_steel_with_seals_asmtpl.prj},{CSL1=3.133},{CSL2=1.567},{CSL3=0.722},{CSL4=4.895},{CSL5=45.667},{CSL6=139},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[kg]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width of innerring
[mm]
C
Width
[mm]
SDK
Diameter
[mm]
RCMIN
Min.Radial internal clearance
[mm]
RCMAX
Max.Radial internal clearance
[mm]
SD1
Dimension related to the installation
[mm]
SRA
ra max
[mm]
SRB
rb max
[mm]
CD
Dynamic load capacity
[N]
CS
Static load capacity
[N]
SBB12-2RS
19.05
SBB12-2RS
0.06
19.05
31.75
16.66
14.27
27.5
0.08
0.18
21.4
0.6
0.4
38500
231000
SBB14-2RS
22.23
SBB14-2RS
0.09
22.23
36.51
19.43
16.66
32.0
0.08
0.18
25.0
0.6
0.4
52300
314000
SBB16-2RS
25.40
SBB16-2RS
0.13
25.40
41.28
22.22
19.05
36.0
0.08
0.18
28.0
0.6
0.4
67300
404000
SBB20-2RS
31.75
SBB20-2RS
0.23
31.75
50.80
27.76
23.80
45.0
0.08
0.18
35.1
0.6
0.8
105000
630000
SBB22-2RS
34.93
SBB22-2RS
0.35
34.93
55.56
30.15
26.19
49.0
0.08
0.18
38.5
0.6
0.8
126000
755000
SBB24-2RS
38.10
SBB24-2RS
0.42
38.10
61.91
33.32
28.58
55.0
0.08
0.18
43.3
0.6
0.8
154000
925000
SBB28-2RS
44.45
SBB28-2RS
0.65
44.45
71.44
38.89
33.32
64.0
0.08
0.18
50.4
0.6
0.8
209000
1250000
SBB32-2RS
50.80
SBB32-2RS
0.94
50.80
80.96
44.45
38.10
73.0
0.08
0.18
57.6
0.6
0.8
273000
1640000
SBB36-2RS
57.15
SBB36-2RS
1.32
57.15
90.49
50.01
42.85
82.0
0.10
0.20
67.9
0.6
0.8
345000
2070000
SBB40-2RS
63.50
SBB40-2RS
1.85
63.50
100.01
55.55
47.62
91.0
0.10
0.20
72.0
0.6
0.8
425000
2550000
SBB44-2RS
69.85
SBB44-2RS
2.44
69.85
111.13
61.11
52.37
100.0
0.10
0.20
79.0
0.6
0.8
514000
3080000
SBB48-2RS
76.20
SBB48-2RS
3.12
76.20
120.65
66.68
57.15
110.0
0.10
0.23
86.5
0.6
0.8
616000
3700000
SBB52-2RS
82.55
SBB52-2RS
3.92
82.55
130.18
72.24
61.90
119.0
0.13
0.23
94.1
0.6
0.8
722000
4330000
SBB56-2RS
88.90
SBB56-2RS
4.83
88.90
139.70
77.77
66.68
128.0
0.13
0.23
101.6
0.6
0.8
837000
5020000
SBB60-2RS
95.25
SBB60-2RS
5.87
95.25
149.23
83.34
71.42
137.0
0.13
0.23
108.4
0.6
0.8
960000
5760000
SBB64-2RS
101.60
SBB64-2RS
7.07
101.60
158.75
88.90
76.20
146.0
0.13
0.23
115.8
0.6
0.8
1090000
6550000
SBB68-2RS
107.95
SBB68-2RS
8.46
107.95
168.28
94.46
80.95
155.0
0.13
0.23
122.6
0.8
1.1
1230000
7380000
SBB72-2RS
114.30
SBB72-2RS
9.94
114.30
177.80
100.00
85.72
164.0
0.13
0.23
129.8
0.8
1.1
1380000
8270000
SBB76-2RS
120.65
SBB76-2RS
11.60
120.65
187.33
105.56
90.47
173.0
0.13
0.23
136.8
0.8
1.1
1530000
9210000
SBB80-2RS
127.00
SBB80-2RS
13.50
127.00
196.85
111.12
95.25
183.0
0.13
0.23
144.9
0.8
1.1
1710000
10300000
SBB96-2RS
152.40
SBB96-2RS
17.60
152.40
222.25
120.65
104.78
207.0
0.13
0.23
167.5
0.8
1.1
2130000
12800000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Steel-on-Steel-without Seals (SBB)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Steel-on-Steel-with Seals (GE...ES-2RS,GE...GS-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Steel-on-Steel-without Seals (SB,SB...A,GE...E,ES,G,GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Maintenance free-with Seals (GE...EC-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Non-interchangeable, Assembled set - LWLF4
IKO (NIPPON THOMPSON CO.,LTD)
24.01.2024
Stainless Steel Made (CFS...F, FV)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Screw Fitting type (SNM, SNPT)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-C-Lube type (TAF.../SG)
IKO (NIPPON THOMPSON CO.,LTD)
22.05.2023
Press Fitting type (SNA, SNA...-L)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
DIN-ISO-12240.1-K-S..D - Spherical Bearings DIN ISO 12240-1 (DIN 648), Seri...
MÄDLER
26.04.2024
DSBC - Standard cylinder
Festo
25.06.2024
LM (Metric)
IKO (NIPPON THOMPSON CO.,LTD)
11.11.2020
Rod End-with Female Thread(PHS)
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表