您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SC5M & SC6M - Silver Tip Set Screws - Stainless Steel DIN 1.4300 Silver Solder Tip
WMBerg
METRIC
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/fasteners/mf13.prj},{NB=SC6M-4},{PN=SC6M-4},{DESC=Silver Tip Hex Socket Head Set Screw},{CN=Master Inch/Metric Catalog},{CP=MF13},{MAT=Stainless Steel DIN 1.4300},{TS=M 2 X 0.4},{NDM=2.0000},{KDM=1.5670},{L=3.0},{J=1.5000},{PSTOL=0.0010},{TYP=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
L
Thread Length
[mm]
SC5M-4
SC5M-4
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 2 X 0.4
3.0
SC5M-5
SC5M-5
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 2 X 0.4
4.0
SC5M-6
SC5M-6
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 2 X 0.4
5.0
SC5M-7
SC5M-7
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 2 X 0.4
6.0
SC5M-8
SC5M-8
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 3 X 0.5
3.0
SC5M-9
SC5M-9
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 3 X 0.5
4.0
SC5M-10
SC5M-10
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 3 X 0.5
5.0
SC5M-11
SC5M-11
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 4 X 0.7
4.0
SC5M-12
SC5M-12
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 5 X 0.8
6.0
SC5M-16
SC5M-16
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 5 X 0.8
6.0
SC5M-17
SC5M-17
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 5 X 0.8
10.0
SC5M-18
SC5M-18
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 5 X 0.8
14.0
SC5M-19
SC5M-19
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 5 X 0.8
20.0
SC5M-20
SC5M-20
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 6 X 1.0
6.0
SC5M-21
SC5M-21
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 6 X 1.0
10.0
SC5M-22
SC5M-22
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 6 X 1.0
16.0
SC5M-23
SC5M-23
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 6 X 1.0
25.0
SC5M-28
SC5M-28
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 8 X 1.25
10.0
SC5M-29
SC5M-29
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 8 X 1.25
16.0
SC5M-30
SC5M-30
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 8 X 1.25
25.0
SC5M-24
SC5M-24
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 10 X 1.5
12.0
SC5M-25
SC5M-25
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 10 X 1.5
20.0
SC5M-26
SC5M-26
Silver Tip Slotted Head S...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 10 X 1.5
30.0
SC6M-4
SC6M-4
Silver Tip Hex Socket Hea...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 2 X 0.4
3.0
SC6M-5
SC6M-5
Silver Tip Hex Socket Hea...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 2 X 0.4
4.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 934 - Hexagon nuts
Fabory
13.02.2023
SC1M - Stainless Steel Set Screws - Slotted Head & Socket Head
WMBerg
06.06.2023
2471.04./34. - Spring plunger, with spring loaded ball, with hexagon socket...
FIBRO
21.07.2023
DIN 551 - Slotted set screws with flat point
Fabory
21.04.2022
1239049 - SACC-BP-M-M12/M15-7-THRX
PHOENIX CONTACT
07.12.2023
PX-21 - Adjustable w/ Secondary Lock Draw Latch & Keep
Reid Supply
20.01.2022
MB 850 E - Sealing Plug MB
SFC KOENIG
03.02.2020
2472.07./37. - Spring plunger, with spring loaded pin and seal, with hexago...
FIBRO
21.07.2023
BPCF, NPCF - Ball Plungers -Load Adjustable-
Misumi
02.06.2021
2471.02./32. - Spring plunger, with spring loaded ball, with slot, increase...
FIBRO
22.11.2023
Spring plunger - Smooth design, standard spring force
SDN Präzisionstechnik
28.07.2022
BTS-1210 - Set Screws - Metal Hex Socket Head with Tip
Essentra Components
28.07.2014
SC8M - Soft Tip Set Screw - Stainless Steel DIN 1.4300
WMBerg
06.06.2023
SGBS_p - Grub Screw Sets
Misumi
02.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表