您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
附開關 SCG-D
CKD
空壓氣缸
一般型氣缸
拉桿型氣缸 SCG
SCG-D-複動/雙側活塞桿型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scg_series/scg-d/scg-d_with_sw_asmtab.prj},{NB=SCG-D-00-50B-25-T0H-R-(0)},{TYPE=SCG-D},{MS=00},{BORE=50},{PTT=},{CUS=B},{STROKE=25},{SWM=T0},{LWD=H},{LWT=},{LWL=},{SWO=},{SWP=R},{OPTBLWS=},{OPTPRM=},{OPTCOPPTFE=},{ACC1=},{ACC2=},{POS=0},{INFOTEXT=Product Info },{PPATH=scg-d_parts/scg-d_with_sw_asmtpl.prj},{A=35},{B=27},{C=32},{DA=M8},{DB=16},{DC=5},{EE=Rc1/4},{F=10.5},{G=31.5},{J=40},{K=65},{KK=M18 x 1.5},{M=5},{MM=20},{MN=8},{MO=17},{N=4},{Q=15.5},{R=23.5},{SD=46.5},{T=11},{V=14},{WF=23},{O=72},{P=43}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
機種型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
DA
螺牙
ⁿ/ₐ
DB
[mm]
DC
[mm]
EE
螺牙
ⁿ/ₐ
F
[mm]
G
[mm]
J
[mm]
K
[mm]
KK
螺牙
ⁿ/ₐ
LLPLUS
LL+行程
[mm]
LL
[mm]
M
[mm]
MM
[mm]
MN
[mm]
MO
[mm]
N
[mm]
Q
[mm]
R
[mm]
SD
[mm]
T
[mm]
V
[mm]
WF
[mm]
XPLUS
X+行程
[mm]
X
[mm]
BB
[mm]
BD
[mm]
L1
[mm]
O
[mm]
P
[mm]
RD
[mm]
HD
[mm]
LAPLUS
LA+行程
[mm]
LA
[mm]
LB
[mm]
LC
[mm]
LD
[mm]
LGPLUS
LG+行程
[mm]
LG
[mm]
LH
[mm]
LR
[mm]
LS
[mm]
LT
[mm]
FAPLUS
FA+行程
[mm]
FA
[mm]
FC
[mm]
FD
[mm]
FF
[mm]
FGPLUS
FG+行程
[mm]
FG
[mm]
FJPLUS
FJ+行程
[mm]
FJ
[mm]
MT
[mm]
FH
[mm]
FL
[mm]
FM
[mm]
FT
[mm]
AQPLUS
[mm]
AQ
[mm]
TC
[mm]
TD
[mm]
TE
[mm]
TJPLUS
TJ+行程
[mm]
TJ
[mm]
TF
[mm]
TGPLUS
TG+行程
[mm]
TG
[mm]
TK
[mm]
TM
[mm]
TN
[mm]
TY
[mm]
TZ
[mm]
SCG-D-00-32B-25-T0H-R
SCG-D
32
22
17
19.5
M6
16
5
Rc1/8
6.5
27
30
46
M10 x 1.25
109
84
4
12
5.5
10
4
13
19
32.5
6
13
25
203
178
-
-
-
59
38
5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCG-D-00-40B-25-T0H-R
SCG-D
40
30
22
27
M6
16
5
Rc1/4
9
27
35
52
M14 x 1.5
109
84
4
16
6
14
4
14
19
38
8
13
21
211
186
-
-
-
66
41
5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCG-D-00-50B-25-T0H-R
SCG-D
50
35
27
32
M8
16
5
Rc1/4
10.5
31.5
40
65
M18 x 1.5
119
94
5
20
8
17
4
15.5
23.5
46.5
11
14
23
235
210
-
-
-
72
43
6.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCG-D-00-63B-25-T0H-R
SCG-D
63
35
27
32
M8
16
5
Rc3/8
12
31.5
45
75
M18 x 1.5
119
94
9
20
8
17
4
16.5
21.5
56.5
11
14
23
235
210
-
-
-
83
48
6.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCG-D-00-80B-25-T0H-R
SCG-D
80
40
32
37
M10
16
5
Rc3/8
14
38
45
95
M22 x 1.5
139
114
11.5
25
11
22
4
19
28
72
13
20
32
283
258
-
-
-
104
57
12.5
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SCG-D-00-100B-25-T0H-R
SCG-D
100
40
41
37
M10
16
5
Rc1/2
15
38
55
114
M26 x 1.5
139
114
17
30
13
27
4
19
28
89
16
20
32
283
258
-
-
-
121
63
12
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
附開關 SCG-M
CKD
17.04.2024
附開關 SCG-G4
CKD
17.04.2024
70H - 8RD
TAIYO
14.06.2023
70H - 8D
TAIYO
14.06.2023
Bushings - SPB
OILES CORPORATION
15.04.2019
Bushings 30B - 30B
OILES CORPORATION
15.04.2019
附開關 CMK2
CKD
10.04.2024
附開關 SCG
CKD
17.04.2024
附開關 SSD2-L
CKD
15.05.2024
MBW-Z/MDBW-Z - Air Cylinder/Standard: Double Acting Double Rod
SMC Corporation
01.07.2024
不帶開關 SCS2-B
CKD
27.02.2024
帶開關 SRL3-G
CKD
13.07.2023
FJ
CKD
13.07.2023
SCWR-L - 複動、單側活塞桿型 附開關
CKD
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表