您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1001N sim. DIN 172 - Headed drill bushing - Headed drill bushing, stainless steel
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_1001n.prj},{NB=110633 SM 1001NA26.00X36},{ARTNR=110633},{CNSORDERNO=SM 1001NA26.00X36},{D1=26.00},{D2=35},{L1=36},{FORM=A},{BEZ=Headed drill bush sim. to DIN 172 A},{MAT=stainless steel 1.4112},{OG=hardened},{INFO=HTML},{URL=https://www.scholz-mechanik.de/normteile/buchsen-zubehoer/534/sm-1001n-bohrbuchse-positionierbuchse-edelstahl}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
D2
Outer diameter D2
[mm]
D3
Diameter D3
ⁿ/ₐ
L1
Length L1
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
R
Radius R
[mm]
T1
Depth T1
[mm]
T2
Depth T2
[mm]
FORM
Form
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
MAT
material
ⁿ/ₐ
OG
surface
ⁿ/ₐ
SCHOLZ MECHANIK 74463
74463
SM 1001NA00.40X06
0.40
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74464
74464
SM 1001NA00.50X06
0.50
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74465
74465
SM 1001NA00.60X06
0.60
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74466
74466
SM 1001NA00.70X06
0.70
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 110710
110710
SM 1001NA00.70X09
0.70
3
6
9
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 110711
110711
SM 1001NA00.75X06
0.75
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 110712
110712
SM 1001NA00.75X09
0.75
3
6
9
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74467
74467
SM 1001NA00.80X06
0.80
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 110713
110713
SM 1001NA00.80X09
0.80
3
6
9
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74468
74468
SM 1001NA00.90X06
0.90
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74471
74471
SM 1001NA00.90X09
0.90
3
6
9
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74469
74469
SM 1001NA01.00X06
1.00
3
6
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74470
74470
SM 1001NA01.00X09
1.00
3
6
9
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74472
74472
SM 1001NA01.10X06
1.10
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74480
74480
SM 1001NA01.10X09
1.10
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74473
74473
SM 1001NA01.20X06
1.20
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74481
74481
SM 1001NA01.20X09
1.20
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 110715
110715
SM 1001NA01.25X06
1.25
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 110716
110716
SM 1001NA01.25X09
1.25
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74474
74474
SM 1001NA01.30X06
1.30
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74482
74482
SM 1001NA01.30X09
1.30
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74475
74475
SM 1001NA01.40X06
1.40
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74483
74483
SM 1001NA01.40X09
1.40
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74476
74476
SM 1001NA01.50X06
1.50
4
7
6
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
SCHOLZ MECHANIK 74484
74484
SM 1001NA01.50X09
1.50
4
7
9
2.0
1.00
1.0
0.01
0.03
A
Headed drill bush sim. to...
stainless steel 1.4112
hardened
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SM 1001-02 sim. DIN 172 / ISO 4247 - Headed drill bushing - Headed drill b...
SCHOLZ MECHANIK
22.09.2022
DIN 172 - Guide bushes with collar, Type A, Bore one sided
Ganter
12.04.2024
16.10 - Spring bolt
voestalpine
15.06.2023
DIN 172 - Guide bushes with collar, Type A, Bore one sided
JW Winco
02.04.2024
GN 321 - Disc handwheels without keyway, with revolving handle
Ganter
12.04.2024
DIN 172-A - Cylindrical Flanged Drill Bushes DIn 172
MÄDLER
26.04.2024
PSCJPJ, SCJPJ, SSCJPJ - Set Collar - Side Mounting Hole - Compact Separate ...
Misumi
30.06.2021
276. - Drill bush with collar, DIN 172 Shape A
FIBRO
21.07.2023
GN 321-R - ELESA-Solid handwheels with revolving handle
Elesa
13.05.2024
Reducer, parallel XA4Z
Metalwork
21.07.2022
SM 1002-3 DIN 173 G and H part 2 - Basic bushing - Basic bushing
SCHOLZ MECHANIK
22.09.2022
DIN172 - Guide bushes with collar, Type A, Bore one sided
Berger Tools
29.05.2023
K1022 - Drill bushes flanged DIN 172 Form A
KIPP
27.05.2024
Base Collar - Other
IWATA MFG. CO., LTD.
13.01.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表