您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
Standard Set Collars
Normal type
Powered by
CAD模型選擇
{iwata/standard_set_collars/normal_type/scs_s_asmtab.prj},{NB=SCS1612S},{MAT=Stainless,SUS304},{B=16},{L=12},{D=35},{D1=5.5},{R=4.50},{W=1.5},{X=12.0},{Y=6},{A=13.0},{SMX=S},{C=0.5},{NDM=5.0},{KDM=4.134},{P=0.80},{P1=16},{PPATH=assemblies/sslitc_nt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
ⁿ/ₐ
Y
[mm]
A
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCS0308S
Stainless,SUS304
3
8
15
3.4
3.00
1.0
4.5
3
4.5
M3 x P0.5
M3 x 8
SCS0308S
SCS0408S
Stainless,SUS304
4
8
15
3.4
3.00
1.0
4.5
3
4.5
M3 x P0.5
M3 x 8
SCS0408S
SCS0506S
Stainless,SUS304
5
6
16
3.0
2.50
1.0
5.0
3
5.0
M2.6 x P0.45
M2.6 x 6
SCS0506S
SCS0508S
Stainless,SUS304
5
8
20
3.4
3.00
1.0
6.0
4
7.0
M3 x P0.5
M3 x 10
SCS0508S
SCS0510S
Stainless,SUS304
5
10
20
4.5
3.75
1.0
6.0
4
6.0
M4 x P0.7
M4 x 10
SCS0510S
SCS0606S
Stainless,SUS304
6
6
18
3.0
2.50
1.0
6.0
3
6.5
M2.6 x P0.45
M2.6 x 6
SCS0606S
SCS0608S
Stainless,SUS304
6
8
20
3.4
3.00
1.0
6.0
4
7.0
M3 x P0.5
M3 x 10
SCS0608S
SCS0610S
Stainless,SUS304
6
10
20
4.5
3.75
1.0
6.0
4
6.0
M4 x P0.7
M4 x 10
SCS0610S
SCS0806S
Stainless,SUS304
8
6
22
3.0
2.50
1.0
7.0
3
7.0
M2.6 x P0.45
M2.6 x 8
SCS0806S
SCS0808S
Stainless,SUS304
8
8
25
3.4
3.00
1.5
8.0
5
7.0
M3 x P0.5
M3 x 10
SCS0808S
SCS0810S
Stainless,SUS304
8
10
25
4.5
3.75
1.5
8.0
5
9.0
M4 x P0.7
M4 x 12
SCS0810S
SCS0812S
Stainless,SUS304
8
12
28
5.5
4.50
1.5
8.5
5
10.0
M5 x P0.8
M5 x 16
SCS0812S
SCS0815S
Stainless,SUS304
8
15
30
7.0
6.00
1.5
9.0
5
10.0
M6 x P1
M6 x 15
SCS0815S
SCS1006S
Stainless,SUS304
10
6
25
3.0
2.50
1.5
8.0
3
9.0
M2.6 x P0.45
M2.6 x 8
SCS1006S
SCS1010S
Stainless,SUS304
10
10
30
4.5
3.75
1.5
9.0
5
11.0
M4 x P0.7
M4 x 12
SCS1010S
SCS1012S
Stainless,SUS304
10
12
30
5.5
4.50
1.5
9.0
5
11.0
M5 x P0.8
M5 x 16
SCS1012S
SCS1015S
Stainless,SUS304
10
15
35
7.0
6.00
1.5
10.0
6
12.5
M6 x P1
M6 x 18
SCS1015S
SCS1106S
Stainless,SUS304
11
6
25
3.0
2.50
1.5
9.0
3
9.0
M2.6 x P1
M2.6 x 8
SCS1106S
SCS1110S
Stainless,SUS304
11
10
30
4.5
3.75
1.5
10.0
5
11.0
M4 x P1
M4 x 12
SCS1110S
SCS1112S
Stainless,SUS304
11
12
30
5.5
4.50
1.5
10.0
5
11.0
M5 x P1
M5 x 16
SCS1112S
SCS1115S
Stainless,SUS304
11
15
35
7.0
6.00
1.5
11.0
6
12.5
M6 x P1
M6 x 18
SCS1115S
SCS1206S
Stainless,SUS304
12
6
25
3.0
2.50
1.5
9.0
3
9.0
M2.6 x P0.45
M2.6 x 8
SCS1206S
SCS1210S
Stainless,SUS304
12
10
30
4.5
3.75
1.5
10.0
5
11.0
M4 x P0.7
M4 x 12
SCS1210S
SCS1212S
Stainless,SUS304
12
12
30
5.5
4.50
1.5
10.0
5
11.0
M5 x P0.8
M5 x 16
SCS1212S
SCS1215S
Stainless,SUS304
12
15
35
7.0
6.00
1.5
11.0
6
12.5
M6 x P1
M6 x 18
SCS1215S
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCSS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
21.09.2023
SCSS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SC- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SC- SUS304 (Stainless)
IWATA MFG. CO., LTD.
21.09.2023
SCS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
Standard Shape B
Mitsuboshi Belting
10.03.2014
Flange Bushings - LFF
OILES CORPORATION
15.04.2019
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
Shim & Spacer (Washer type)
IWATA MFG. CO., LTD.
13.01.2022
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
13.01.2022
SCS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
13.01.2022
SCK- SUS304,(Stainless)
IWATA MFG. CO., LTD.
30.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表