您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SCS-SUS304 (Stainless steel)
IWATA MFG. CO., LTD.
Standard Set Collars
With key groove type
With key groove type
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_key_groove_type/with_key_groove_type/scs_sk_asmtab.prj},{NB=SCS2515SK},{MAT=Stainless steel},{MATX=S},{B=25},{BCX=15,16,20,25,30,35,40,45,50},{BCY=1},{D=50},{F=8.5},{G=28.5},{W=1.5},{X=18},{Y=10},{M=M6x25},{PPATH=assemblies/scs_sk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
F
Width of key
[mm]
G
Height of key
[mm]
W
[mm]
X
[mm]
Y
[mm]
M
Set screw
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCS1515SK
Stainless steel
15
15
40
5.5
17.5
1.5
13
8
M6x20
SCS1515SK
SCS1615SK
Stainless steel
16
15
40
5.5
18.5
1.5
13
8
M6x20
SCS1615SK
SCS2015SK
Stainless steel
20
15
45
6.5
23.0
1.5
15
8
M6x20
SCS2015SK
SCS2515SK
Stainless steel
25
15
50
8.5
28.5
1.5
18
10
M6x25
SCS2515SK
SCS3015SK
Stainless steel
30
15
55
8.5
33.5
1.5
20
10
M6x25
SCS3015SK
SCS3515SK
Stainless steel
35
15
60
10.5
38.8
2.0
23
12
M6x25
SCS3515SK
SCS4018SK
Stainless steel
40
18
70
12.5
43.8
2.0
26
13
M8x30
SCS4018SK
SCS4518SK
Stainless steel
45
18
75
14.5
49.0
3.0
28
14
M8x30
SCS4518SK
SCS5022SK
Stainless steel
50
22
85
14.5
54.0
3.0
32
16
M10x35
SCS5022SK
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表