您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SCSS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
Normal type
Powered by
CAD模型選擇
{iwata/standard_set_collars/normal_type/scss_m_asmtab.prj},{NB=SCSS1610M},{MAT=Steel,Uni-chromating},{B=16.0},{L=10},{LNB=10},{D=35},{D1=4.5},{R=3.75},{W=1.5},{X=12.0},{Y=6},{SMX=M},{C=0.5},{NDM=4.0},{P=0.70},{P1=12},{PPATH=assemblies/ssepc_nt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
LNB
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
M
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCSS0308M
Steel,Electroless nickel
3.0
8
8
15
3.4
3.00
1.0
4.5
3
M3 x P0.5
M3 x 8
SCSS0308M
SCSS0408M
Steel,Electroless nickel
4.0
8
8
15
3.4
3.00
1.0
4.5
3
M3 x P0.5
M3 x 8
SCSS0408M
SCSS0506M
Steel,Electroless nickel
5.0
6
6
16
3.0
2.50
1.0
5.0
3
M2.6 x P0.45
M2.6 x 6
SCSS0506M
SCSS0508M
Steel,Electroless nickel
5.0
8
8
20
3.4
3.00
1.0
5.5
4
M3 x P0.5
M3 x 10
SCSS0508M
SCSS0510M
Steel,Electroless nickel
5.0
10
10
20
4.5
3.75
1.0
6.0
4
M4 x P0.7
M4 x 10
SCSS0510M
SCSS0606M
Steel,Electroless nickel
6.0
6
6
18
3.0
2.50
1.0
6.0
3
M2.6 x P0.45
M2.6 x 6
SCSS0606M
SCSS0608M
Steel,Electroless nickel
6.0
8
8
20
3.4
3.00
1.0
6.0
4
M3 x P0.5
M3 x 10
SCSS0608M
SCSS0610M
Steel,Electroless nickel
6.0
10
10
20
4.5
3.75
1.0
6.0
4
M4 x P0.7
M4 x 10
SCSS0610M
SCSS0806M
Steel,Electroless nickel
8.0
6
6
22
3.0
2.50
1.5
7.0
3
M2.6 x P0.45
M2.6 x 8
SCSS0806M
SCSS0808M
Steel,Electroless nickel
8.0
8
8
25
3.4
3.00
1.5
8.0
5
M3 x P0.5
M3 x 10
SCSS0808M
SCSS0810M
Steel,Electroless nickel
8.0
10
10
25
4.5
3.75
1.5
8.0
5
M4 x P0.7
M4 x 12
SCSS0810M
SCSS0812M
Steel,Electroless nickel
8.0
12
12
28
5.5
4.50
1.5
8.5
5
M5 x P0.8
M5 x 16
SCSS0812M
SCSS0815M
Steel,Electroless nickel
8.0
15
15
30
7.0
6.00
1.5
9.0
5
M6 x P1
M6 x 15
SCSS0815M
SCSS1006M
Steel,Electroless nickel
10.0
6
06
25
3.0
2.50
1.5
8.0
3
M2.6 x P0.45
M2.6 x 8
SCSS1006M
SCSS1010M
Steel,Electroless nickel
10.0
10
10
30
4.5
3.75
1.5
9.0
5
M4 x P0.7
M4 x 12
SCSS1010M
SCSS1012M
Steel,Electroless nickel
10.0
12
12
30
5.5
4.50
1.5
9.0
5
M5 x P0.8
M5 x 16
SCSS1012M
SCSS1015M
Steel,Electroless nickel
10.0
15
15
35
7.0
6.00
1.5
10.0
6
M6 x P1
M6 x 18
SCSS1015M
SCSS1106M
Steel,Electroless nickel
11.0
6
06
25
4.5
3.75
1.5
9.0
3
M2.6 x P0.45
M2.6 x 8
SCSS1106M
SCSS1110M
Steel,Electroless nickel
11.0
10
10
30
7.0
6.00
1.5
10.0
5
M4 x P0.7
M4 x 12
SCSS1110M
SCSS1112M
Steel,Electroless nickel
11.0
12
12
30
7.0
6.00
1.5
10.0
5
M5 x P0.8
M5 x 16
SCSS1112M
SCSS1115M
Steel,Electroless nickel
11.0
15
15
35
7.0
6.00
1.5
11.0
6
M6 x P1
M6 x 18
SCSS1115M
SCSS1206M
Steel,Electroless nickel
12.0
6
06
25
3.0
2.50
1.5
9.0
3
M2.6 x P0.45
M2.6 x 8
SCSS1206M
SCSS1210M
Steel,Electroless nickel
12.0
10
10
30
4.5
3.75
1.5
10.0
5
M4 x P0.7
M4 x 12
SCSS1210M
SCSS1212M
Steel,Electroless nickel
12.0
12
12
30
5.5
4.50
1.5
10.0
5
M5 x P0.8
M5 x 16
SCSS1212M
SCSS1215M
Steel,Electroless nickel
12.0
15
15
35
7.0
6.00
1.5
11.0
6
M6 x P1
M6 x 18
SCSS1215M
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCSS- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SCSS- SUS304 (Stainless)
IWATA MFG. CO., LTD.
21.09.2023
SC- Black,(Steel S45C)
IWATA MFG. CO., LTD.
21.09.2023
SCSS- Nickel Chrome plating (Steel S45C)
IWATA MFG. CO., LTD.
30.06.2023
SCK- With clamp lever Black,(Steel S45C)
IWATA MFG. CO., LTD.
30.06.2023
SC- SUS304 (Stainless)
IWATA MFG. CO., LTD.
21.09.2023
Cylindrical bore
JTEKT Corporation(Koyo)
16.01.2019
33080 - Deflection dial gauge holders 180° probe lever with thread
norelem
30.05.2024
33070 - Deflection dial gauge holders 90°
norelem
30.05.2024
33040 - Probe inserts with domed point
norelem
30.05.2024
28008 - Oil level sight glasses domed
norelem
26.06.2024
09069 - Magnets shallow pot NdFeB
norelem
30.05.2024
TDO type
JTEKT Corporation(Koyo)
16.01.2019
NU
JTEKT Corporation(Koyo)
20.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表