您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SCSS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
For fixing bearing
For fixing bearing(LONG)
Powered by
CAD模型選擇
{iwata/standard_set_collars/for_fixing_bearing/for_fixing_bearing_long/scss_mlb_asmtab.prj},{NB=SCSS2013MLB3},{MAT=Steel,Electroless nickel},{B=20},{D1=25.2},{L=13},{L1=5},{D=33},{W=1.5},{X=13.0},{Y=5.0},{M=M3 x 10},{N=3},{NDM=3.000},{PPATH=assemblies/scss_mlb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
D1
Boss diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
D
Outer diameter
[mm]
W
[mm]
X
[mm]
Y
[mm]
M
Set screw
ⁿ/ₐ
ON
Order number
ⁿ/ₐ
SCSS0812MLB1
Steel,Electroless nickel
8
11.7
12
4
20
1.5
6.5
4.0
M3 x 10
SCSS0812MLB1
SCSS0812MLB2
Steel,Electroless nickel
8
13.2
12
4
20
1.5
6.5
4.0
M3 x 10
SCSS0812MLB2
SCSS0812MLB3
Steel,Electroless nickel
8
11.2
12
4
20
1.5
6.5
4.0
M3 x 10
SCSS0812MLB3
SCSS1012MLB1
Steel,Electroless nickel
10
14.7
12
4
22
1.5
7.5
4.0
M3 x 10
SCSS1012MLB1
SCSS1012MLB2
Steel,Electroless nickel
10
17.2
12
4
22
1.5
7.5
4.0
M3 x 10
SCSS1012MLB2
SCSS1012MLB3
Steel,Electroless nickel
10
14.2
12
4
22
1.5
7.5
4.0
M3 x 10
SCSS1012MLB3
SCSS1212MLB1
Steel,Electroless nickel
12
17.2
12
4
24
1.5
8.5
5.0
M3 x 10
SCSS1212MLB1
SCSS1212MLB2
Steel,Electroless nickel
12
18.7
12
4
24
1.5
8.5
5.0
M3 x 10
SCSS1212MLB2
SCSS1212MLB3
Steel,Electroless nickel
12
16.2
12
4
24
1.5
8.5
5.0
M3 x 10
SCSS1212MLB3
SCSS1512MLB1
Steel,Electroless nickel
15
20.2
12
4
27
1.5
10.0
5.0
M3 x 10
SCSS1512MLB1
SCSS1512MLB2
Steel,Electroless nickel
15
21.7
12
4
27
1.5
10.0
5.0
M3 x 10
SCSS1512MLB2
SCSS1512MLB3
Steel,Electroless nickel
15
19.2
12
4
27
1.5
10.0
5.0
M3 x 10
SCSS1512MLB3
SCSS1712MLB1
Steel,Electroless nickel
17
22.2
12
4
29
1.5
11.0
5.0
M3 x 10
SCSS1712MLB1
SCSS1712MLB2
Steel,Electroless nickel
17
24.2
12
4
29
1.5
11.0
5.0
M3 x 10
SCSS1712MLB2
SCSS1712MLB3
Steel,Electroless nickel
17
21.2
12
4
29
1.5
11.0
5.0
M3 x 10
SCSS1712MLB3
SCSS2013MLB1
Steel,Electroless nickel
20
27.2
13
5
33
1.5
13.0
5.0
M3 x 10
SCSS2013MLB1
SCSS2013MLB2
Steel,Electroless nickel
20
29.2
13
5
33
1.5
13.0
5.0
M3 x 10
SCSS2013MLB2
SCSS2013MLB3
Steel,Electroless nickel
20
25.2
13
5
33
1.5
13.0
5.0
M3 x 10
SCSS2013MLB3
SCSS2514MLB1
Steel,Electroless nickel
25
31.7
14
5
42
1.5
16.0
6.5
M4 x 16
SCSS2514MLB1
SCSS2514MLB2
Steel,Electroless nickel
25
33.2
14
5
42
1.5
16.0
6.5
M4 x 16
SCSS2514MLB2
SCSS2514MLB3
Steel,Electroless nickel
25
30.2
14
5
42
1.5
16.0
6.5
M4 x 16
SCSS2514MLB3
SCSS3017MLB1
Steel,Electroless nickel
30
38.2
17
6
50
1.5
19.5
7.5
M5 x 16
SCSS3017MLB1
SCSS3017MLB2
Steel,Electroless nickel
30
40.2
17
6
50
1.5
19.5
7.5
M5 x 16
SCSS3017MLB2
SCSS3017MLB3
Steel,Electroless nickel
30
35.2
17
6
50
1.5
19.5
7.5
M5 x 16
SCSS3017MLB3
SCSS3517MLB1
Steel,Electroless nickel
35
43.2
17
6
55
1.5
22.0
8.5
M5 x 16
SCSS3517MLB1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表