您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Hydraulische Stossdämpfer
domino modul
Zubehoer
Powered by
CAD模型選擇
{domino_modul/zubehoer/sd.prj},{NB=SD6FW_1},{BEZ=SD 6 FW},{BN=3001384},{BNOLD=4_600_0001_0},{G=M12*1},{G1=12.000},{S=52.000},{L=70.000},{B=4.000},{C=10.000},{D=7.000},{E=6.500},{F=1},{H=10.000},{SW=14.000},{N=2.000},{I=0.600},{K=5.500},{BEZDUMMY=SD6FW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEZ
Bezeichnung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
BNOLD
Bestell-Nummer alt
ⁿ/ₐ
G
Gewinde-Typ
[mm]
S
Schaftlänge
[mm]
L
Stossdämpfer-Länge
[mm]
SW
Schlüssel-Weite
[mm]
SD4FW_1
SD 4 FW
3001386
4_600_0003_0
M8*1
28.500
38.500
10.000
SD5FW_1
SD 5 FW
3001385
4_600_0002_0
M10*1
43.500
58.000
12.000
SD5FH_1
SD 5 FH
3001391
4_600_0008_0
M10*1
43.500
58.000
12.000
SD6FW_1
SD 6 FW
3001384
4_600_0001_0
M12*1
52.000
70.000
14.000
SD5DH_1
SD 5 DH
3001390
4_600_0007_0
M14*1.5
52.000
70.000
16.000
SD6P_1
SD 6 P
3001387
4_600_0004_0
M14*1.5
88.000
115.000
16.000
SD6DH_1
SD 6 DH
3001634
4_809_6057_0
M20*1.5
80.000
97.500
22.000
SD8P_1
SD 8 P
3002273
4_810_4012_0
M20*1.5
88.000
118.000
22.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FUN 905 - Special screws, twin screw
Special Screws
28.04.2010
FUN 891 - Special screws, magnet screw head for the fast pretense of a scre...
Special Screws
02.08.2018
FUN 890 - Special screws, Wing - Hexagon - Slit - Inbus - Torx - Cross slit...
Special Screws
02.08.2018
FUN 909 - Special screws, with parallel key as turning off protection
Special Screws
28.04.2010
FUN 899 - Special screws, wing cork screw
Special Screws
27.04.2010
FUN 893 - Special screws, with preparation for an emergency breakup
Special Screws
02.08.2018
FUN 883 - Special screws, special screw for the decrease of assembling time
Special Screws
02.08.2018
FUN 882 - Special screws, assembly screw for too deeply lowered drillings
Special Screws
02.08.2018
FUN 878 - Special screws, for diagonally bored holes
Special Screws
04.09.2013
FUN 911 - Special screws,smooth head screw with hexagon with lack of space ...
Special Screws
28.04.2010
FUN 902 - Special screws, knobs detection screw (M10) for blind coworkers
Special Screws
27.04.2010
SKS 4 - Fast-action Coupling Set for Linear Module LM 4
domino modul
11.05.2020
FUN 897 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
FUN 896 - Special screws, sticking screw head for the fast pretense of a sc...
Special Screws
02.08.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表