您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈6926 - Prevailing torque type hexagon flange nuts, non-metallic insert
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_6926_v2.prj},{NB=Sechskantmutter DIN 6926 V2 - M12 51734.120.001(High)},{CNSORDERNO=51734.120.001},{D=12.000},{VARIANT=0},{PACKAGING=MIN},{FABNETWEIGHT=20.900},{P=1.750},{C=1.800},{DC=26.000},{M=16.100},{M1=11.600},{S=18.000},{VERS=1.000},{NENNID=M12},{BRAND=Fabory},{STANDARD=DIN ≈6926},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Serrated flange},{BASICMATERIAL=Stainless steel},{GRADE=A2-50},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494272469},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-05},{UNSPSC=31161716},{ETIM=EC002386},{FAB_NENN=M12},{FAB_GEO=},{FAB_ARTICLENUMBER=51734.120.001},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Threaded pitch
[mm]
C
Flange thickness min.
ⁿ/ₐ
DC
Flange diameter max.
ⁿ/ₐ
M
Overall height max.
ⁿ/ₐ
M1
Wrenching height min.
ⁿ/ₐ
S
Across-flats-dimension max.
ⁿ/ₐ
Sechskantmutter DIN 6926 ...
51734.040.001
M4
4.000
Fabory
DIN ≈6926
Metric thread
Right
Serrated flange
Stainless steel
A2-50
Hexagon
0.00011
Y
8715494558273
7318163990
23-10-05-90
31161716
0.700
0.900
10.000
4.650
3.700
7.000
Sechskantmutter DIN 6926 ...
51734.050.001
M5
5.000
Fabory
DIN ≈6926
Metric thread
Right
Serrated flange
Stainless steel
A2-50
Hexagon
0.00140
Y
8715494272438
7318163990
23-11-07-05
31161716
EC002386
0.800
1.000
11.800
7.100
4.700
8.000
Sechskantmutter DIN 6926 ...
51734.060.001
M6
6.000
Fabory
DIN ≈6926
Metric thread
Right
Serrated flange
Stainless steel
A2-50
Hexagon
0.00039
Y
8715494558303
7318163990
23-11-07-05
31161716
EC002386
1.000
1.100
14.200
9.100
5.700
10.000
Sechskantmutter DIN 6926 ...
51734.080.001
M8
8.000
Fabory
DIN ≈6926
Metric thread
Right
Serrated flange
Stainless steel
A2-50
Hexagon
0.00860
Y
8715494272445
7318163990
23-11-07-05
31161716
EC002386
1.250
1.200
17.900
11.100
7.600
13.000
Sechskantmutter DIN 6926 ...
51734.100.001
M10
10.000
Fabory
DIN ≈6926
Metric thread
Right
Serrated flange
Stainless steel
A2-50
Hexagon
0.01470
Y
8715494272452
7318163990
23-11-07-05
31161716
EC002386
1.500
1.500
21.800
13.500
9.600
15.000
Sechskantmutter DIN 6926 ...
51734.120.001
M12
12.000
Fabory
DIN ≈6926
Metric thread
Right
Serrated flange
Stainless steel
A2-50
Hexagon
0.02090
Y
8715494272469
7318163990
23-11-07-05
31161716
EC002386
1.750
1.800
26.000
16.100
11.600
18.000
Sechskantmutter DIN 6926 ...
55734.040.001
M4
4.000
Fabory
DIN ≈6926
Metric thread
Right
Serrated flange
Stainless steel
A4-50
Hexagon
0.00011
Y
8715494635103
23-10-05-90
31161716
0.700
0.900
10.000
4.650
3.700
7.000
Sechskantmutter DIN 6926 ...
55734.050.001
M5
5.000
Fabory
DIN ≈6926
Metric thread
Right
Serrated flange
Stainless steel
A4-50
Hexagon
0.00014
Y
8715494635110
23-11-07-05
31161716
EC002386
0.800
1.000
11.800
7.100
4.700
8.000
Sechskantmutter DIN 6926 ...
55734.060.001
M6
6.000
Fabory
DIN ≈6926
Metric thread
Right
Serrated flange
Stainless steel
A4-50
Hexagon
0.00039
Y
8715494635127
7318163990
23-11-07-05
31161716
EC002386
1.000
1.100
14.200
9.100
5.700
10.000
Sechskantmutter DIN 6926 ...
55734.080.001
M8
8.000
Fabory
DIN ≈6926
Metric thread
Right
Serrated flange
Stainless steel
A4-50
Hexagon
0.00081
Y
8715494635134
23-11-07-05
31161716
EC002386
1.250
1.200
17.900
11.100
7.600
13.000
Sechskantmutter DIN 6926 ...
55734.100.001
M10
10.000
Fabory
DIN ≈6926
Metric thread
Right
Serrated flange
Stainless steel
A4-50
Hexagon
0.00126
Y
8715494635141
23-10-05-90
31161716
1.500
1.500
21.800
13.500
9.600
15.000
Sechskantmutter DIN 6926 ...
55734.120.001
M12
12.000
Fabory
DIN ≈6926
Metric thread
Right
Serrated flange
Stainless steel
A4-50
Hexagon
0.00217
Y
8715494635158
7318163990
23-11-07-05
31161716
EC002386
1.750
1.800
26.000
16.100
11.600
18.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表