您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈933 (1954) - Hexagon bolts with thread to the head, product groups A and B
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/din_933_1954_v2.prj},{NB=Sechskantschraube DIN ≈933 (1954) 5/8\"WWx11TPIx30mm 03410.158.030 (High)},{CNSORDERNO=03410.158.030},{D=15.875},{L=30.000},{PACKAGING=MIN},{VARIANT=0},{FABNETWEIGHT=80.700},{D3=12.918},{TPI=11.000},{B=24.000},{C=0.600},{DA=17.500},{DW=25.300},{E=MIN},{K=11.000},{R=0.800},{S=27.000},{RIDG1=0.700},{NENNID=5/8\"WW},{BRAND=Fabory},{STANDARD=DIN ≈933 (1954)},{THREAD=British Standard Whitworth},{THREADDIRECTION=Right},{STYLE=Fully threaded},{TYPE=Hex head bolt fully threaded},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NEN≈2337 (1961)},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTION
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Thread core diameter
ⁿ/ₐ
TPI
Threads per Inch
ⁿ/ₐ
B
Thread length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DW
Diameter of the bearing face min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
Sechskantschraube DIN ≈93...
03410.063.010
1/4"WW
6.350
10.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.00587
NEN≈2337 (1961)
Y
8717077204447
7318158890
31161620
EC002395
4.724
20.000
7.000
60.000
0.600
7.150
9.600
5.000
0.250
11.000
Sechskantschraube DIN ≈93...
03410.063.015
1/4"WW
6.350
15.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.00682
NEN≈2337 (1961)
Y
8715492110879
7318158890
31161620
EC002395
4.724
20.000
12.000
60.000
0.600
7.150
9.600
5.000
0.250
11.000
Sechskantschraube DIN ≈93...
03410.063.020
1/4"WW
6.350
20.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.00777
NEN≈2337 (1961)
Y
8715492110893
7318158890
31161620
EC002395
4.724
20.000
17.000
60.000
0.600
7.150
9.600
5.000
0.250
11.000
Sechskantschraube DIN ≈93...
03410.063.025
1/4"WW
6.350
25.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.00872
NEN≈2337 (1961)
Y
8715492110909
7318158890
31161620
EC002395
4.724
20.000
22.000
60.000
0.600
7.150
9.600
5.000
0.250
11.000
Sechskantschraube DIN ≈93...
03410.063.030
1/4"WW
6.350
30.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.00967
NEN≈2337 (1961)
Y
8715492110916
7318158890
31161620
EC002395
4.724
20.000
27.000
60.000
0.600
7.150
9.600
5.000
0.250
11.000
Sechskantschraube DIN ≈93...
03410.063.040
1/4"WW
6.350
40.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.01160
NEN≈2337 (1961)
Y
8715492110923
7318158890
31161620
EC002395
4.724
20.000
37.000
60.000
0.600
7.150
9.600
5.000
0.250
11.000
Sechskantschraube DIN ≈93...
03410.063.050
1/4"WW
6.350
50.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.01350
NEN≈2337 (1961)
Y
8715492110930
7318158890
31161620
EC002395
4.724
20.000
47.000
60.000
0.600
7.150
9.600
5.000
0.250
11.000
Sechskantschraube DIN ≈93...
03410.079.020
5/16"WW
7.938
20.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.01380
NEN≈2337 (1961)
Y
8715492110954
7318158890
31161620
EC002395
6.131
18.000
16.250
54.000
0.600
9.100
12.600
6.000
0.400
14.000
Sechskantschraube DIN ≈93...
03410.079.025
5/16"WW
7.938
25.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.01530
NEN≈2337 (1961)
Y
8715492110985
7318158890
31161620
EC002395
6.131
18.000
21.250
54.000
0.600
9.100
12.600
6.000
0.400
14.000
Sechskantschraube DIN ≈93...
03410.079.030
5/16"WW
7.938
30.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.01690
NEN≈2337 (1961)
Y
8715492110992
7318158890
31161620
EC002395
6.131
18.000
26.250
54.000
0.600
9.100
12.600
6.000
0.400
14.000
Sechskantschraube DIN ≈93...
03410.079.040
5/16"WW
7.938
40.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.02000
NEN≈2337 (1961)
Y
8715492111005
7318158890
31161620
EC002395
6.131
18.000
36.250
54.000
0.600
9.100
12.600
6.000
0.400
14.000
Sechskantschraube DIN ≈93...
03410.079.050
5/16"WW
7.938
50.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.02300
NEN≈2337 (1961)
Y
8715492111012
7318158890
31161620
EC002395
6.131
18.000
46.250
54.000
0.600
9.100
12.600
6.000
0.400
14.000
Sechskantschraube DIN ≈93...
03410.079.060
5/16"WW
7.938
60.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.02600
NEN≈2337 (1961)
Y
8715492111036
31161620
EC002395
6.131
18.000
56.250
54.000
0.600
9.100
12.600
6.000
0.400
14.000
Sechskantschraube DIN ≈93...
03410.096.015
3/8"WW
9.525
15.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.02010
NEN≈2337 (1961)
Y
8715492111043
7318158890
31161620
EC002395
7.492
16.000
10.500
48.000
0.600
10.800
15.600
7.000
0.400
17.000
Sechskantschraube DIN ≈93...
03410.096.020
3/8"WW
9.525
20.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.02120
NEN≈2337 (1961)
Y
8715492111074
7318158890
31161620
EC002395
7.492
16.000
15.500
48.000
0.600
10.800
15.600
7.000
0.400
17.000
Sechskantschraube DIN ≈93...
03410.096.025
3/8"WW
9.525
25.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.02350
NEN≈2337 (1961)
Y
8715492111081
7318158890
31161620
EC002395
7.492
16.000
20.500
48.000
0.600
10.800
15.600
7.000
0.400
17.000
Sechskantschraube DIN ≈93...
03410.096.030
3/8"WW
9.525
30.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.02570
NEN≈2337 (1961)
Y
8715492111098
7318158890
31161620
EC002395
7.492
16.000
25.500
48.000
0.600
10.800
15.600
7.000
0.400
17.000
Sechskantschraube DIN ≈93...
03410.096.035
3/8"WW
9.525
35.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.02800
NEN≈2337 (1961)
Y
8715492111104
7318158890
31161620
EC002395
7.492
16.000
30.500
48.000
0.600
10.800
15.600
7.000
0.400
17.000
Sechskantschraube DIN ≈93...
03410.096.040
3/8"WW
9.525
40.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.03030
NEN≈2337 (1961)
Y
8715492111111
7318158890
31161620
EC002395
7.492
16.000
35.500
48.000
0.600
10.800
15.600
7.000
0.400
17.000
Sechskantschraube DIN ≈93...
03410.096.050
3/8"WW
9.525
50.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.03480
NEN≈2337 (1961)
Y
8715492111128
7318158890
31161620
EC002395
7.492
16.000
45.500
48.000
0.600
10.800
15.600
7.000
0.400
17.000
Sechskantschraube DIN ≈93...
03410.096.060
3/8"WW
9.525
60.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.03930
NEN≈2337 (1961)
Y
8715492111142
7318158890
31161620
EC002395
7.492
16.000
55.500
48.000
0.600
10.800
15.600
7.000
0.400
17.000
Sechskantschraube DIN ≈93...
03410.096.070
3/8"WW
9.525
70.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.04380
NEN≈2337 (1961)
Y
8715492111159
7318158890
31161620
EC002395
7.492
16.000
65.500
48.000
0.600
10.800
15.600
7.000
0.400
17.000
Sechskantschraube DIN ≈93...
03410.127.020
1/2"WW
12.700
20.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.04450
NEN≈2337 (1961)
Y
8715492111166
31161620
EC002395
9.990
12.000
14.750
36.000
0.600
14.400
20.500
9.000
0.600
22.000
Sechskantschraube DIN ≈93...
03410.127.025
1/2"WW
12.700
25.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.04850
NEN≈2337 (1961)
Y
8715492111258
7318158890
31161620
EC002395
9.990
12.000
19.750
36.000
0.600
14.400
20.500
9.000
0.600
22.000
Sechskantschraube DIN ≈93...
03410.127.030
1/2"WW
12.700
30.000
Fabory
DIN ≈933 (1954)
British Standard Whitwort...
Right
Fully threaded
Hex head bolt fully threa...
Steel
8.8
Plain
Hexagon head
Hexagon
0.05260
NEN≈2337 (1961)
Y
8715492111265
7318158890
31161620
EC002395
9.990
12.000
24.750
36.000
0.600
14.400
20.500
9.000
0.600
22.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
DIN ≈6921 - Hexagon bolts with flange
Fabory
21.04.2022
DIN ≈6926 - Prevailing torque type hexagon flange nuts, non-metallic insert
Fabory
13.02.2023
ISO 8676 (DIN 961) - Hexagon bolts with thread to the head, metric fine thr...
Fabory
21.04.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 933 - Stainless steel A2
Böllhoff
26.10.2021
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN ≈931 (1954) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 933 - Steel 5.6 zinc-plated
Böllhoff
26.10.2021
DIN 933 - Steel 5.6
Böllhoff
26.10.2021
EN 15048 - Hexagon bolts, with hexagon nut
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表