您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 707.2 - Semi-split set collars Clamping assembly
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 707.2
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_707_2_new_new/gn_707_2_asmtab.prj},{NB=Semi-split set collars Clamping assembly GN 707.2-42-B18-NI},{CODE=GN.36789},{DESCRIPTION=GN 707.2-42-B18-NI},{NORMNR=GN 707.2},{DIM01=42},{DIM02=18},{DIM03=M5},{DIM04=15},{DIM05=3.0},{DIM06=0.6},{WEIGHT=121},{D2=B18},{D2X='B18','B20'},{NDM=5.000},{KDMV=4.019},{KDMM=4.134},{T=6.000},{L=12.000},{BB=9.600},{LS=0.000},{LG=2.400},{DK=8.500},{K=5.000},{R=0.200},{SS=4.000},{TT=2.500},{V=0.500},{P1=14.500},{P2=10.000},{P3=5.300},{P4=5.000},{P5=10.762},{PPATH=gn_707_2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
b
[mm]
DIM05
s
[mm]
DIM06
x
[mm]
WEIGHT
Weight
[g]
Semi-split set collars Cl...
GN.36776
GN 707.2-20-B6-ST
20
6
M3
9
2.1
1.0
17
Semi-split set collars Cl...
GN.36778
GN 707.2-22-B8-ST
22
8
M3
9
2.1
0.8
20
Semi-split set collars Cl...
GN.36780
GN 707.2-26-B10-ST
26
10
M4
11
2.1
1.6
34
Semi-split set collars Cl...
GN.36782
GN 707.2-30-B12-ST
30
12
M4
11
2.1
0.7
44
Semi-split set collars Cl...
GN.36784
GN 707.2-32-B14-ST
32
14
M4
11
2.1
0.7
50
Semi-split set collars Cl...
GN.36786
GN 707.2-36-B15-ST
36
15
M5
13
2.1
1.4
76
Semi-split set collars Cl...
GN.36788
GN 707.2-36-B16-ST
36
16
M5
13
2.1
1.4
75
Semi-split set collars Cl...
GN.36790
GN 707.2-42-B18-ST
42
18
M5
15
3.0
0.6
121
Semi-split set collars Cl...
GN.36792
GN 707.2-42-B20-ST
42
20
M5
15
3.0
0.6
113
Semi-split set collars Cl...
GN.36794
GN 707.2-48-B22-ST
48
22
M5
15
3.0
0.0
155
Semi-split set collars Cl...
GN.36796
GN 707.2-48-B25-ST
48
25
M5
15
3.0
0.0
141
Semi-split set collars Cl...
GN.36798
GN 707.2-55-B28-ST
55
28
M6
15
3.0
0.4
178
Semi-split set collars Cl...
GN.36800
GN 707.2-55-B30-ST
55
30
M6
15
3.0
0.4
170
Semi-split set collars Cl...
GN.36802
GN 707.2-60-B32-ST
60
32
M6
15
4.0
0.4
220
Semi-split set collars Cl...
GN.36804
GN 707.2-60-B35-ST
60
35
M6
15
4.0
0.4
202
Semi-split set collars Cl...
GN.36806
GN 707.2-65-B40-ST
65
40
M6
15
4.0
0.5
224
Semi-split set collars Cl...
GN.36775
GN 707.2-20-B6-NI
20
6
M3
9
2.1
1.0
17
Semi-split set collars Cl...
GN.36777
GN 707.2-22-B8-NI
22
8
M3
9
2.1
0.8
20
Semi-split set collars Cl...
GN.36779
GN 707.2-26-B10-NI
26
10
M4
11
2.1
1.6
34
Semi-split set collars Cl...
GN.36781
GN 707.2-30-B12-NI
30
12
M4
11
2.1
0.7
44
Semi-split set collars Cl...
GN.36783
GN 707.2-32-B14-NI
32
14
M4
11
2.1
0.7
50
Semi-split set collars Cl...
GN.36785
GN 707.2-36-B15-NI
36
15
M5
13
2.1
1.4
76
Semi-split set collars Cl...
GN.36787
GN 707.2-36-B16-NI
36
16
M5
13
2.1
1.4
75
Semi-split set collars Cl...
GN.36789
GN 707.2-42-B18-NI
42
18
M5
15
3.0
0.6
121
Semi-split set collars Cl...
GN.36791
GN 707.2-42-B20-NI
42
20
M5
15
3.0
0.6
113
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表