您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
中文
中文
MB 850 - Sealing Plug MB
SFC KOENIG
KOENIG EXPANDER
MB-密封堵头
Powered by
CAD模型選擇
{sfckoenig/koenig_expander/mb/mb850.prj},{NB=SFC KOENIG MB 850-090 (05003501, 2, 3, 4, 5, 6, 7)},{IDNR=},{TYPE=MB 850-090},{M1=DIN 1.0403},{M2=DIN 1.0616},{FORM=0},{D1=9.000},{L1=10.000},{L2=13.600},{D2=9.000},{D3=8.400},{L3=9.800},{L4=0.300},{L5=6.250},{D4=8.000},{X=0.400},{G=4.000},{PU=500},{PU2='500','50'},{ZOLLT=73181592099},{ASSIPRODUCT=1},{ASSIUNIT=1},{ASSIMWP=350},{ASSIBM=1, 2, 3, 4, 5, 6, 7},{X1=[0:350/1]},{ASSIMINHS=7.41},{ASSIMAXHS=8.40},{ASSIFM=3},{VER=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Identnumber
ⁿ/ₐ
TYPE
ⁿ/ₐ
CNSORDERNO
NR.-材质
ⁿ/ₐ
M1
套筒材质
ⁿ/ₐ
M2
钢球材质
ⁿ/ₐ
D1
EXPANDER
[mm]
L1
[mm]
L2
[mm]
D2
[mm]
D3
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D4
[mm]
X
[mm]
G
重量
[g]
ZOLLT
海关关税编号
ⁿ/ₐ
SFC KOENIG MB 850-030
MB 850-030
300135417
DIN 1.0403
DIN 1.0616
3.000
3.600
4.600
3.000
2.200
3.400
0.300
2.150
2.381
0.400
0.170
73181592099
SFC KOENIG MB 850-040
MB 850-040
300135419
DIN 1.0403
DIN 1.0616
4.000
4.000
5.200
4.000
3.300
3.800
0.300
2.750
3.000
0.200
0.340
73181592099
SFC KOENIG MB 850-050
MB 850-050
300133461
DIN 1.0403
DIN 1.0616
5.000
5.500
7.100
5.000
4.300
5.300
0.300
3.450
4.000
0.400
0.680
73181592099
SFC KOENIG MB 850-060
MB 850-060
300135431
DIN 1.0403
DIN 1.0616
6.000
6.500
8.600
6.000
5.300
6.300
0.300
4.050
5.000
0.400
1.170
73181592099
SFC KOENIG MB 850-070
MB 850-070
300135434
DIN 1.0403
DIN 1.0616
7.000
7.500
10.100
7.000
6.400
7.300
0.300
4.650
6.000
0.400
1.910
73181592099
SFC KOENIG MB 850-080
MB 850-080
300135436
DIN 1.0403
DIN 1.0616
8.000
8.500
11.600
8.000
7.400
8.300
0.300
6.150
7.000
0.300
2.840
73181592099
SFC KOENIG MB 850-090
MB 850-090
300133415
DIN 1.0403
DIN 1.0616
9.000
10.000
13.600
9.000
8.400
9.800
0.300
6.250
8.000
0.400
4.000
73181592099
SFC KOENIG MB 850-100
MB 850-100
300135440
DIN 1.0403
DIN 1.0616
10.000
11.000
15.100
10.000
9.400
10.800
0.300
7.150
9.000
0.400
5.470
73181592099
SFC KOENIG MB 850-120
MB 850-120
300135442
DIN 1.0403
DIN 1.3505
12.000
13.000
17.900
12.000
10.600
12.800
0.300
8.250
11.000
0.400
9.310
73181592099
SFC KOENIG MB 850-140
MB 850-140
300135444
DIN 1.0403
DIN 1.3505
14.000
15.000
20.600
14.000
12.700
14.500
0.600
9.250
12.700
0.400
14.720
73181592099
SFC KOENIG MB 850-160
MB 850-160
300135446
DIN 1.0403
DIN 1.3505
16.000
17.000
23.400
16.000
14.700
16.500
0.600
11.350
14.000
0.600
22.000
73181592099
SFC KOENIG MB 850-180
MB 850-180
300135448
DIN 1.0403
DIN 1.3505
18.000
19.000
26.400
18.000
16.700
18.500
0.600
12.250
16.000
0.600
31.340
73181592099
SFC KOENIG MB 850-200
MB 850-200
300135450
DIN 1.0403
DIN 1.3505
20.000
22.000
30.100
20.000
18.700
21.500
0.600
12.650
18.000
0.800
44.240
73181592099
SFC KOENIG MB 850-220
MB 850-220
300135452
DIN 1.0403
DIN 1.3505
22.000
25.000
34.000
22.000
20.700
24.500
0.600
14.850
20.000
0.800
58.610
73181592099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MB 600 Inch - Sealing Plug MB
SFC KOENIG
03.02.2020
LK 600 - Sealing Plug LK
SFC KOENIG
03.02.2020
SK550 - Sealing Plug SK
SFC KOENIG
03.02.2020
MB 850 E - Sealing Plug MB
SFC KOENIG
03.02.2020
MB 700 - Sealing Plug MB
SFC KOENIG
03.02.2020
SK552 - Sealing Plug SK
SFC KOENIG
03.02.2020
LP 900 - Sealing Plug LP
SFC KOENIG
03.02.2020
MB 600 - Sealing Plug MB
SFC KOENIG
03.02.2020
MB 030 - 220 - MB 安装工具
SFC KOENIG
03.02.2020
LK 950 - Sealing Plug LK
SFC KOENIG
03.02.2020
SKC550 - Sealing Plug SKC
SFC KOENIG
02.03.2020
RE-XXX-XXX - 不锈钢限流器, 公制系列
SFC KOENIG
06.10.2022
MB 850 - Sealing Plug MB
KVT Fastening
12.01.2024
Series BR055Uxxx - KOENIG CHECK VALVES 5.5MM Reverse Flow
SFC KOENIG
20.12.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表