您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
SFCE / SFCE-X - SAE-Flange adapter metric 24° DIN 3901
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Threaded Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_threaded_flanges/sae_flange_adapter_metric_24_asmtab.prj},{NB=SFCE-3005/L42-ZN(HN-36-)},{NUM=3005},{NUM2=/L42},{PL=3000},{NDM=1 1/2},{CR=N},{FL=N},{MAT=S},{BOLT=N},{BOLT1=-},{BOLTMX=M12x35},{BOLTU=1/2 x 1 1/2},{MBX=160},{BOLTUX=1/2},{BOLTUY=1 1/2},{SPRE=N},{LODLEVEL=H},{DIN=L42},{AX=52x2},{A1X=60.3},{BXXXX=36},{B2=42},{BX=36},{BXXX='42/36'},{CX=69.9},{DX=94},{EX=35.7},{FX=83},{GX=64.2},{IX=11.0},{SWX=46},{L=-},{LX=13.30},{MASSX=0.50},{ZTN=73071990},{LINK=Webpage},{NUMX=3005},{PPATH=parts_flange_adapter_metric_24/sae_flange_adapter_metric_24_asmtpl.prj},{DISTA=125}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
DIN
Connection size according to DIN 3901
ⁿ/ₐ
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
I
[mm]
SW
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
SFCE-3001/L15-ZN
3000
1/2
Zinc-Nickel Coated
315
L15
M 22x1.5
30.2
12
38.1
54
17.5
46
48.2
7.0
24
0.13
73071990
SFCE-3001/S16-ZN
3000
1/2
Zinc-Nickel Coated
350
S16
M 24x1.5
30.2
12
38.1
54
17.5
46
50.2
8.5
24
0.14
73071990
SFCE-3002/L18-ZN
3000
3/4
Zinc-Nickel Coated
315
L18
M 26x1.5
38.1
15/17
47.6
65
22.3
52
53.2
7.5
30
0.23
73071990
SFCE-3002/L22-ZN
3000
3/4
Zinc-Nickel Coated
160
L22
M 30x2
38.1
19
47.6
65
22.3
52
53.2
7.5
30
0.21
73071990
SFCE-3002/L28-ZN
3000
3/4
Zinc-Nickel Coated
160
L28
M 36x2
38.1
19
47.6
65
22.3
52
53.2
7.5
30
0.23
73071990
SFCE-3002/S16-ZN
3000
3/4
Zinc-Nickel Coated
350
S16
M 24x1.5
38.1
12/17
47.6
65
22.3
52
57.2
8.5
30
0.26
73071990
SFCE-3002/S20-ZN
3000
3/4
Zinc-Nickel Coated
350
S20
M 30x2
38.1
16/17
47.6
65
22.3
52
57.2
10.5
30
0.25
73071990
SFCE-3002/S25-ZN
3000
3/4
Zinc-Nickel Coated
350
S25
M 36x2
38.1
17
47.6
65
22.3
52
57.2
12.0
30
0.28
73071990
SFCE-3003/L28-ZN
3000
1
Zinc-Nickel Coated
160
L28
M 36x2
44.5
24
52.4
70
26.2
59
54.2
7.5
36
0.29
73071990
SFCE-3003/S25-ZN
3000
1
Zinc-Nickel Coated
320
S25
M 36x2
44.5
20
52.4
70
26.2
59
58.2
12.0
36
0.36
73071990
SFCE-3003/S30-ZN
3000
1
Zinc-Nickel Coated
320
S30
M 42x2
44.5
24
52.4
70
26.2
59
63.2
13.5
36
0.37
73071990
SFCE-3004/L28-ZN
3000
1 1/4
Zinc-Nickel Coated
160
L28
M 36x2
50.8
24/27
58.7
79
30.2
73
58.2
7.5
36
0.40
73071990
SFCE-3004/L35-ZN
3000
1 1/4
Zinc-Nickel Coated
160
L35
M 45x2
50.8
30/32
58.7
79
30.2
73
58.2
10.5
41
0.36
73071990
SFCE-3004/S25-ZN
3000
1 1/4
Zinc-Nickel Coated
280
S25
M 36x2
50.8
20/27
58.7
79
30.2
73
60.2
12.0
41
0.45
73071990
SFCE-3004/S30-ZN
3000
1 1/4
Zinc-Nickel Coated
280
S30
M 42x2
50.8
25/28
58.7
79
30.2
73
62.2
13.5
41
0.45
73071990
SFCE-3004/S38-ZN
3000
1 1/4
Zinc-Nickel Coated
280
S38
M 52x2
50.8
28
58.7
79
30.2
73
66.2
16.0
46
0.53
73071990
SFCE-3005/L42-ZN
3000
1 1/2
Zinc-Nickel Coated
160
L42
M 52x2
60.3
36
69.9
94
35.7
83
64.2
11.0
46
0.50
73071990
SFCE-3005/S38-ZN
3000
1 1/2
Zinc-Nickel Coated
210
S38
M 52x2
60.3
32
69.9
94
35.7
83
70.2
16.0
46
0.65
73071990
SFCE-3006/L42-ZN
3000
2
Zinc-Nickel Coated
160
L42
M 52x2
71.4
36/51
77.8
102
42.9
97
80.0
11.0
46
0.76
73071990
SFCE-3006/S38-ZN
3000
2
Zinc-Nickel Coated
210
S38
M 52x2
71.4
32/51
77.8
102
42.9
97
80.0
16.0
46
1.51
73071990
SFCE-6001/S16-ZN
6000
1/2
Zinc-Nickel Coated
420
S16
M 24x1.5
31.8
12
40.5
56
18.2
48
53.2
8.5
24
0.16
73071990
SFCE-6002/L22-ZN
6000
3/4
Zinc-Nickel Coated
420
L22
M 30x2
41.3
19
50.8
71
23.8
60
61.0
7.5
30
0.27
73071990
SFCE-6002/S16-ZN
6000
3/4
Zinc-Nickel Coated
420
S16
M 24x1.5
41.3
12/17
50.8
71
23.8
60
59.2
8.5
30
0.28
73071990
SFCE-6002/S20-ZN
6000
3/4
Zinc-Nickel Coated
420
S20
M 30x2
41.3
16
50.8
71
23.8
60
61.2
10.5
30
0.30
73071990
SFCE-6002/S25-ZN
6000
3/4
Zinc-Nickel Coated
420
S25
M 36x2
41.3
17
50.8
71
23.8
60
63.2
12.0
30
0.32
73071990
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表