您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 933 (ISO 4017) - FN 110 - rostfrei A2 - Hexagon set screws with thread to head, product classes A and B
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_s
DIN 933
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_s/din_933/rs/din_933_a2.prj},{NB=SFS FN 110 306608 Sechskantschraube DIN 933 rostfreier Stahl rostfrei A2 M10x30},{ARTNR=306608},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=200},{SFSNR=110},{D=10.000},{D3=8.160},{P=1.500},{L=30.000},{PK=A},{C=0.600},{DA=11.200},{DW=15.600},{E=18.900},{K=6.400},{R=0.400},{S=17.000},{X=1.900},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - FN Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
DA
Transition diameter
[mm]
DW
Diameter
[mm]
E
Width across corners
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
X
Thread rudiment
[mm]
SFS FN 110 121624 Sechska...
121624
rostfreier Stahl
rostfrei A2
1000
110
3.000
2.387
0.500
5.000
3.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 110 121626 Sechska...
121626
rostfreier Stahl
rostfrei A2
1000
110
3.000
2.387
0.500
6.000
4.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 110 121629 Sechska...
121629
rostfreier Stahl
rostfrei A2
1000
110
3.000
2.387
0.500
8.000
6.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 110 121631 Sechska...
121631
rostfreier Stahl
rostfrei A2
1000
110
3.000
2.387
0.500
10.000
8.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 110 144744 Sechska...
144744
rostfreier Stahl
rostfrei A2
1000
110
3.000
2.387
0.500
12.000
10.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 110 121632 Sechska...
121632
rostfreier Stahl
rostfrei A2
1000
110
3.000
2.387
0.500
16.000
14.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 110 121634 Sechska...
121634
rostfreier Stahl
rostfrei A2
1000
110
3.000
2.387
0.500
20.000
18.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 110 121636 Sechska...
121636
rostfreier Stahl
rostfrei A2
1000
110
3.000
2.387
0.500
25.000
23.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 110 121639 Sechska...
121639
rostfreier Stahl
rostfrei A2
1000
110
3.000
2.387
0.500
30.000
28.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 110 152868 Sechska...
152868
rostfreier Stahl
rostfrei A2
500
110
3.000
2.387
0.500
35.000
33.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 110 152870 Sechska...
152870
rostfreier Stahl
rostfrei A2
500
110
3.000
2.387
0.500
40.000
38.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
SFS FN 110 121640 Sechska...
121640
rostfreier Stahl
rostfrei A2
100
110
4.000
3.141
0.700
6.000
3.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 121641 Sechska...
121641
rostfreier Stahl
rostfrei A2
1000
110
4.000
3.141
0.700
6.000
3.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 121642 Sechska...
121642
rostfreier Stahl
rostfrei A2
100
110
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 121643 Sechska...
121643
rostfreier Stahl
rostfrei A2
1000
110
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 121644 Sechska...
121644
rostfreier Stahl
rostfrei A2
100
110
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 121647 Sechska...
121647
rostfreier Stahl
rostfrei A2
1000
110
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 121648 Sechska...
121648
rostfreier Stahl
rostfrei A2
100
110
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 121649 Sechska...
121649
rostfreier Stahl
rostfrei A2
1000
110
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 121652 Sechska...
121652
rostfreier Stahl
rostfrei A2
100
110
4.000
3.141
0.700
16.000
13.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 306599 Sechska...
306599
rostfreier Stahl
rostfrei A2
1000
110
4.000
3.141
0.700
16.000
13.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 138664 Sechska...
138664
rostfreier Stahl
rostfrei A2
1000
110
4.000
3.141
0.700
18.000
15.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 121654 Sechska...
121654
rostfreier Stahl
rostfrei A2
100
110
4.000
3.141
0.700
20.000
17.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 306600 Sechska...
306600
rostfreier Stahl
rostfrei A2
500
110
4.000
3.141
0.700
20.000
17.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
SFS FN 110 121656 Sechska...
121656
rostfreier Stahl
rostfrei A2
100
110
4.000
3.141
0.700
25.000
22.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 125 A (ISO 7089) - FN 525 - rostfrei A2 - Washers, product grade A, up ...
SFS Group Schweiz AG
17.06.2024
DIN 931 (ISO 4014) - FN 111 - rostfrei A2 - Hexagon set screws with shank, ...
SFS Group Schweiz AG
17.06.2024
DIN 127 B - FN 535 - rostfrei A2 - Spring lock washers
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 155 - rostfrei A2 - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 100 - 8.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
Reference 62510 - Plain washer - DIN 433 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 985 (ISO 10511) - FN 176 - rostfrei A2 - Prevailing torque type hexagon...
SFS Group Schweiz AG
17.06.2024
DIN 7991 - Stainless steel A2
Böllhoff
26.10.2021
DIN 9021 (ISO 7093) - FN 524 - rostfrei A2 - Washer with outside diameter c...
SFS Group Schweiz AG
17.06.2024
DIN 7991 (ISO 10642) - FN 2113 - rostfrei A2 - Hexagon socket countersunk h...
SFS Group Schweiz AG
17.06.2024
DIN 433 (ISO 7092) - FN 553 - rostfrei A2 - Washers, product grade A, up to...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 123 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 107 - 8.8, verzinkt blau - Cylinder head screws cap...
SFS Group Schweiz AG
17.06.2024
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表