您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 931 (ISO 4014) - FN 111 - rostfrei A2 - Hexagon set screws with shank, product classes A and B
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_s
DIN 931
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_s/din_931/rs/din_931_a2_fn111.prj},{NB=SFS FN 111 308393 Sechskantschraube DIN 931 rostfreier Stahl rostfrei A2 M12x65},{ARTNR=308393},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=50},{SFSNR=111},{D=12.000},{D3=9.853},{P=1.750},{L=65.000},{B=30.000},{S=18.000},{DA=14.200},{C=0.400},{K=8.000},{R=0.600},{A=5.250},{X=4.300},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
S
Width across flats
[mm]
DA
Transition diameter
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar)
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
X
Thread rudiment
[mm]
SFS FN 111 140519 Sechska...
140519
rostfreier Stahl
rostfrei A2
100
111
5.000
4.019
0.800
30.000
16.000
8.000
5.700
0.200
3.500
0.200
2.000
SFS FN 111 306636 Sechska...
306636
rostfreier Stahl
rostfrei A2
200
111
5.000
4.019
0.800
30.000
16.000
8.000
5.700
0.200
3.500
0.200
2.000
SFS FN 111 145529 Sechska...
145529
rostfreier Stahl
rostfrei A2
200
111
5.000
4.019
0.800
35.000
16.000
8.000
5.700
0.200
3.500
0.200
2.000
SFS FN 111 120263 Sechska...
120263
rostfreier Stahl
rostfrei A2
100
111
5.000
4.019
0.800
40.000
16.000
8.000
5.700
0.200
3.500
0.200
2.000
SFS FN 111 120264 Sechska...
120264
rostfreier Stahl
rostfrei A2
200
111
5.000
4.019
0.800
40.000
16.000
8.000
5.700
0.200
3.500
0.200
2.000
SFS FN 111 145531 Sechska...
145531
rostfreier Stahl
rostfrei A2
200
111
5.000
4.019
0.800
45.000
16.000
8.000
5.700
0.200
3.500
0.200
2.000
SFS FN 111 145530 Sechska...
145530
rostfreier Stahl
rostfrei A2
100
111
5.000
4.019
0.800
45.000
16.000
8.000
5.700
0.200
3.500
0.200
2.000
SFS FN 111 120266 Sechska...
120266
rostfreier Stahl
rostfrei A2
200
111
5.000
4.019
0.800
50.000
16.000
8.000
5.700
0.200
3.500
0.200
2.000
SFS FN 111 120265 Sechska...
120265
rostfreier Stahl
rostfrei A2
100
111
5.000
4.019
0.800
50.000
16.000
8.000
5.700
0.200
3.500
0.200
2.000
SFS FN 111 120268 Sechska...
120268
rostfreier Stahl
rostfrei A2
200
111
5.000
4.019
0.800
60.000
16.000
8.000
5.700
0.200
3.500
0.200
2.000
SFS FN 111 120267 Sechska...
120267
rostfreier Stahl
rostfrei A2
100
111
5.000
4.019
0.800
60.000
16.000
8.000
5.700
0.200
3.500
0.200
2.000
SFS FN 111 120270 Sechska...
120270
rostfreier Stahl
rostfrei A2
200
111
6.000
4.773
1.000
30.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120269 Sechska...
120269
rostfreier Stahl
rostfrei A2
100
111
6.000
4.773
1.000
30.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120272 Sechska...
120272
rostfreier Stahl
rostfrei A2
200
111
6.000
4.773
1.000
35.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120271 Sechska...
120271
rostfreier Stahl
rostfrei A2
100
111
6.000
4.773
1.000
35.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120274 Sechska...
120274
rostfreier Stahl
rostfrei A2
200
111
6.000
4.773
1.000
40.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120273 Sechska...
120273
rostfreier Stahl
rostfrei A2
100
111
6.000
4.773
1.000
40.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120276 Sechska...
120276
rostfreier Stahl
rostfrei A2
200
111
6.000
4.773
1.000
45.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120275 Sechska...
120275
rostfreier Stahl
rostfrei A2
100
111
6.000
4.773
1.000
45.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120278 Sechska...
120278
rostfreier Stahl
rostfrei A2
200
111
6.000
4.773
1.000
50.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120277 Sechska...
120277
rostfreier Stahl
rostfrei A2
100
111
6.000
4.773
1.000
50.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120281 Sechska...
120281
rostfreier Stahl
rostfrei A2
200
111
6.000
4.773
1.000
55.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120279 Sechska...
120279
rostfreier Stahl
rostfrei A2
100
111
6.000
4.773
1.000
55.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120283 Sechska...
120283
rostfreier Stahl
rostfrei A2
200
111
6.000
4.773
1.000
60.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
SFS FN 111 120282 Sechska...
120282
rostfreier Stahl
rostfrei A2
100
111
6.000
4.773
1.000
60.000
18.000
10.000
6.800
0.300
4.000
0.250
2.500
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 125 A (ISO 7089) - FN 525 - rostfrei A2 - Washers, product grade A, up ...
SFS Group Schweiz AG
17.06.2024
DIN 127 B - FN 535 - rostfrei A2 - Spring lock washers
SFS Group Schweiz AG
17.06.2024
DIN 931 (ISO 4014) - FN 101 - 8.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 110 - rostfrei A2 - Hexagon set screws with thread ...
SFS Group Schweiz AG
17.06.2024
DIN 933 (ISO 4017) - FN 100 - 8.8, verzinkt blau - Hexagon set screws with ...
SFS Group Schweiz AG
17.06.2024
DIN 985 (ISO 10511) - FN 176 - rostfrei A2 - Prevailing torque type hexagon...
SFS Group Schweiz AG
17.06.2024
ISO 7380 - FN 202 - rostfrei A2 - Hexagon socket button head screws
SFS Group Schweiz AG
17.06.2024
DIN 7 (ISO 2338) - FN 213 - rostfrei A1 - Zylinderstifte, Toleranzfeld h8, ...
SFS Group Schweiz AG
17.06.2024
DIN 571 - FN 252 - rostfrei A2 - Hexagon wood screws
SFS Group Schweiz AG
17.06.2024
DIN 7991 (ISO 10642) - FN 2113 - rostfrei A2 - Hexagon socket countersunk h...
SFS Group Schweiz AG
17.06.2024
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 7603 - Gaskets, for threaded plugs DIN 908, Type A, Flat gasket
Ganter
19.06.2024
DIN 934 (ISO 4032) - FN 155 - rostfrei A2 - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 2093 B - FN 632 - blank - Plate springs
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表