您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 912 (ISO 4762) - FN 123 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
11 Rostfreie Befestiger
verbindungselemente_i
DIN 912
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/verbindungselemente_i/din_912/rs/din_912_a2_fn123.prj},{NB=SFS FN 123 117084 Zylinderschraube DIN 912 rostfreier Stahl rostfrei A2 M6x16},{ARTNR=117084},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A2},{VERPACKUNG=200},{SFSNR=123},{GEW=0},{D=6.000},{D3=4.773},{P=1.000},{L=16.000},{BX=24.000},{DK=10.000},{DA=6.800},{DS=6.000},{E=5.720},{F=0.680},{K=6.000},{R=0.250},{S=5.000},{T=3.000},{V=0.600},{DW=9.380},{W=2.300},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DK
Head diameter
[mm]
DA
Transition diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
E
Counterbore diameter of Inbus
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
V
Chamfer
[mm]
DW
Diameter of the bearing face
[mm]
W
Rest head height
[mm]
SFS FN 123 151357 Zylinde...
151357
rostfreier Stahl
rostfrei A2
500
123
2.000
1.509
0.400
3.000
1.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 123 116896 Zylinde...
116896
rostfreier Stahl
rostfrei A2
500
123
2.000
1.509
0.400
4.000
2.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 123 116897 Zylinde...
116897
rostfreier Stahl
rostfrei A2
500
123
2.000
1.509
0.400
5.000
3.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 123 116899 Zylinde...
116899
rostfreier Stahl
rostfrei A2
500
123
2.000
1.509
0.400
6.000
4.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 123 116901 Zylinde...
116901
rostfreier Stahl
rostfrei A2
500
123
2.000
1.509
0.400
8.000
6.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 123 116905 Zylinde...
116905
rostfreier Stahl
rostfrei A2
500
123
2.000
1.509
0.400
10.000
8.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 123 116906 Zylinde...
116906
rostfreier Stahl
rostfrei A2
500
123
2.000
1.509
0.400
12.000
10.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 123 141355 Zylinde...
141355
rostfreier Stahl
rostfrei A2
500
123
2.000
1.509
0.400
16.000
14.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
SFS FN 123 116907 Zylinde...
116907
rostfreier Stahl
rostfrei A2
500
123
2.500
1.948
0.450
4.000
2.650
0.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 123 116913 Zylinde...
116913
rostfreier Stahl
rostfrei A2
500
123
2.500
1.948
0.450
5.000
3.650
0.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 123 116910 Zylinde...
116910
rostfreier Stahl
rostfrei A2
500
123
2.500
1.948
0.450
6.000
4.650
0.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 123 116915 Zylinde...
116915
rostfreier Stahl
rostfrei A2
500
123
2.500
1.948
0.450
8.000
6.650
0.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 123 116917 Zylinde...
116917
rostfreier Stahl
rostfrei A2
500
123
2.500
1.948
0.450
10.000
8.650
0.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 123 116922 Zylinde...
116922
rostfreier Stahl
rostfrei A2
500
123
2.500
1.948
0.450
12.000
10.650
0.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 123 279202 Zylinde...
279202
rostfreier Stahl
rostfrei A2
500
123
2.500
1.948
0.450
16.000
14.650
0.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 123 116924 Zylinde...
116924
rostfreier Stahl
rostfrei A2
500
123
2.500
1.948
0.450
20.000
18.650
0.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
SFS FN 123 116927 Zylinde...
116927
rostfreier Stahl
rostfrei A2
1000
123
3.000
2.387
0.500
4.000
2.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 123 116930 Zylinde...
116930
rostfreier Stahl
rostfrei A2
1000
123
3.000
2.387
0.500
5.000
3.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 123 116932 Zylinde...
116932
rostfreier Stahl
rostfrei A2
100
123
3.000
2.387
0.500
6.000
4.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 123 116933 Zylinde...
116933
rostfreier Stahl
rostfrei A2
1000
123
3.000
2.387
0.500
6.000
4.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 123 116937 Zylinde...
116937
rostfreier Stahl
rostfrei A2
1000
123
3.000
2.387
0.500
8.000
6.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 123 116936 Zylinde...
116936
rostfreier Stahl
rostfrei A2
100
123
3.000
2.387
0.500
8.000
6.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 123 306860 Zylinde...
306860
rostfreier Stahl
rostfrei A2
1000
123
3.000
2.387
0.500
10.000
8.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 123 116940 Zylinde...
116940
rostfreier Stahl
rostfrei A2
100
123
3.000
2.387
0.500
10.000
8.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
SFS FN 123 306861 Zylinde...
306861
rostfreier Stahl
rostfrei A2
1000
123
3.000
2.387
0.500
12.000
10.500
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 (ISO 4762) - FN 93 - rostfrei A2 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
DIN 912 (ISO 4762) - FN 120 - 8.8, verzinkt blau - Zylinderschrauben mit In...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 122 - rostfrei A4 - Cylinder head screws cap screws
SFS Group Schweiz AG
17.06.2024
DIN 125 A - Stainless steel A2
Böllhoff
26.10.2021
DIN 912 - Stainless steel A2
Böllhoff
26.10.2021
DIN 125 A (ISO 7089) - FN 525 - rostfrei A2 - Washers, product grade A, up ...
SFS Group Schweiz AG
17.06.2024
DIN 912 (ISO 4762) - FN 1192 - 12.9, verzinkt blau - Cylinder head screws c...
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 155 - rostfrei A2 - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 84 - FN 330 - rostfrei A2 - Cylinder head screws, ISO 1207
SFS Group Schweiz AG
17.06.2024
DIN 7991 (ISO 10642) - FN 2113 - rostfrei A2 - Hexagon socket countersunk h...
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 239 - rostfrei A2 - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
ISO 4017 - FN 2098 - rostfrei A2 - Hexagon bolts with thread to the head
SFS Group Schweiz AG
17.06.2024
ISO 7046-1 Z (DIN 965 A) - FN 339 - rostfrei A2 - Countersunk flat head scr...
SFS Group Schweiz AG
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表