您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 916 (ISO 4029) - FN 136 - 45 H, schwarz - Hexagon socket set screws with cup point
SFS Group Schweiz AG
1 Innenantrieb Stahl
gewindestifte_innensechskant
DIN 916
Steel
Powered by
CAD模型選擇
{sfs_unimarket/innenantrieb_stahl/gewindestifte_innensechskant/din_916/st/din_916_sw_fn136.prj},{NB=SFS FN 136 120017 Gewindestift DIN 916 Stahl 45 H schwarz M6x16},{ARTNR=120017},{WERKSTOFF=Stahl},{GUETE=45 H},{OBERFLAECHE=schwarz},{VERPACKUNG=100},{SFSNR=136},{D=6.000},{D3=4.773},{P=1.000},{L=16.000},{S=3.000},{DZ=4.000},{T=3.500},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
S
Width accross flats
[mm]
DZ
Diameter of the cup point
[mm]
T
Depth of the driving feature
[mm]
SFS FN 136 338982 Gewinde...
338982
Stahl
45 H
schwarz
1000
136
2.000
1.509
0.400
2.000
0.900
1.000
1.700
SFS FN 136 282207 Gewinde...
282207
Stahl
45 H
schwarz
1000
136
2.000
1.509
0.400
2.500
0.900
1.000
1.700
SFS FN 136 282208 Gewinde...
282208
Stahl
45 H
schwarz
1000
136
2.000
1.509
0.400
3.000
0.900
1.000
1.700
SFS FN 136 282209 Gewinde...
282209
Stahl
45 H
schwarz
1000
136
2.000
1.509
0.400
4.000
0.900
1.000
1.700
SFS FN 136 282210 Gewinde...
282210
Stahl
45 H
schwarz
1000
136
2.000
1.509
0.400
5.000
0.900
1.000
1.700
SFS FN 136 282211 Gewinde...
282211
Stahl
45 H
schwarz
1000
136
2.000
1.509
0.400
6.000
0.900
1.000
1.700
SFS FN 136 282212 Gewinde...
282212
Stahl
45 H
schwarz
1000
136
2.000
1.509
0.400
8.000
0.900
1.000
1.700
SFS FN 136 282213 Gewinde...
282213
Stahl
45 H
schwarz
1000
136
2.000
1.509
0.400
10.000
0.900
1.000
1.700
SFS FN 136 282215 Gewinde...
282215
Stahl
45 H
schwarz
1000
136
2.500
1.948
0.450
4.000
1.300
1.500
2.000
SFS FN 136 282216 Gewinde...
282216
Stahl
45 H
schwarz
1000
136
2.500
1.948
0.450
5.000
1.300
1.500
2.000
SFS FN 136 282217 Gewinde...
282217
Stahl
45 H
schwarz
1000
136
2.500
1.948
0.450
6.000
1.300
1.500
2.000
SFS FN 136 282218 Gewinde...
282218
Stahl
45 H
schwarz
1000
136
2.500
1.948
0.450
8.000
1.300
1.500
2.000
SFS FN 136 282219 Gewinde...
282219
Stahl
45 H
schwarz
1000
136
2.500
1.948
0.450
10.000
1.300
1.500
2.000
SFS FN 136 307063 Gewinde...
307063
Stahl
45 H
schwarz
1000
136
3.000
2.387
0.500
3.000
1.500
2.000
1.200
SFS FN 136 282226 Gewinde...
282226
Stahl
45 H
schwarz
100
136
3.000
2.387
0.500
3.000
1.500
2.000
1.200
SFS FN 136 307064 Gewinde...
307064
Stahl
45 H
schwarz
1000
136
3.000
2.387
0.500
4.000
1.500
2.000
1.200
SFS FN 136 279402 Gewinde...
279402
Stahl
45 H
schwarz
100
136
3.000
2.387
0.500
4.000
1.500
2.000
1.200
SFS FN 136 307065 Gewinde...
307065
Stahl
45 H
schwarz
1000
136
3.000
2.387
0.500
5.000
1.500
2.000
2.000
SFS FN 136 279404 Gewinde...
279404
Stahl
45 H
schwarz
100
136
3.000
2.387
0.500
5.000
1.500
2.000
2.000
SFS FN 136 307066 Gewinde...
307066
Stahl
45 H
schwarz
1000
136
3.000
2.387
0.500
6.000
1.500
2.000
2.000
SFS FN 136 279406 Gewinde...
279406
Stahl
45 H
schwarz
100
136
3.000
2.387
0.500
6.000
1.500
2.000
2.000
SFS FN 136 307067 Gewinde...
307067
Stahl
45 H
schwarz
1000
136
3.000
2.387
0.500
8.000
1.500
2.000
2.000
SFS FN 136 279408 Gewinde...
279408
Stahl
45 H
schwarz
100
136
3.000
2.387
0.500
8.000
1.500
2.000
2.000
SFS FN 136 119930 Gewinde...
119930
Stahl
45 H
schwarz
1000
136
3.000
2.387
0.500
10.000
1.500
2.000
2.000
SFS FN 136 119934 Gewinde...
119934
Stahl
45 H
schwarz
1000
136
3.000
2.387
0.500
12.000
1.500
2.000
2.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7 (ISO 2338) - FN 213 - rostfrei A1 - Zylinderstifte, Toleranzfeld h8, ...
SFS Group Schweiz AG
17.06.2024
DIN 916 (ISO 4029) - FN 139 - rostfrei A2 - Hexagon socket set screws with ...
SFS Group Schweiz AG
17.06.2024
DIN 916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
DIN 913 - Hexagon socket set screws with flat point
Fabory
21.04.2022
DIN 913 (ISO 4026) - FN 133 - 45 H, schwarz - Hexagon socket set screws wit...
SFS Group Schweiz AG
17.06.2024
BN 621 - Hex socket set screws with cup point (ISO 4029; DIN 916), A2, stai...
Bossard Catalog
26.01.2023
07165 - Grub screws with flat point hexagon socket DIN EN ISO 4026
norelem
30.05.2024
B0123 - Socket head screws full thread, DIN 912 / DIN EN ISO 4762
Blohm
03.06.2024
DIN 1481 (ISO 8752) - FN 8233 - schwarz - Clamping pins
SFS Group Schweiz AG
17.06.2024
BN 27 - Hex socket set screws with cup point (ISO 4029; DIN 916), cl. 45 H,...
Bossard Catalog
31.10.2023
07680 - Ring bolts DIN 580 / stainless steel silimar to DIN 580
norelem
30.05.2024
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
DIN 914 (ISO 4027) - FN 131 - 45 H, verzinkt blau - Hexagon socket set scre...
SFS Group Schweiz AG
17.06.2024
DIN ≈916 - Hexagon socket set screws with cup point
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表