您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 935-1 - FN 1393 - rostfrei A4 - Hexagon slotted and castle nuts; metric coarse and fine pitch thread, product grades A and B
SFS Group Schweiz AG
11 Rostfreie Befestiger
Nuts
DIN 935
stainless steel
Powered by
CAD模型選擇
{sfs_unimarket/rostfreie_befestiger/muttern/din_935/rs/din_935_1_a4_fn1393.prj},{NB=SFS FN 1393 141973 Kronenmutter DIN 935-1 rostfreier Stahl rostfrei A4 M10},{ARTNR=141973},{WERKSTOFF=rostfreier Stahl },{GUETE=},{OBERFLAECHE=rostfrei A4},{VERPACKUNG=100},{SFSNR=1393},{BEZ=M10},{D=10.000},{D1=8.376},{P=1.500},{DA=10.800},{DE=0.000},{DW=14.300},{E=17.770},{M=12.000},{M1=6.100},{N=3.050},{S=16.000},{W=8.000},{A=6.000},{SPLINT=2.5 x 20},{VERS=0.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DA
Transition diameter
[mm]
DE
Castle diameter
[mm]
DW
Diameter of the bearing face
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
M1
Minimal height for the clef
[mm]
N
Width of slot
[mm]
S
Width accross flats
[mm]
W
Bootom thickness
[mm]
A
Number of the slots
ⁿ/ₐ
SPLINT
Cotter pin to DIN 94
[mm]
SFS FN 1393 138788 Kronen...
138788
rostfreier Stahl
rostfrei A4
100
1393
6.000
4.917
1.000
6.750
0.000
8.800
11.050
7.500
3.800
2.250
10.000
5.000
6.000
1.6 x 14
SFS FN 1393 123800 Kronen...
123800
rostfreier Stahl
rostfrei A4
100
1393
8.000
6.647
1.250
8.750
0.000
11.300
14.380
9.500
4.900
2.750
13.000
6.500
6.000
2 x 16
SFS FN 1393 141973 Kronen...
141973
rostfreier Stahl
rostfrei A4
100
1393
10.000
8.376
1.500
10.800
0.000
14.300
17.770
12.000
6.100
3.050
16.000
8.000
6.000
2.5 x 20
SFS FN 1393 123801 Kronen...
123801
rostfreier Stahl
rostfrei A4
100
1393
12.000
10.106
1.750
13.000
16.000
16.200
20.030
15.000
7.700
3.800
18.000
10.000
6.000
3.2 x 22
SFS FN 1393 123802 Kronen...
123802
rostfreier Stahl
rostfrei A4
50
1393
16.000
13.835
2.000
17.300
22.000
22.200
26.750
19.000
9.800
4.800
24.000
13.000
6.000
4 x 28
SFS FN 1393 140358 Kronen...
140358
rostfreier Stahl
rostfrei A4
50
1393
20.000
17.294
2.500
21.600
28.000
27.700
32.950
22.000
11.900
4.800
30.000
16.000
6.000
4 x 36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表